Search Results for 154 pos pin & tab header assy
EconoStik 2.54mm | FCI Basics | Board to Board Connectors | Unshrouded ...
EconoStik ™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles. Suitable for mid-end applications, EconoStik ™ 2.54mm can be used in various board-to-board applications such as industrial control, test equipment, metering, POS machines, set-top ...
Positronic - Mission-critical Power And Signal Connectors
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune. We consider it an honor. We consider it an inviolable trust.
ATP06-4S-KIT01BLK 4 Position Plug, Wedge and Contacts Kit,
Wire Range: 12-14A WG. Amperage: 25. Housing Material: Thermoplastic. Voltage: 240. Operating Temperature: -55°C to +125°C. Color: Black. IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: v1000 megohms at 25°C.
P28976-M15 1 3/8" Double-ended 4 Position Trunk Cable Assemb
Rating: Dual-rated. Specifications: stranded copper (105 x 30) Temp Range: -20°C to 105°C. UL: TC-ER/STOOW,FT4; CSA certified type STOOW. Voltage: 600. QUANTITY. REQUEST A QUOTE. Description. 1 3/8" Double-ended 4 Position Trunk Cable Assembly, Male Straight-Female Straight, Dual-rated, Black.
AT04-12PB-PM11 12 Position Receptacle, Pin, Panel Mount, Sel
AT04-12PB-PM11 12 Position Receptacle, Pin, Panel Mount, Self-Threading, Keyed B-12 Position Receptacle, Pin, Panel Mount, Self-Threading, Keyed B. Co Call Us 1-800-394-7732 My Account
AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 pos - Amphenol Sine
Duramate AHDM 18-06 (6 Pos/2 Used) AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 positions, pin, shell size 18, wide thread, cable clamp backshell $0.00
Power Card Edge Connectors | PSU Connector - Amphenol CS
The High Power Card Edge (HPCE ®) connector is a next generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost effective and highly reliable stamped-and-formed power…. READ MORE.
Board-Level Connectors | Products | Amphenol
AgilLink™ 2.00mm Wire-to-Board Header G823 Series is the most common solution for transferring power and signal. It can mate with both wire-to-board and board-to-board applications. This series can carry a maximum current rating of 4A. Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet ...
AT04-08PA-P026 8-way receptacle, (2) 4 pin busbar=26 amps, n
AT04-08PA-P028 8-way receptacle, (1) 3 pin busbar=13 amps (1) 5 pin busbar=26 amps, nickel plating, keyed A, grey. Comparable to PN# DT04-08PA-P028 REQUEST A QUOTE
Model 641B11 | PCB Piezotronics
Model 641B11. Add to Quote. Product Description. Specifications. Documents & Downloads. Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec RMS, 10 to 1k Hz, top exit, 10-ft integral cable. Measurement Range: 0.0 to 1 in/sec rms (0.0 to 25.4 mm/s rms) Output: 4-20 mA.
ARC23-40PB-N012SP1 40 Position PCB Receptacle, Pin, Flange
ARC23-40PB-N012SP1 40 Position PCB Receptacle, Pin, Flange Mount, Right Angle, Size 20 Contacts, Selective Plating, Threaded Insert for Jackscrew, Keyed B, Black. Comparable to PN#DRC23-40PB-N012 $0.00
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-T
AT04-4P-PM14 4 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap REQUEST A QUOTE AT04-XP-PM1X-G7 Gasket for 2,3,4,6 Position PanelMate Receptacles
P30165-Mxxx MC 9 Position Double-ended Cable Assembly, Male - Amphenol Sine
Temp Range: -40°C to 105°C. Thermal Shock: Per MIL-STD-202 Method 101. Vibration Resistance: Per MIL-STD-202 Method 101. Voltage: 600. Wave Springs: Stainless Steel. QUANTITY. REQUEST A QUOTE. Description. MC 9 Position Double-ended Cable Assembly, Male Straight-Female Straight, Single-rated, Black Overmold, High Flex, Yellow Jacket.
Assembly Instructions - Document Library - Amphenol RF
Download. Semi-Rigid Cable w Right Angle Press on Cap Assembly Instructions 15_Se....pdf. Download. UHF Standard Solder Connector Assembly Instructions 18_UH....pdf. Download. Semi-Rigid w Cable Center as Contact Assembly Instructions 13_Se....pdf. Download. Standard Crimp w Insulator and Space Assembly Instructions 3_Sta....pdf. Download.
EB1560M Series - 5.00mm Spacing - EBY Electro
EB1560M SERIES Pluggable Blocks. Maximum number of positions: 24. Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. FEATURE: Wire Entry on Top of Block, Mountable. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 20 Amps.
4 Position Molded Cable Assemblies - amphenol-sine.com
CA0911B800415012 - M16 4 Position Circular Molded, Std. Strain Relief, Female to Leads, 18AWG, COMMUNICATION & DATA, UL 300V Flexible Cable Assy, 15 Meter REQUEST A QUOTE CA0911F114003 - M16 4 Position Female Receptacle, 18AWG, UL1569 3V, Front Mounted, 0.3 Meter
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge a
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit-12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit Call Us 1-800-394-7732 My Account
POWERBOSS M29 - Amphenol Sine
POWERBOSSTM M29. Three-Phase Control Power. le AssembliesAmphenol Sine Systems continues to build upon an extensive range of factory molded Three-Phase and Control Power industrial connectivity with the new PowerBOSSTM M29 25A/29A 600. cable media. Ideally suited for quick connection of distributed motor controllers, industrial automation ...
Installation Instructions STEP 1 (General Insertion and Removal) for ...
assembly into the proper rear grommet hole. Contact must be aligned with hole and not inserted at an angle. STEP 1 The contact’s orientation key must be in verti-cal alignment with the connector’s main key or keyway (holding contact key and connector key/keyway at “12 o’clock” orientation position is recommended). Continued on back of ...
AT04-2P-PM14 2 Position Receptacle, Pin, Panel Mount, Self- - Amphenol Sine
IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG. Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megaohms min. @ 25°C. Mating Cycle Durability: >100. Housing Material: Thermoplastic. Seal Material: Silicone ...