Search Results for 16 class 150 flange dimensions
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
Sensor flange Stainless steel 1.4305 (AISI 303) Sensor rod Stainless steel 1.4306 (AISI 304L)/RH5-J: Stainless steel 1.4301 (AISI 304) ... RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 ... Controlling design dimensions are in millimeters and measurements ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Data Sheet R-Series V Powerlink 552008 - temposonics.com
6 Temposonics® R-Series V RH5 POWERLINK Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
EN3645 - amphenol-socapex.com
Contact Size 22D 20 16 12 8 Caption Available: Quadrax- EN3645 insert arrangement reference ... Standard number EN3645 F 0 G N 16 A N Class: W: Crimp version, Aluminum Olive drab ... 200°C Shell style: 0: Square flange receptacle 7: Jam Nut Receptacle 6: Plug Shell size code: A for 09, B for 11, C for 13, D for 15, E for 17, F for 19, G for 21 ...
C146 11F024 902 8 Version B housing with bulkhead mounting.
Standard flange with ground strap. Conductive surface with standard locking levers. High a. Call Us 1-800-394 ... Same dimensions as standard housings. Comparable to PN# 9628240301 . C146 11F024 902 8 Version B housing with bulkhead mounting. Standard flange with ground strap. Conductive surface with standard locking levers. High attenuation. ...
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
2M801 - 2M Mikro-Miniatur | Amphenol Socapex
Der Amphenol Socapex-Steckverbinder 2M Micro Miniature 2M801 ist ein äußerst vielseitiger Rundsteckverbinder, der eine Reihe von Funktionen und Vorteilen bietet. Mit seiner schweren ACME-Miniaturgewindekupplung mit doppeltem Anlauf kann er mit nur 1 1/2 Umdrehungen der Überwurfmutter einfach und schnell gesteckt werden. Außerdem sind 10 Gehäusegrößen von 05 bis 21 und über 40 ...
More Voltage & Power - Amphenol Aerospace
Contact Size 16 22D 16 12 16 22D 12 22D 8 22D 4 22D 8 22D 0 22D ... Connector Type Shell Style Service Class Shell Size - Insert Arrangement Crimp Termination Alternate Positions ... Reduced Flange Jam Nut Receptacle 4. Shell Size - C Insert Arrangement** Shell Size & Insert Arrangements on page 7 5. Crimp Termination
E124-C-RNJ-LP.indd - Amphenol-Air LB
RNJ Low Profile Square Flange version: RNJLP 66 / 67 < The distance between panels is the same as for the ARINC 404 ... Contact size 22D 20 16 12 8 4 Maximum load (N) 45 67 110 110 150 150 Shell size Maximum mated force Maximum unmated force daN Lbs daN Lbs 11 20 45 12 27 13 30 67.4 13 29.2 15 35 78.7 15 33.7
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
type t in abap | Amphenol Global Search | Amphenol
Max Conductor Temperature 90°C Type W Type RHH/RHW-2 Suitable for Class I, II, III, Division 1 & 2*** 2000V (Type W) 600V (Type RHH/RHW-2) Notes *Based on an ambient temperature of 30°C per NEC, Table 400.5(A)(2) **Grip-Seals® Aluminum straight cable gland part number listed. ... Bulkhead mounted and panel mounted solutions with 2 and 4-hole ...
2M805 2M804 2M803 2M801 - Amphenol Aerospace
Contact Size #16 #12 #23 #16 #23 #12 #23 DWV Voltage (VAC) 1800 1800 500 1800 500 1800 500 ... Series Shell Size Service Class Shell Size-Insert Aggmt Contacts Keying 2M805-006 -07 Z1 12-26 C A ... SERIES Part # Description 2M805-006 Hermetic Receptacle 2. SHELL SIZE Part # Description-02 Square Flange-03 Weld Mount (only available in Z1 Finish ...
Data Sheet R-Series V RH5 SSI - Temposonics
1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) ... 36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 1.2 W typical Dielectric ...
handy news 2025 | Amphenol Global Search | Amphenol
CMR HAS ACHIEVE A NEW MILESTONE BY OPENING A NEW WORLD-CLASS MANUFACTURING HUB AT PUNE, INDIA, IN MAY 2018. ... including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention. ... front face can be positioned from 2" in front to 3" behind mounting flange https ...
Data Sheet R-Series V RH5 SSI - Temposonics
1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) ... 36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 1.2 W typical Dielectric ...
Amphenol
Amphenol MIL-MIL ---STDSTDSTD- ---1553B Data Bus1553B Data Bus1553B Data Bus Couplers and Interconnect Systems MIL-STD 1553B • In-Line Couplers to PAN6465/JN1042 and JN1052 • R.T. Connector Coupler • R.T. Multiway Connector Couplers
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
Sensor flange Stainless steel 1.4305 (AISI 303) Sensor rod Stainless steel 1.4306 (AISI 304L)/RH5-J: Stainless steel 1.4301 (AISI 304) ... RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 ... Controlling design dimensions are in millimeters and measurements ...
smooth relu function | Amphenol Global Search | Amphenol
5 Temposonics® R-Series V RH5 SSI Data Sheet Fig. 3: Temposonics® RH5 with ring magnet, part 2 Mechanical option »B«: Bushing on rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Mechanical option »M«: Thread M4 at rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Dead zone 63.5/66* (2.5/2.6*)