Search Results for 16 class 150 flange dimensions
Data Sheet R-Series V RH5 EtherCAT (Document part number: 552055)
6 Temposonics® R-Series V RH5 EtherCAT ® Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
Sensor flange Stainless steel 1.4305 (AISI 303) Sensor rod Stainless steel 1.4306 (AISI 304L)/RH5-J: Stainless steel 1.4301 (AISI 304) ... RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 ... Controlling design dimensions are in millimeters and measurements ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
omni | Amphenol Global Search | Amphenol
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks.
RP-TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector RP-TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters ... 4-Hole Flange: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees ...
RTS6BS14N12P03 Plug, 12 Position, Male, Shell Size 14, with - Amphenol Sine
MP24M23G5 Size 16 Pin Contact, Machined, Gold 5µ", 13A, Wire Range .14-.25mm², 26-24 AWG. REQUEST A QUOTE. ... REQUEST A QUOTE. RTS014N12SHEC03 Receptacle, square flange, 12 positions, size 14, socket contact, silicone rubber seal, endcap. Comparable to PN #UTS0GN1412S. REQUEST A QUOTE. RTS14CCRG Coding color ring, Green, size 14. Compatible ...
Automotive | Markets - Amphenol
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back ... N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; ... 4-Hole Flange: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees ...
smooth relu function | Amphenol Global Search | Amphenol
5 Temposonics® R-Series V RH5 SSI Data Sheet Fig. 3: Temposonics® RH5 with ring magnet, part 2 Mechanical option »B«: Bushing on rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Mechanical option »M«: Thread M4 at rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Dead zone 63.5/66* (2.5/2.6*)
Charles Composite Pad (CPAD) Macro Site Solutions
CPAD Part Number Mold Outside Dimensions Platform Dimensions Weight Ingress / Egress Anchor Kits* Supported Cabinet CPAD-MM2EXX 2 Bay Macro Pad 98"W x 52"D x 18"H 79"W x 37"D 144 lbs 3.25" x 13" for BB/SS 4.8" x 19.25" for PM639 1 Per CUBE-PM639xxxxx, CUBE-SSxxxxxxxx, CUBE-BBxxxxxxx
Marine MA 2-1 SC - amphenolprocom.com
Malgré les petites dimensions, l'antenne est très efficace, et l'antenne peut supporter 50 W de puissance de sortie des émetteurs marines VHF typiques. L'élément rayonnant cierge ½ λ avec le boîtier en fibre de verre, les parties en laiton chromé ainsi que la fixation en acier inoxydable font de cette antenne une antenne très robuste ...
Star-Line, Star-Line EX, Rig-Power - アンフェノールジャパン ...
TEST PROBE Contact size Exceeds MIL-5015. ABUSE No. 16 and No. 18 on all contacts No. 18 through 4/0. Why the Double-Lead Acme Thread? There are restrictions to the maximum diameter of wire as they relate to the rear or wire side of the connector insert as follows. Mod I. When wires are passed through the rigid back insulation for ease of ...
Temposonics
I 6 I Temposonics® EP2 SSI Data Sheet ORDER CODE a Sensor model E P 2 Smooth profile c Connection type D 8 4 M12 (8 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) b Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. DELIVERY • Sensor
ATP4PS-CKIT 4-Way Pin and Socket Plug, Receptacle, Wedge and
ATP04-4P-PM02 4-Way Receptacle, Male Flange with End Cap. Comparable to PN# DTP04-4P-LE07. REQUEST A QUOTE. ATP04-4P-RD01 4-Way Receptacle, Male, Reduced Diameter Seal. Comparable to PN# DTP04-4P-C015 ... CA-5E12 - Pneumatic Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE. MFX-3973 - Size 12 Crimp Die for Stamped and Formed ...
Amphenol JT/LJT 小型高密度丸型コネクタ MIL-DTL-38999 シリーズⅠ、Ⅱ
半田タイプ、圧着タイプとも150℃です。 jtn、ljtn は、嵌合した状態で n 2o 4(四酸化二 窒素)の腐食に強い耐薬品性を有するコネクタで、 グロメットでシールされていない背面を適切に保護 します。 コネクタタイプ、シェル形状、サービスクラスなど
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Gain 14.1 dBi 15.0 dBi 16.7 dBi 16.9 dBi 17.2 dBi 17.5 dBi ... Dimensions (Length x Width x Depth) 1833 x 520 x 178 mm 72.2 x 20.5 x 7.0 in Weight without Mounting Brackets: MET 27.7 kg 61 lbs ... -150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90
TF137-CC1-048I - TwistFlex 48" - RFS Technologies an Amphenol Company
Includes mounting hardware for one flange connection except, in cases where flanges are different. FEATURES / BENEFITS. Technical features. Structure. Type of Rectangular Waveguide Component: TwistFlex: Waveguide Size IEC (EIA) R70 (WR137) Flange A: CPR137G: Flange B: CPR137G: Flange Finish: Brass Iridite: Package Quantity: 1: Electrical ...
hvc | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Support up to 1000 amps with High Power and High Voltage Connectors and Contacts based on D38999, 5015, and 22992 Class L Mil-Spec connectors.
tessco | Amphenol Global Search | Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Amphenol
* If an envir onmental type SAE AS50151, F or R Class is required, then . the catalog that should be consulted is IC-5 AC and SAE AS50151 . Threaded Cylindrical Connectors. See www.amphenol-industrial. com for on-line catalogs or contact Amphenol, Endicott, NY. ... Contact Size Inches mm 0 4 8 12 16