Search Results for 165 series
PRODUCT DATA DRAWING DESCRIPTION - svmicrowave.com
lock washer: 300 series stainless steel. o-ring: rubber (viton) per ams 7276, type 1, class 1 finish: body, hex nut, & lock washer: passivated per ams 2700 ... -65 c to +165 c any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history b see notes sv microwave, inc. scale: 3:1 size dwg. no.
SMPM VITA 66.5 14 Port RF and 3 Port MT Fiber Backplane Hybrid Module
RF Series VITA SMPM : Orientation (Body) Straight : Coupling ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D ...
All Products - Amphenol
The Amphenol MIL-DTL-83723, Series III family of connectors includes styles from PYLE National, which have proven technology for severe environments and are widely used in common and military aerospace markets. With a unique threaded coupling mechanism, these hermetic connectors eliminate the need for safety wiring. ... 165 » ABOUT AMPHENOL ...
TNC Plug to SMA Plug Adapter 50 Ohm Straight | AD-TNCPSMAP-1
Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: IP Rating: ... Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Plug to TNC Jack Adapter 50 Ohm Straight ...
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6673 PDF Customer Drawing (Size: 278 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard:
SMA Jack to RP-SMA Plug Adapter 50 Ohm Straight | 132171RP-10 - Amphenol RF
SMA Jack to RP-SMA Plug Adapter 50 Ohm Straight
Twinax Kontakte - Hochgeschwindigkeitskontakte - Amphenol Socapex
Wenn Sie eine zuverlässige und leistungsstarke Steckverbinderlösung für die Normen MIL-STD-1553 und ARINC 429 benötigen, dann sind die Twinax-Kontakte von Amphenol Socapex genau das Richtige für Sie. Diese Kontakte haben die Kontaktgröße 8 und sind für die Verwendung mit MIL-DTL-38999, EN3645, EN4165 und ARINC600 Steckverbindern erhältlich.
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 4 ...
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
MCX Jack to SMA Plug Adapter 50 Ohm Straight | 242126 - Amphenol RF
MCX Jack to SMA Plug Adapter 50 Ohm Straight
UG-212A/U HN Type Jack to HN Type Plug Right Angle 50 Ohm
UG-212A/U HN Type Jack to HN Type Plug, Right Angle, 50 Ohm
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
In-Series: Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to SMA Plug Adapter 50 Ohm Straight 132171SS.
Model 1404-12A FATIGUE RATED LOW PROFILE LOAD CELL Installation ... - PCB
series) and 2.0 mV/V for fatigue-rated (1400 series). The following document explains how to properly install the low profile load cell, including detailed procedures on specified torques installation, adapter thread class 3 and tension pre-load specifications. ... 1 2.50 63.5 3.50 88.9 4.50 114.3 6.50 165.1
7-16 Jack to 7-16 Jack Adapter Ohm Straight Bulkhead | 272174 - Amphenol RF
In-Series: Alias: 7167471A1-ATS-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: ... Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. 7-16 Panel Mount Jack 4-Hole Flange 50 ...
BMB Pin D38999 Contact (Size 8) for Ø.087” LL Cable
D38999 Series I, II, III and IV : Style Size 8 ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock MIL-STD-202, Method 107, Condition B : Shock ...
2.92mm Male to 2.92mm Male 250mm Cable Assembly for .085 Cable
RF Series 2.92 mm : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 ... - Amphenol RF
Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold/Passivated: Body Material: Stainless Steel: ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard:
UG-1019/U HN-Type Jack to HN-Type Jack Adapter 50 Ohm ... - Amphenol RF
In-Series: Alias: 11050: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. UG-212A/U HN Type Jack to HN Type Plug Right Angle 50 Ohm 082-91.
Humboldt Female Cable Connector, 2 Port H12M-0001 | SV Microwave
RF Series SMPS : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Shock ...
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead