Search Results for 165 series
SMPM Product Series Solutions Guide Catalog - Amphenol RF
SMPM PRODUCT SERIES The SMPM product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... −65°C to +165°C MIL-STD-202, Method 107, Condition B MIL-STD-202 Method 101 (Test Condition B) - 5% Salt Solution
s | Amphenol Global Search | Amphenol
Amphenol provides a series of 40G QSFP+optical module products, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series. ... Yagi Antennas S.8Y-165 - AMPHENOL PROCOM Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51P PDF Customer Drawing (Size: 125 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S.
CUSTOMER OUTLINE DRAWING - Amphenol RF
THIRD ANGLE PROJ. DWG SIZE REV UNLESS OTHERWISE SPECIFIED, DIMENSIONS ARE IN METRIC AND TOLERANCES ARE: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm ANGLES NOTICE - These drawings, specifications, or other data (1) are, and remain the
Twinax Contacts - High speed contacts - Amphenol Socapex
If you need a reliable and high-performance connector solution for MIL-STD-1553 and ARINC 429 standards, then the Twinax Contacts from Amphenol Socapex are the way to go. These contacts come in contact size 8 and are available for use with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are qualified further to EN3155-024 and EN3155-025, ABS1600, and ABS1607 standards, ensuring ...
P-17E-1657-25 | Amphenol Global Search | Amphenol
Search Results for 17e-1657 fce17-e09sa-3d0g | Amphenol Global Search | Amphenol 17e-1657 | Amphenol Global Search | Amphenol 17e-1725-2 | Amphenol Global Search | Amphenol They serve versatile applications like datacom, industrial, automotive, consumer, and military. 0.80mm, 1.00mm, 1.27mm, 1.50mm, and 2.00mm pitch signal connectors in board ...
BMB Male Bulkhead Connector for .085 Cable, FD - SV Microwave
RF Series BMB : Body Style Jamnut/Bulkhead : Detent Full Detent : Electrical ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
All Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. ... Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Mini-BNC Connectors - Amphenol RF
The Mini BNC series expands on the SMB and SMZ series, providing a positive locking bayonet system, in contrast to the SMB and SMZ push-on mating. ... −65°C to +165°C: Thermal Shock: MIL-STD-202, Method 108, Condition D: Corrosion: MIL-STD-1344, Method 1001, Condition B: Vibration: MIL-STD-202, Method 204 (Test Condition B)
fakra | Amphenol Global Search | Amphenol
HD-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... Downloads. 95X820-165-YYY PDF Customer Drawing (Size: 256 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
All Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... -65°C to +165°C Brass Copper PTFE Silicone Brass Beryllium Copper Beryllium Copper Brass Compliant with Excemption 6C Environmental Temperature Range RoHS ...
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
QMA Jack to SMA Plug Adapter 50 Ohm Straight | 242263 - Amphenol RF
QMA Adapter Product Series Data Sheet (Size: 291 kb) 242263 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: QMA Jack to SMA Plug: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
RF Series SMPM : Gender Plug (Male) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
SMPM Female VITA 67.3 Backplane Contact for .047 Cable
Meet SMPM Female VITA 67.3 Backplane Contact for .047 Cable 3221-40071. The perfect product line for various environments with great specifications.
type | Amphenol Global Search | Amphenol
Product Unit Price Qty Total Remove If you have any product questions please contact us at 800-828-8840 before selecting Checkout.
CUSTOMER OUTLINE DRAWING - Amphenol RF
e. temerature range: -65 c to 165 c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol, smp-fsba-254, and date code" interface per mil-std-348 series "smp jack both sides" scale 4.000 customer outline drawing all other sheets are for internal use only