Search Results for 165 series
RP-SMA Jack to RP-TNC Jack Adapter 50 Ohm Straight
RP-SMA Jack to RP-TNC Jack Adapter 50 Ohm Straight
RECOMMENDED MOUNTING HOLE DIMENSIONS - Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 901-9610-1sf, and date code" ... series: sma jack lock washer 5/16 hex 1/4-36 uns-2a thread heat shrink tubing ferrule rear body stamp "amphenol" insulator contact 5/16 hex ref 1/4-36 uns-2a thread
All Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in.
MIL-DTL-83723 Matrix, Pyle, Breakaway - Amphenol Aerospace
MIL-DTL-83723 Harsh Environment Circular Connectors Available in Matrix, Pyle, and Quick Disconnect Configurations
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...
Model 206C | PCB Piezotronics
Assembly lubricant (for Series 201-207 force rings) 1: 081A16: Mounting stud, 7/8-14 x 1.900", BeCu for Models 206C & 216B: 1: ... $165.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: 082B06. Anti-friction washer for Models (M)206C,... $76.00 USD (Pricing valid only in the U.S.)
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
SMP Female to SMA Male 6" Cable Assembly for .047 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Cable Type 0.047 Flexible Coax ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
Edge-Lock RF PCB Connectors - SV Microwave
Temperature Rating -65°C to 165°C -65°C to 165°C Vibration MIL-STD-202, Method 204, Condition D, 20Gs MIL-STD-202, Method 204, Condition D, 20Gs Shock ... SV’s Edge-Lock technology can be adapted to any RF connector series for any PCB thickness. Please contact your Applications Engineers at marketing@svmicro.com for more information.
CUSTOMER OUTLINE DRAWING - Amphenol RF
[.165] 2.8 ref [.110] 1.27 0.12 [.050 .004] 5 ref [.197] 1.05ref [.041] 0.38ref [.015] 6.5 ref [.2559] 2.73 [.107] 4.24 [.167] 0.63 [.025] 0.21 [.008] 2.6 [.102] 2.03 [.080] 6.5 [.256] revisions rev description date ecn appr a release to mfg. 29-jun-20 15254 eh b smp-mssb-pcs-17 a smp-mssb-pcs-17 size smp-mssb-pcs-17 rev amphenol rf e. hill 17 ...
SMPM (Size 12) D38999 Pin Contact to SMA Male 6" Cable Assembly for ...
D38999 Series I, II, III and IV : Termination Style Solder ... -65°C to +165°C : Shock MIL-STD-202, Method 213, Condition I : Thermal Shock MIL-STD-202, Method 107, Condition B : Moisture Resistance ...
MCX Connectors - Amphenol RF
The MCX (Micro Coaxial) series is available with 50 or 75 ohm options, and has broadband capability ranging from DC to 12 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling. ... −65°C to +165°C: Thermal Shock: MIL-STD-202, Method 107 (Test Condition B), Except high temperatures @ +200⁰C: Corrosion:
RF Connectors - Amphenol RF
Our most compact connector series requires less than 2mm x 2mm of PCB real estate. Our largest products are designed to support the high power needs of 5G wireless infrastructure. ... 0.085-inch Conformable 165 items; 0.085-inch Semi-Rigid 165 items; 0.086-inch Conformable 165 items; 0.086-inch Semi-Rigid 165 items; 0.141-inch Conformable 145 ...
REVISIONS - Amphenol RF
a. temperature range: -65 $ c to +165$ c b. durability: 500 cycles min. 4. :the center of gravity. 5. packaging: a. tape and reel: 13" reel. 1000 pcs per reel b. t&r to be marked "amphenolrf, smp-msfd-pce-1 , and date code" interface per mil-std-348 series: smp full detent section a-a scale 5.000 recommended pcb cut out and trace scale 1.500
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 262102 - Amphenol RF
MMCX Ultraminiature Product Series (Size: 151 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in.
2.92mm Female Bulkhead Connector for .085 Cable - SV Microwave
RF Series 2.92 mm : Gender Jack (Female) Coupling Threaded : Orientation (Body) ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 242178-10 PDF Customer Drawing (Size: 78 kb) 242178-10 STP 3D Model (Size: 2681 kb ) Product Life Cycle. Product Life Cycle; Part Status: ... 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application.