Search Results for 165 series
Amphenol RF
b. temperature range: -65 $ c to +165$ c 4. packaging: a. quantity: single pack b. marking: bag to be marked "901-9244-1, and date code".250-36uns-2a insulator interface per mil-std-348 sma series staking in 4 places 90$ apart scale 4.000. author: amphenol rf created date:
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51P PDF Customer Drawing (Size: 125 kb) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm 925-106A-51S.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
N-Type T-Shape Adapter Jack-Plug-Jack 50 Ohm | 172125 - Amphenol RF
In-Series: Alias: N9073A1-AT5GP-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99: ... 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. UG-28A/U N-Type T-Shape Adapter Jack-Jack-Jack 50 Ohm 082-99.
PT SERIES - Amphenol-Air LB
The PT series is mateable and interchangeable with connectors of the following standards: MIL-C-83723, LN 29500, LN 29504 NFL 54125, NAS 1599 DEF 5325-3, DEF 5326-3 IEC Publ. 130-7 These circular connectors with three pin bayonet couplings are available with solder, crimp, PCB, and wire- ... 14 14-19 30 165 315 – ...
Differential Twinax Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex's Differential Twinax Contacts are a great solution for differential pairs with impedance of 100 to 150 Ohms. Available in contact size 8, these connectors are suitable for MIL-DTL-38999, EN3645, EN4165 and ARINC600 connectors, and are offered in crimp and PC Tails versions. However, these contacts require modification of cavities Size 8 to accommodate keyed contacts.
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ... 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in.
All Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
Metallic self-closing Caps - Accessories - Amphenol Socapex
The caps are compatible with 38999 Series III, RJTV, and USBTV connectors. These self-closing caps are designed to save space, and the absence of noise from pending cap adds to their benefits. Overall, Amphenol Socapex Metallic Self-Closing Caps provide a reliable solution to protect receptacles in harsh environments, ensuring that connectors ...
HIGH VOLTAGE INTERCONNECT - アンフェノールジャパン株式会社
B-SERIES The B-Series is a compact single pole high voltage connector system capable of operating as high as 40 kVDC. The quarter turn locking system ensures that the plug and receptacle remain properly mated during operation.
All Products - Amphenol
Series I Terminal Junction Modules and Series II Socket Junction Modules are robust, reliable, and perform to M81714 electrical and mechanical standards. Series I uses standard M39029/1 pin contacts. ... Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
Mobile Devices | Markets - Amphenol
Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles. Amphenol Mobile Consumer Products LDS Antennas ... Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating up to 5A.
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
RF Series SMPS : Detent Smooth Bore : Number of Ports Single : Termination Style ... -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMP Female to SMA Male 6" Cable Assembly for .047 Cable
RF Series 2 SMA : Gender 2 Plug (Male) Cable Type 0.047 Flexible Coax ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Thermal Shock ...
All Products - Amphenol
The Front Runner series offers a multiplicity of connector features which makes it a first choice to meet the high performance and high-reliability requirements of medical, transportation, industrial control, and avionics applications. It's constructed with lightweight, non-corrodible material. ... 165 » ABOUT AMPHENOL ...
FOUR-CHANNEL, ICP SENSOR SIGNAL CONDITIONER - PCB
Model Number 482C15 FOUR-CHANNEL, ICP SENSOR SIGNAL CONDITIONER Revision: J ECN #: 47052 [6] Performance ENGLISH SI Channels 4 4 Sensor Input Type(s) ICP®, Voltage ICP®, Voltage [2] Voltage Gain(± 1 %)(at 500 Hz) x1, x10, x100 x1, x10, x100 [2]
ABS Coaxial Cable Product Information Sheet Type: TX10700J
700 Series Coaxial Cable Copper Clad Aluminum Conductor Foamed Polyethylene Dielectric Seamless Aluminum Tube Outer Conductor ... in. (mm) ( 6.5 165) 9 Product Weight (less reel) 152 ( 226) Reaction to Fire Classification – EN50575:2014 + A1:2016 AVCP System 3 EuroClass Dca-s1a, d2, a1 DoP no: 0007 *xxxx denotes customer specifed print .
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
RF Series 1.85 mm : Gender Jack (Female) Orientation (Body) Straight ... -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration ...