Search Results for 17ehd-026-p-aa-0-00
HVC2P60FS110 | Amphenol Global Search | Amphenol
HVC2P60FS110 | Amphenol Global Search | Amphenol HVC 2.8mm 2 Pos 180° High Voltage Connector(Inline Version) - Hybrid&EV ... As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China.
AT06-12SD-SRGRY 12-Way Plug Female Connector with Strain Re
0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; AT Series; ... ATT-16-00 - Size 16 Stamped and Formed Contact Tool 14-16 AWG. REQUEST A QUOTE. ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG.
NGCON Fiber Optic Connector Series - Amphenol Fiber Systems ...
Insertion Loss (dB typical) 0.25 Maximum Loss (dB maximum) 0.75 0.75 Return Loss (dB typical) 35 50 Return Loss (dB minimum) 30 60 Channel Servicing Single Channel Repair Single Cyclic Durability 500 Shell Size Channels Accessory Thread 11 2, 4 M15 X 1 13 6 M18 X 1 15 8, 10 M22 X 1
General Purpose Low Profile | PCB Piezotronics
Model:1203-11A/084A100. Measurement Range: 500 lbf; Measurement Range: 2224 N; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm; Size - Height: 2.50 in
Amphenol Assembletech
1. Connector 8i: 80pin, 0.5mm pitch 2. Connectors with active and passive latch are optional 3. Impedance 85 ohm and 100 ohm are optional 4. 30AWG~34AWG loose cable or ribbon cable are optional 5. High speed reach PCIe Gen3 8GT/s per lane and SAS 24Gbps per lane 6. Meet PCIe OCuLink specification or SAS4.0 specification . Mechanical Performance. 1.
A2
(1.5 - 0.35 mm†) 3.05 mm (.120 in) tommy weight:6.6g 19.1 22.4 31.6–0.6 standard molded color is grey. additional colors shown in part number chart are available via special order. end cap - black - all connectors 6 requires contact retention wedge awm-6s a2 added colors blu-org to color chart 31jul2023 jah dh color part number part number ...
B TYPE - Amphenol Sine
(2.0-0.5mm²) 3.68 mm (.145 in) of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 11dec13 drp see part number chart 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale ...
EWOC-debords.qxd (Page 1) - Amphenol Socapex
Sin. 10 to 2000HZ, 10g, peek to peek 1,52mm (0.06 inch), 3 directions MIL-STD-1344 method 2005 EIA-455-107 NA 500 cycles EIA-455-21-45db -55db Olive drab cadmium 500H 0,5/0,8db EIA-455-34 method A 0,5db/0,8db-30db EIA-455-34 method A NA Tensile load Water Immersion Mechanical shock Vibration Max Number of Channel
High Power Contacts | Products | Amphenol Aerospace
The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to prevent the beryllium copper tines from “relaxing” at higher temperatures ...
Amphenol AV-THLIN2BNCM-007.5 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 7.5ft Amphenol AV-THLIN2BNCM-007.5 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector ...
Model 8161-011A | PCB Piezotronics
Model 8161-011A:DIN rail mount strain gage signal conditioner, +/- 10 V & 4 to 20 mA outputs, calibrated in voltage, 10 VDC bridge excitation voltage,
AT06-2S - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel
Max. alarm card power rating @12V: 18mA (0.22W) @24V: 20mA (0.48W); @48V: 30mA (1.44W) Alarm wire size #24 AWG, typical (#26 to #20 AWG) Terminals Wire wrap or mates with TE Connectivity 3-640428-3 Dimensions: Specifications: 300CB08/nrg300CB08 Height: Depth: Width: 300CB08-C/nrg300CB08-C Height: ...
Protimeter HygroMaster L | Latest in Handheld Hygrometry
Range 32°F to 122°F (0°C to 50°C) ±0.9°F (±0.5°C) Nominal response 30% to 90% and back to 30% RH in; 45 seconds @ 68°F (20°C) Warranty: 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Downloads Hygromaster L Datasheet (English)
Model J352C33 High sensitivity, ceramic shear ICP® accel., 100 ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
FM104 accelerometer mounting fin for motor vibration monitoring
Accelerometer mounting fin, 0.25″W x 1″L. Model FM104. Fin mount, 0.25” wide, 1.00” long. Buy This Online Now! The FM series of accelerometer mounting fins is designed for motor vibration monitoring. Fin mounts can be epoxied or welded between the cooling fins of large electric motors. Fin mounts are typically used on non-drive ...
Thermometrics Water Detection Sensor - amphenol-sensors.com
6 Wire AVSST, 0.3SQ Black/Black 7 Label 15 X 15 mm Laminated Coating Materials ... 100-1000 Hz 4.9 Resonance Frequency 0.75 0.50 0.50 No Resonance Frequency 29.4 33 3.00 1.50 1.50 Table.2 Vibration Durability Test 3 – Sweep vibration Frequency (Hz) Direction (Acceleration) X-Axis Y-Axis Z-Axis
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
- rel. nrn 35533 08/24/09 stw a dcn 39255 07/12 stw b dcn 41510 07/15 stw checked: approved: drawn: stw 08/24/09 stw 08/24/09 jmc 08/24/09 rohs compliant
Data Sheet MXR Analog - temposonics.com
20.0 Electric ‘pin to pin’ = (electric stroke (es) + 153.2) MXRC (4.4) MXRS (10.7) M10×1.5 - 6 g Ø28.0 19.8 2.0 M12×1 - 6 g Connections and wiring Connection Type The Temposonics® M12 integrated connector (shown in Figure 3), meets the most stringent protection requirements important for the difficult
VQ548MP2-DA Datasheet - SGX Sensortech
T: +48 (0) 32 438 4778 E: [email protected] www.sgxsensortech.com CERTIFICATION ATEX IECEx Certificate / File: OBAC 18 ATEX 0024U IECEx OBAC 18.000 U Standards: EN 60079 EN 60079-0:2012 -1:2014 EN 50303:2000 IEC 60079-0 ed6.0 (2011) IEC 60079-1 ed7.0 (2014-06) Product Marking: II 1G Ex d a IIC Ga I M1 Ex da I Ma Ex d Ex a I Ma Certified