Search Results for 17ehd-026-p-aa-0-00
Serie PCC420 sensores de vibración de 4-20 mA
Los sensores de vibración de 4-20 mA son ideales para monitoreo de procesos y mantenimiento basado en la condición. Pueden proporcionar un nuevo nivel de protección con la supervisión del estado de la maquinaria las 24 horas del día, los 7 días de la semana. Los sensores de 4-20 mA reflejan los niveles de vibración […]
Model 352C65 ACCELEROMETER KIT Installation and Operating Manual - PCB
"P" 1 THREAD PITCH SHOWN "X" SENSOR INTEGRAL MOUNTING STUD 63[1.61] REVISIONS REV DESCRIPTION DIN R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
PDM: Rev:P Released - Amphenol CS
PDM: Rev:P Released .STATUS: Printed: Oct 13, 2010. PDM: Rev:P Released .STATUS: Printed: Oct 13, 2010
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.453 Post 0.334 PTFE 132147-40 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132144-12 SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 132332
Konektory PCB - Vojenský konektor | Amphenol Socapex
Naše řešení pokrývají různé typy technologií využívajících měď a/nebo optická vlákna a jsou navrhována jako konektory s vysokým počtem vývodů nebo vysokorychlostní řešení.
TNC & Type N - アンフェノールジャパン株式会社
Amphenol® RF 8lobalfR9Solutions wwwJ4mphenol Markets TranspBfBfff+Bf PublifBfBff3f Industrialf+ Product Description 4f96ffff+s fineerfffBff compromisinffriorfJ reverfJfffff–5ffted
Automotive | Markets | Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
Thermoforming | Temposonics
Accurate positioning of the hydraulic press in the thermoforming machinery is critical for maintaining the proper tolerances on the final product.
10052825-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX ® , part number 10052825-101LF
Model PD-0065 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
4-Port Antenna
pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV270622A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 5 Integra compatible ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 880-960 Polarization --- ±45° Gain Over all Tilts dBi 15.7 ± 0.5 16.0 ± 0.5 16.4 ± 0.4
8656353065LF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, Crimp Contacts 8656 Socket Signal Gauge 20/24 AWG, 500 Mating/Unmatings, Pack: 500/Box.
EX-13-3-C-20-332PN | Amphenol Global Search | Amphenol
This x-polarized side-by-side variable tilt antenna provides exceptional suppression of all upper sidelobes at all downtilt angles. It also features a wide downtilt range. Variable electrical downtilt provides enhanced precision in controlling intercell interference. The tilt is infield adjustable 0-9°.
PRODUCT DATA DRAWING C DCN 36569 03/09 STW
3x .040±.002 1.02±0.05 120 apart spaced on a .562 b.c.005 date approved revision history rev description third angle projection product data drawing interpret dimensions and tolerances.xxx dimensions are in inches tolerances: fractional: 1/64 angular: x 7) remove all burrs unless otherwise specified 95077 sf4501-6023 cage code
Pegasus Series | Amphenol LTD
Operating temperature -65˚C to +125˚C; Insulator body: Ultem / Polyetherimide; Grommet & face seal: Silicone rubber; Contact retainer: Stainless Steel
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant ...
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
VQ6005 VQ600 - Series of Certified gas detection heads for 0 to 100% ...
SGX SENSORTECH Head office Courtils 1, 2035 Corcelles-Cormondreche, Switzerland Tel. +41 (0) 32 732 16 70 Fax. +41 (0) 32 732 16 99
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.256 Post 0.160 PTFE 132147-26 SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9880-RFX SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm 132105
Temperature Sensors – Amphenol Sensors
With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
0.190 Inches (4.83 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 000-68175-11RFX. BNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm 112568.