Search Results for 17ehd-026-p-aa-0-00
ORDERING OPTIONS - amphenol-antennas.com
Standard values based on NGMN-P-BASTA version 10.0 recommendation. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Home - Amphenol Canada
Home - Amphenol Canada
Cable Boot RG-59 | 60030-000
Alias: BOOT-59U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59, RG-62, Belden ...
Model 176m46a | PCB Piezotronics
0: 40890-03: 3: Product Documents. Product Specifications Product Manual Product Drawing Russia Certification Korea Certification Cert 1 Korea Certification Cert 2 CSA Certificate of Conformance ATEX Certification Cert 1 ATEX Certification Cert 2 IECEx Certification Cert 1 IECEx Certification Cert 2 PESO Certification. About PCB ® PCB ® ...
Assembly Instructions-C15 Amphenol Triax Threaded, 7/8-20 and 11/16-24
289 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Assembly Instructions-C15 Amphenol® Triax Threaded, 7/8-20 and 11/16-24 Step 1 Slide nut, washer and gasket over cable. Cut off outside
7170-005 | CSTACK/CLGA CONNECTORS | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 7170-005
Precision Test Cables - Amphenol RF
Amphenol RF offers a full range of Precision Test Cables designed for radio frequency applications. Precision Test Cables feature all industry standard connector interfaces in between-series and in-series designs.
Compact Combiners PRO-ISO-PHY-TETRA-S2 - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S2: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or Tx : 410 - 415 MHz / Rx : 420 - 425 MHz or Tx : 415 - 420 MHz / Rx : 425 - 430 MHz: Type: TETRA combiner: Max. Input Power: 25 W per port: Insertion Loss Tx-Ant. ...
SMP, SMPM and SMPS PCB Surface Mount Connectors - SV Microwave
3.0 lbs; Insertion Force - LD: 5.0 lbs; Insertion Force - FD: 7.0 lbs; Withdrawal Force - SB: 0.5 lbs; Withdrawal Force - LD: 7.0 lbs; Withdrawal Force - FD: 9.0 lbs; Axial Misalignment.010” Max; Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD ...
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial ...
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial Pulse Terminating with Wink (2W DPT/WINK) Channel Units ... For loop lengths from 0 to 400 Ohms, place option X to X2. For loop lengths longer than 400 Ohms, place op-tion X to X1. 8. Primary transmission path 18. a. For 3656-00: Loop closure is inhibited immediately
2011-2-22 Lantern riddles guessing on festival of lanterns
From:Amphenol Author:Amphenol Clicks:12395times PubTime:2011/2/22 0:00 Lantern riddles guessing on festival of lanterns Last: 2011-02-02 Dinner with those who didn’t go back hometown on New Year’s Eve
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
Operation Manual E-Series ET SSI - Temposonics
3 Teposonics ® ESeries ET SSI ATEX/UK Ex/IECEx/CEC/NEC/CCC Certified Operation Manual 1/ The term qualified technical personnel characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibility (EMC) • have received adequate training for commissioning and service ...
54122-114721450LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal connectors. Contact us today for more details of BergStik ® , part number 54122-114721450LF.
SMA Terminator Pl 50 Ohm Without Chain | 901-10106 - Amphenol RF
SMA Plug Termination 50 Ohm Without Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
LUTZE Cat6A RJ45 Panel Pass Through Device
The new Cat6 A panel pass through provides 10 Gbit/s data transfer rate and is suitable for Industry 4.0/IIoT network applications. This device is backward compatible and replaces prior Cat6 rated device. LUTZE RJ45 panel pass throughs are easily installed within a standard 22.5 mm cut out. They are UL listed, Type 4X, 12, and 13 rated and ...
Telaire T6613/T6615 Series Development Kit - Amphenol
• A clean 5.0 ± 5% VDC power supply capable of sourcing up to 200 mA peak, 35 mA average • Reliable UART communications at 5.0V levels with the T6613/6615 • Although the T6613/6615 is designed to withstand a large amount of RF exposure, it is still important to keep the sensor as far away as
MicroSpace™ 1.27mm - 10145204-130KLF - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Double Row, Top Latch, 30 Ways
ADC-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Designer Version 6.0 and higher REV020318GJ Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
11828-1DA | LynxReceptacle 3.2mm | Amphenol
Amphenol manufactures Lynx. Contact us today for more details, part number 11828-1DA