Search Results for 18-13
Industrial | Markets - Amphenol
5GFlex® 18 Assemblies 5G Flex Assemblies are dependable and flexible, outdoor rated, general-use coaxial cable assemblies fitting for many 5G applications. Utilizing Times Microwave’s cable heritage, these assemblies will withstand the test of time while providing reliable electrical performance.
P-FS1-R38-X0A2-XX - Sheet2 - Amphenol CS
dec 25/13 d c b a a eng.rel.no. scale size project dwg. no. c sheet rev. approvals date drawn designed checked qa app'd unless otherwise specified dimensions are in milimeters ... 18.20 2.93 6.30 1.14 min. 0.95 part number (no hold down tabs) resonance dampening feature packaging fs1-r38-20a2-10 yes fs1-r38-20a2-00 no fs1-r38-30a2-10 yes
CHAMBERED Application Data Sheet - temposonics.com
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 L P C 1 X X 0 X To build the sensor model number in the fields provided above, download the product ...
M39029 | Amphenol Global Search | Amphenol
Find various products and information related to M39029 /56-348, a push-pull connector with retention spring and mating indicator band. See specifications, data sheets, catalogs, and compliance documents from Amphenol and its divisions.
AHDM04-18-14PN-059 Receptacle Kit, shell size 18, 14 positi - Amphenol Sine
AHDM04-18-14PN-059 Receptacle Kit, shell size 18, 14 positions, pin, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD34-18-14PN Call Us 1-800-394-7732
C-HVCOSFXXXD-ģ ) - amphenolpcd.com.cn
18 see table 3 dc pt1000 sensor 2 packed in bulk table 2: componenets list assembly 3d reference drawing t=2.40 ±0.1 protective cover mounting plate openings and thickness dimensions Ø 6. 60 ±0.1 1 15 17 2 4 5 3 16 14 11 10 9 8 6 18 7 12 13 c-hvcosfxxxd c-hvcosfxxxd c-hvcosfxxxd c-hvcosfxxxd
Level Plus - temposonics.com
2. 제품은 13장에 명시된 특수 사용 조건에 따라 13장의 승인 인증에서 지정하는 위험 구역이나 안전한 구역에만 설치할 수 있습니다. 3. 측정 대상 액체는 제품의 일부 습식 부품과 호환됩니다. 4. 적절한 기능 및 안전 승인을 위해 mts 플로트를 사용해야 합니다.
13160-001 | Amphenol Global Search | Amphenol
Search Results for 13160-001 ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION - SV Microwave rohs compliant catcheres mit interface per 8x smpm male mil-std-348 8x smpm male interface per mil-std-348 full detent 8x.259 6.58 3.51 2x .125 3.18 8x ... .120±.001 3.05±0.03 2x.095 2.41 max. product data drawing materials; bodies & contacts ...
EU RoHS II CoC - amphenol-aerospace.com
April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: ... 4/18/2023 3:13:31 PM ...
TEMPOSONICS III
SPECIFICATIONS PARAMETER SPECIFICATION Measured Variable: Displacement, Velocity (magnitude only) Resolution: 16 bit or 0.025 mm, whichever is greater Non-Linearity: < ± 0.02% of full stroke or ± 0.05 mm, whichever is greater Repeatability: < ± 0.001% of full scale or ± 0.0025 mm, whichever is greater Hysteresis: < 0.004 mm Outputs: Voltage: 0 to 10 Vdc or +10 to 0 Vdc *; Minimum load ...
round contact | Amphenol Global Search | Amphenol
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Right Angle Jack 4-Hole Flange Round Post 50 Ohm 132318. SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9531-2.
cpc series 2 | Amphenol Global Search | Amphenol
RECEPTACLE, 2 PIN, ATP SERIES A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm).
INDUSTRIAL PLUGS & SOCKETS
13 SPECIAL PLUGS & SOCKETS //www.amphenol-sine.com Private & Confidential© Amphenol Sine Systems. 14 EXAMPLE OF APPLICATIONS Data centers Construction sites Industrial applications Office containers Tunnel ... 1/18/2024 9:57:22 AM ...
Model 682A02 | PCB Piezotronics
18 VDC excitation voltage, with internally jumper selectable excitation current and voltage gain. DC Power: (±10%)24 VDC; Specification Notes ... Typical. [4] If unit is used in conjunction with a sensor having a bias over 13 VDC, full scale output may be affected or sensor may not power up. [2] Jumper selectable on internal circuit board. ...
AHDP06-18-06SN-BRAC030 2 Positions, Plug, Socket, Shell Siz - Amphenol Sine
AHDP06-18-06SN-BRAC030 2 Positions, Plug, Socket, Shell Size 18, Standard Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on). Comparable to PN# HDP26-18-6SN-C030 $0.00
SYSTEM ATTACHMENTS - amphenolpcd.com
13 14-16 17-21 22 23-24 25 26 27-28 29 30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ... ALBPCL75P02X -02 .125 3.18 .477 12.12 .160 4.06.600 15.24.030 .76.040 1.02 0.07 1.95 ALBPCL75P03X -03 .188 4.78 .518 13.16.180 4.57.035 .89 0.08 2.36 ALBPCL75P04X -04 .250 6.35 .549 13.94
AHDP06-18-20PN-BRA 20 Positions, Plug, Pin, Shell Size 18,
AHDP06-18-20PN-BRA 20 Positions, Plug, Pin, Shell Size 18, Reversed Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on)-AHDP06-18-20PN Call Us 1-800-394-7732 My Account
hvc2p28fs104 | Amphenol Global Search | Amphenol
HVC2P28FS104 is a 2.8mm diameter, 180° angle, metal shielded, high voltage connector for hybrid and electric vehicles. It has IP67, IP6K9K and IPXXB ratings, and can withstand 900V DC and 20-40A rated current.
ca252 | Amphenol Global Search | Amphenol
atp06-2s | Amphenol Global Search | Amphenol ca252 | Amphenol Global Search | Amphenol atp06-4s-sr01bk.pdf - www.amphenol-sine.com revisions 48.5±0.6 rev eco a1 - description release new drawing date by appr 09/may/22 ian tommy strain relief end cap black - all connectors title: connector standard color is grey. other colors for option. 4 pos ...
Operation Manual R-Series - SSI - Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)