Search Results for 18-13
Accessories Catalog Level Plus - temposonics.com
Our floats come in a variety of sizes from 18 mm (0.71 in.) up to 203 mm (8 in.) in diameter. Float materials are available in stainless steel, FEP, Titanium, Nickel Alloy C-276 and Buna-N.
10-779778-08P | Amphenol Global Search | Amphenol
Search Results for 10-779778-08p Shielded Connectors for Industrial Applications - Amphenol CS Bergstak ® shielded connector with 0.80mm pitch is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application.
AT62-16-0122 Stamped & Formed Nickel-Plated Female Contact, Size 16, 16 ...
AT62-16-0122 Stamped & Formed Nickel-Plated Female Contact, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1062-16-0122, 845250017
Model 422E13 | PCB Piezotronics
Model 422E13:In-line charge converter, 1 mV/pC, +/-2.5V output, -5% frequency 5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
14-Port Antenna - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 18.1 Cross Polar Ratio Main Direction (0°) dB > 15.8 Sector Edges (±60°) dB > 6.3 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets: RET 13.2 kg 29.2 lbs Survival Wind Speed 241 km/hr 150 mph Wind Loads (160 km/hr or 100 mph) Front 480 N 108 lbf Side 284 N 64 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
APXVLL19P 43-C-A20 - Amphenol Antenna Solutions
Upper Side Lobe Suppression, Peak to +20° dB 17 18 20 20 18 First Upper Side Lobe dB 17 18 22 23 18 Cross-Pol Over Sector dB 13 12 10 11 12 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 29 28 23 26 23 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 28 28 28 28 28 Specifications follow BASTA guidelines.
AMC4 Cable Assemblies - Amphenol RF
AMC4 to RP-SMA Cable Assemblies 13 items; AMC4 to RP-TNC Cable Assemblies 18 items; AMC4 to SMA Cable Assemblies 12 items; AMC4 to TNC Cable Assemblies 18 items; Applications. Waterproof IP Rated 36 items; Tamper Resistant 12 items; Cable Type. 0.81 mm Micro-Cable 6 items; 1.13 mm Micro-Cable 108 items;
B A1 - Amphenol Sine
4. MATING PART: AHDP06-18-06S* (* = SEAL TYPE) ( C030 OPTION) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP02-18-06PN-SRAC030 A1 RELEASE NEW DRAWING 15JUL20 VITO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol ...
Ideal for… - Amphenol Antenna Solutions
18 • WLPHVPLFURZDYH FRP TIMES MICRA TM LMR ... 13. BNC Male Straight Plug TC-240-BM-X 3190-2890 <1.25:1 (2.5) Knurl Solder Crimp A/G 1.3 (34) 0.58 (14.7) 0.043 (19.5) 14. BNC Male Right Angle TC-240-BM-RA-D 3190-2869 <1.25:1 (2) Knurl Solder Crimp A/G 1.0 (25.1) 0.57 (14.5) 0.115 (52.0) 15. BNC Male Right Angle EZ-240-BM-RA-X 3190-2868 <1.30 ...
AT16-18PD-PM11 18 Position Panel Mount Receptacle, Pin, Keye
AT16-18PD-PM11 18 Position Panel Mount Receptacle, Pin, Keyed D, Brown-18 Position Panel Mount Receptacle, Pin, Keyed D, Brown Call Us 1-800-394-7732 My Account
SIZE TYPE B C- - amphenol-sine.com
4. mating part: ahdp04-18-06s* ( * = seal type ) (not c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-06pn-sra a1 release new product 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-06pn-sra plug,18 sz,6 pos,pin contact,standard dia. seal ...
10117836 | Amphenol Global Search | Amphenol
Shell: Copper Alloy, 50u"(1.27um) Min. Ni plated over all. Product specifcation refer to FCI GS-12-0928. Package specification refer to GS-14-2157 (Tray package style).
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Quick-Connex ® M12 DC Micro High Temperature Chem-Gard® Cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are built with our Chem-Gard® 200°C Cable providing superior resistance to chemicals and high heat and abrasion protection in harsh industrial conditions.. The Chem-Gard® 200°C cable is fully bonded to the connector using a unique ...
2025E MODAL TESTING 13 LBF MODAL SHAKER - pcb.com
electrodynamic modal exciter, is capable of providing up to 13 lbf (58 N) of peak force excitation in a small footprint weighing just 13 lb (6 kg). With a 0.7 in (18 mm) general purpose stroke and useful frequency range beyond 9 kHz, the 2025E is suitable for structural testing and experimental modal analysis applications,
Level Plus - Temposonics
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
Pump cavitation detection - Wilcoxon Sensing Technologies
Normal pump running produced only a small increase in the vibration signal (0-18 seconds) and the sensor output returned to the quiescent 4 mA after the pump was shut down. ec 1.5 3.02 4.54 6.06 7.58 9.1 10.62 12.14 13.66 15.18 16.7 18.22 19.74 21.26 22.78 24.3 25.82 27.34 28.86 30.38 31.9 33.42 34.94 36.46 37.98 39.5 41.02 42.54 44.06 45.58 47 ...
4-Port - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 18.9 > 17.3 > 17.1 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 10.1 > 13.0 > 12.9 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz ...
Model 260A11 | PCB Piezotronics
18 pF [3] Insulation Resistance (all channels) ≥1000000000000 Ohm: ≥1000000000000 Ohm: Output Polarity (in direction of markings) Negative: Negative ... Industrial charge amplifier with 13 sele... Add to cart for a quote. Add to Quote. Model: 443B02. 1-channel system, dual-mode charge ampli... $6,782.00 USD (Pricing valid only in the U.S ...
AT16-18PB-PM15 18 Position Panel Mount Receptacle with Strai
AT16-18PB-PM15 18 Position Panel Mount Receptacle with Strain Relief End Cap, Pin, Keyed B, Black-18 Position Panel Mount Receptacle with Strain Relie Call Us 1-800-394-7732 My Account