Search Results for 18-13
RTS718ND23S03 Receptacle, Jam Nut, PC Tail, 23 Position, Fe - Amphenol Sine
RTS718ND23S03 Receptacle, Jam Nut, PC Tail, 23 Position, Female, Shell Size 18, with Silicone Seal. Comparable to PN# UTS718D23S-Receptacle, Jam Nut, Call Us 1-800-394-7732
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX Cable Assemblies designed for radio frequency applications. MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Whip Antennas MU 911-LX/... - AMPHENOL PROCOM
Approx. 0.058 kg / 0.13 lb. Mounting: 18 mm dia. hole: Ordering Designations. Model Product No. Frequency; MU 911-LX/l: 130001237: 824 - 894 MHz (EAMPS) Add to quote: MU 911-LX/m: 130001512: ... Mounting can take place in an 18 mm dia. hole with access from the outside only. When cleaning the car in car-washing machines, the whip should be ...
4-Port - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 18.9 > 17.3 > 17.1 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 10.1 > 13.0 > 12.9 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz ...
REV DESCRIPTION ECO # - RELEASE 13-303 A UPDATED NEW TITLEBLOCK 15-053 ...
dc block, sma-m/f, 1-18 ghz, 20w 12/12/13 finish: t.tuhn 12/12/13 written permission of xma corp. items without the express manufacture or sale of other part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the property these drawngs and c b 4 dias concentric ...
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
PowerBOSSlite M35 (1 3/8) - Downloadable CatalogM35 (1 3/8”) - 3 & 4 POSITION SPECIFICATIONS Temperature Range -20°C to +90°C Single-rated; -20°C
2025E MODAL TESTING 13 LBF MODAL SHAKER - pcb.com
electrodynamic modal exciter, is capable of providing up to 13 lbf (58 N) of peak force excitation in a small footprint weighing just 13 lb (6 kg). With a 0.7 in (18 mm) general purpose stroke and useful frequency range beyond 9 kHz, the 2025E is suitable for structural testing and experimental modal analysis applications,
Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace
13 .0 7 .5 49 46 2300 900 8* 12 14 23 17 42 40 2300 900 8 8 10 46 33 26 28 2300 900 Contact Size Wire Size Contact Crimp Tensile Strength . Min Max . Wire Insulation 22 28 26 24 22 3 5 8 12.054 20 22 20 8 12 20.083 16 20 18 16 20 30 50.103 8* 14 12 70 110.255 8 10 8 150 220.255 * with #12 wire well Contact Data LMD Receptacle LMD Plug Optional ...
16 & 18 AWG Mini & Micro Retractile Quick-Connects
• RoHS Compliant • 16 AWG Mini – 600 V • 18 AWG AC/DC Micro – 300 V • Operating Temp Range -40ºC to 90ºC • Male/Female Configurations Cord sets made with TPC ... 60601 16/3 3 Pole Mini Male/Female 13 1 5 12 60603 16/3 3 Pole Mini Male/Female 13 3 15 12 60621 16/4 4 Pole Mini Male/Female 10 1 5 12
106735-13 | aldenproducts.com - Amphenol Alden
Receptacle Housing. Quantity. 1
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
132203 | Amphenol Global Search | Amphenol
Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb ) 132203-18 HFSS 3D Comp Model (Size: 13993 kb ) ... SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface Mount Center Contact 132203-13 ...
AHDP02-18-20PR-SRA 20 Position Sealed Panel Mount Receptacl - Amphenol Sine
AHDP02-18-20PR-SRA 20 Position Sealed Panel Mount Receptacle, Pin, Shell Size 18, Reduced Diameter Seal (Blue), Smooth Ring Adapter-20 Position Sealed Call Us 1-800-394-7732 My Account
D D AJ-165/13-4 M55116/13-4 .290 .010 AP-116-19 AP-116-6 - NEXUS A
aj-165/13-2 m55116/13-2 .228 .010 ap-116-18 aj-165/13-3 m55116/13-3 .250 .010 ap-116-8 aj-165/13-4 m55116/13-4 .290 .010 ap-116-19 notes; 1. connectors are qualified to mil-dtl-55116. 2. mark military part identfying no., manufacturers name and cage code located approximately as shown. aj-165-30 aj-156-11 ap-105-5 ap-116-3 ap-116-7
AHDP02-18-20PR-WTA 20 Positions, Sealed Panel Mount Recepta - Amphenol Sine
AHDP02-18-20PR-WTA 20 Positions, Sealed Panel Mount Receptacle, Pin, Shell Size 18, Reduced Diameter Seal, Wide Thread Adapter-20 Positions, Sealed Pa Call Us 1-800-394-7732 My Account
Amphenol
d.parks 18/jun/13 none plug, keyed, 12 socket, atm series notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c
Level Plus - Temposonics
Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.67 Stainless steel 251 981-2 0.71 Nickel Alloy C-276 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 ®
TNC to TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC to TNC Cable Assemblies designed for radio frequency applications. TNC to TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
APXVB4L26V 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 13.4 13.2 12.2 13.7 Cross Polar Discrimination Over Sector dB 7.5 6.9 7.8 6.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20.7 18.6 12.7 17.3 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.