Search Results for 18-13
Level Plus - Temposonics
Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.67 Stainless steel 251 981-2 0.71 Nickel Alloy C-276 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 ®
IN-LINE CHARGE AMPLIFIER - pcb.com
Excitation Voltage +18 to 28 VDC +18 to 28 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Voltage ± 5.0 V ± 5.0 V Output Polarity Inverted Inverted Output Impedance 100 ohm 100 ohm ... Size (Diameter x Length) 0.52 in x 3.4 in 13 mm x 86 mm Weight 1.15 oz 32.7 gm All specifications are at room temperature unless otherwise ...
Operation Manual R-Series V Powerlink 552010 - Temposonics
Temposonics® R-Series V POWERLINK O I 6 I 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
RTS6BS14N12P03 Plug, 12 Position, Male, Shell Size 14, with - Amphenol Sine
RTS6BS14N12P03 Plug, 12 Position, Male, Shell Size 14, with Silicone Seal. Compatible to part # UTS6JC1412P
B A1 - amphenol-sine.com
4. mating part: ahdp06-18-21s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-21pn-sra a1 release new drawing 13/jul/20 louie of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process ...
Backshell - amphenol-in.com
standard finish is cadmium olive drab for other finishes consult factory. back | next| next
Amphenol Antenna Solutions
M8 4.313(14)mm 18-22Nm M10 16(17)mm 32-40Nm 7 TIGHTENING CONNECTOR Connector Wrench-10 5 8Nm-16 18 22Nm. INSTALLATION INSTRUCTIONS www.amphenol-antennas.com ... 13 Plain Washer (M10) 10 14 Plain Washer (M8) 8 15 Spring Washer (M10) 6 16 Spring Washer (M8) 8 17 052007 Tilt Indicator 1 18 0521709 Tilt Label 1 ...
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 5.25 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to 2.4mm Straight Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MS24-180 DRAWN 2022-10-17 16:13:52
6800400ENQv - Amphenol Antenna Solutions
Main Direction (0°) dB > 20.6 > 21.7 > 18.7 Sector Edges (60°) dB > 8.0 > 9.7 > 7.2 Maximum Effective Power Per Port Watts 250 W Inter Band Isolation dB ≥ 28 Standard values based on NGMN-P-BASTA version 10.0 recommendation. ELECTRICAL SPECIFICATIONS Ultra Wide Band Y2 Frequency Range MHz 1695-2690 MHz 1695-1880 1920-2180 2490-2690
B B1 - amphenol-sine.com
3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 14-18 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 16 14-18 Stamped & Formed AT60-14-0144 Male Contact - Pin, Gold-plated 16 14-18 Stamped & Formed ...
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Temposonics
ID: 13.5 mm (0.53 in.) OD: 32.8 mm (1.29 in.) Thickness: 7.9 mm (0.312 in.) Rotation: Vertical: 18° Horizontal: 360° 24 mm (0.95 in.) 43 mm (1.69 in.) 14 mm (0.55 in.) 40 mm (1.58 in.) 20 mm (0.79 in.) Ball-jointed arm, M5 thread 18° rotation 24 mm (0.95 in.) 57 mm 14 mm (2.24 in.) (0.55 in.) 40 mm (1.58 in.) 9 mm (0.35 in.) Ball-jointed arm ...
REVISIONS - Amphenol Sine
PIN, STAMPED, SIZE 16, 14-18 AWG, A SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: ... 13 AMPS 4.2 CONTACT MILLIVOLT DROP: 100 MILLIVOLT DROP @ 13 AMP TEST CURRENT. 4.3 RoHS COMPLIANT 5. RECOMMENDED WIRE RANGE: 14 - 18 AWG (2 ...
AM-031 - Amphenol Ardent Concepts
6 Ardent Concepts, Inc. 130 Ledge Road, Seabrook, New Hampshire 03874 USA info@ardentconcepts.com (603) 474-1760 WWW.ARDENTCONCEPTS.COM PATENTED TECHNOLOGY
4-20 mA configurable vibration transmitter module
99256 Rev.D.1 10/18 iT300 4-20 mA configurable vibration transmitter module Key features • Accepts input from accelerometers (single or dual output) or piezovelocity ... 13 – B-14 – B+ 4-20 mA Loop A 15 – A-16 – A+ Power input 17 – P-18 – P+ Not used 19 – 20 – System architecture PLUS +24 VOLT POWER
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
18 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Pyle B THREADED STYLE CONNECTORS • Stainless steel shells** provide corrosion resistance • Metal-to-metal bottoming ... Size 16 contacts . . . 13 .0 amperes max .
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
d.parks 18/sep/13 none p-wedgelock, 8 position, at series notes: unless otherwise specified 1. material: thermoplastic; color: green 2. rohs compliant 3. cavities: 8 4. keyed: n/a 5. use with connectors at04-08p* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date ...
PRELIMINARY - Amphenol CS
dr c. h. tan 2006-10-18 projection size scale housing contact pos 2 pos 1 pos 3 pos 4 see note 5 pos 1 pos 3 pos 2 pos 4 scale 3:1 (31.00) (11.50) (15.90) (11.85) (3.60) (3.00) confidential product number contact plating note 10073379-001lf note 2 product number contact plating rohs compatibility 10134751-001lf tin over nickel (lead free) see ...
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
Assembly Instructions ..... 12, 13 J. 26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® ... Insert Arrangement 18-32 20-16 20-24 20-39 20-41 Service Rating I II I I I
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.