Search Results for 18-13
INSTALLATION INSTRUCTIONS - amphenol-antennas.com
13. Reconnect RF signals and DC power.o-lbs) torque. Visit us online at www.amphenol-antennas.com Version 5.0 V133 September 2024 Page 1 INSTALLATION INSTRUCTIONS Omnidirectional Antennas - BA1012, BA1312, BA6012 and BA6312 Series N275F ... 9/18/2024 8:30:25 AM ...
B A1 - amphenol-sine.com
4. mating part: ahdp06-18-21s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-21pn-sra a1 release new drawing 13/jul/20 louie of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process ...
13 - amphenol-antennas.com
13 5761400G-3 5761400D x-3 Penta Band, 30-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 3047 mm Quot pforn pamet poi pi p ng n n ar n ing nturing n pain niin Etreme pain niin n n tur pp i n ntrol Sh niin in g hi poduct Ipovn poduc ih nie. REV231121A(TH) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 7
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
50 ft-over = +18" / -1" c091 (m16) 4 pos circular molded, std. strain relief, male to leads, 18awg, 4c part number length (meters) ca0911a800401012 1 (3.28 feet) ca0911a800402012 2 (6.56 feet) ca0911a800403012 3 (9.84 feet) ca0911a800405012 5 (16.40 feet) ca0911a800407012 7 (22.96 feet) ca0911a800410012 10 (32.80 feet) ca0911a800413012 13 (42. ...
Reversible USB Type C connectors for Modern Consumer Applications
Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. ... (18) EXAMAX (18) DesignCon (17) PwrBlade (17) USB Connectors (16) Data Center ...
Protocol Manual MH-Series CANopenSafety - Temposonics
1.1 PL 21.03.13 Description for Safety configuration checksum changed. 10.3.2 Revision D Rev D PL 01.09.14 Product code and Revisions updated 10.1 ... Table 7 SDO Abort Codes 18 Table 8 SRDO Information Direction 26 Table 9 Refresh Time 26 Table 10 SRDO Configuration valid 27 Protocol Manual
Operation Manual R-Series V SSI 552011 - Temposonics
Temposonics® R-Series V SSI Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety
2C4U3MX065X06F wxys0 - Amphenol Antenna Solutions
Total Connector Count 18 PORTS Connector Type 4.3-10 FEMALE Dimensions 633 x 343 x 246 mm (24.9 x 13.5 x 9.7) Radome Color Options GREY • Fixed tilt panel antenna with 18 connectors • Ultra-wide band performance • Ideal solution for Small Cell applications • This antenna meets the requirements of the U-NII Features 2C4U3MX065X06F wxys0
Amphenol
18.8 10.3 7.6 3.8 2x2.0 reservoir no potting potting or not in reservoir mating end: gold pcb end: tin contact plating athd04-1-8p-bm1x variants potting mating end: nickel pcb end: tin weight (grams) 13.1 13.1 athd04-1-8p-bm11 part number athd04-1-8p-bm12 no potting mating end: gold pcb end: tin mating end: nickel pcb end: tin athd04-1-8p-bm13 ...
HERMETIC SOLUTIONS - Amphenol Aerospace
2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77
B A5 - amphenol-sine.com
3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 14-18 Stamped & Formed AT62-14-0122 Female Contact - Socket, Nickel-plated 16 14-18 Stamped & Formed AT60-14-0144 Male Contact - Pin, Gold-plated 16 14-18 Stamped & Formed ...
10051922 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 10051922-2010ELF.
PROPRIETARY AND CONFIDENTIAL 13.5 THE INFORMATION CONTAINED IN THIS ...
2.13 1.30 2.50 12.30 13.50 24.13 23.00 2.05 2.48 5.50 2.40 pair pitch detail b scale 16 : 1 4 1 2 3 2 detail a scale 8 : 1 4 plcs contacts signal ground contacts quad assembly revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev. date approved proprietary and confidential f d c b a c 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a--16 pair ...
UE27AC54100 | Amphenol Global Search | Amphenol
A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 ...
AT04-12PA-PM01 - 12-Way Flange Mount Receptacle
ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AT-RK200 - Miniature Field Repair Kit. REQUEST A QUOTE. ATRT-100 - Contact and Wedgelock Extraction Tool. ... 13 Position PanelMate Receptacle. REQUEST A QUOTE. A Series™ Connectors Collection. REQUEST A QUOTE. AT04-12PA-PM15 12 Position Receptacle, Pin, Panel ...
4U4VTSP1X12F xys5 - amphenol-antennas.com
Elevation Beamwidth (3 dB) degrees 20.7° ± 1.7° 18.8° ± 1.3° 17.9° ± 1.5° 17.5° ± 31.6° Electrical Downtilt degrees (x) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153 Upper Sidelobe Suppression dB > 13.3 > 14.2 > 13.8 > 10.1 Isolation Intraband dB 25
Model 333B32 | PCB Piezotronics
18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤300 Ohm: ≤300 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: ... 7.5 to 13 VDC: Excitation Voltage: 19 to 30 VDC (TLA) TEDS LMS International - Free Format. English SI; Output Bias Voltage: 7.5 to 13 VDC:
General purpose accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –55° to +120°C
C_HR - Amphenol CS
Amphenol Amphenol Corporation Amphenol Taiwan Corporation. NOTES: 1. HOUSING: HIGH TEMP. THERMOPLASTIC, UL 94V-0, COLOR- BLACK. 2. CONTACT: COPPER ALLOY, 0.15mm ...
Model 352C33 | PCB Piezotronics
18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: Discharge Time Constant: ... 7.5 to 13 VDC: Temperature Range-10 to +200 °F-23 to +93 °C: Excitation Voltage: 20 to 30 VDC (TLA) TEDS LMS International - Free Format. English SI ...