Search Results for 18-13
How to Order FEATURES - アンフェノールジャパン株式会社
10 MHz - - 2 5 13 18 100 MHz 6 12 17 24 33 40 1000 MHz 25 31 38 43 54 60 Working Voltage (VDC) @ 25 C & sea level 100 Dielectric Withstanding Voltage (VDC) @ 25 C and 50 mA max. charging current 300 Insulation Resistance (Gohms) @ 25 C and working voltage 5 Contact Current Rating
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Super-Trex® Reduced Diameter Control Cable (12 AWG)
various conductor counts from 8 to 22 conductors. 20 AWG, 18 AWG and 16 AWG also available. • UL Listed • CSA • Type TC • 600 V • FT-1 Flame Rating • RoHS Compliant • Max Conductor Temperature 90°C • Suitable for Class I, II, Div. 2* 1. BUNCH STRANDED TINNED SOFT DRAWN COPPER —
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS outer ferrule bushing male contact plug body assembly used with RG-62, 71, 210 cable only Step 1 For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm)
SIAL - SIHD PCB Connectors - Amphenol Socapex
13 000m New factory in Pune, India - 1st board level connectors: HE8 - 1st “licence Bendix” ... 3 standard modules are available with 18, 58 and 98 signal contacts on 5 rows . These allow arrangements up to 392 contacts . The various modules are maintained in a metallic shell,
Enhanced Cooling with Smart Card-to-Wire (CTW) Fan Modules
Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. ... DesignCon (18) DATA CENTER (17) PwrBlade (17) USB Connectors (16) Harsh Environment ...
Level Plus - Temposonics
Ø 18 (Ø 0.7) Ø 47 (Ø 1.85) 77 (3.01) 29.3 bar (425 psi) 149 °C (300 °F) No 0.67 Stainless steel 251 981-2 0.71 Nickel Alloy C-276 251 981-4 Standard floats Pressure Temperature Magnet offset Specific gravity Material Part number Ø 18 (Ø 0.7) Ø 47 ®
Amphenol
3 Amphenol Miniature Cylindrical connector selection guide CHARACTERISTICS Solder Crimp PT MS/PT SP MS/ PT-SE PT-SE Intermateable† O O O O O Contacts Solder • • •
TPA/GMT Combination Fuse Panels - Amphenol Broadband Solutions
18/100A 130781 1/4A 100151 1/2A 004001 3/4A 004008 1A 100991 1-1/3A 004006 1-1/2A 004011 2A 004002 2-1/2A 130783 3A 004012 3-1/2A 130782 4A 004013 5A 004014 7-1/2A 004010 10A 004015 12A 102287 15A 102288 20A 127240 20A + cover 131340 Dummy fuse 132748
SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm
1.13 mm Micro-cable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10250: ... SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 132203-18. SMA Straight Crimp Jack 0.81 mm Micro-cable 50 Ohm 901-10761.
APXVLLL15B_43-C-I20 - 6-Ports, X-Pol, Panel Antenna, 1.5m, 3x1710-2690 ...
Gain Typical dBi 17.6 17.8 18.7 18.7 18.6 ... dB 17 15.7 13.5 12.6 13.6 F/B at +/-30deg Total Power dB 24.3 26.1 25.6 21.6 19.9 First Upper Side Lobe Suppression dB 19.4 19.4 19 18.2 14.9 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 28 Interband Isolation dB 28 VSWR - 1.5
APXVB4L20B 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 19.6 19.4 17.7 18.7 First Upper Side Lobe Suppression dB 13.5 12.9 13.9 14.7 Cross Polar Discrimination Over Sector dB 8.9 7.4 4.5 4.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.4 17.3 12.5 14.4 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26
Hermetic Military - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 13 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Hermetic MIL-DTL-38999, Series III TV
Amphenol
11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications:
D-Sub Cable Connectors - Amphenol CS
Male 10A Black 8638PPC1005LF 8638PPC1006LF 16 to 18 0.9 to 1.3 7 1.8 2.55 Male 15A White 8638PPC1505LF 8638PPC1506LF 12 to 14 2 to 3 7 2.8 3.7 Male 20A Red 8638PPC2005LF 8638PPC2006LF 9 6 7 3.75 4.65 Male 40A Blue 8638PPC4005LF 8638PPC4006LF 8 to 10 5 to 8 7 4.8 5.5 Female 10A Black 8638PSC1005LF 8638PSC1006LF 16 to 18 0.9 to 1.3 7 1.8 2.55
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
Amphenol Communication Solutions Extends high-speed cable product ...
Enterprise Server Solution Providers Launches EDSFF, OCP, Power Shelf and PCIe ® DirectAttached ® Cable Solutions. Singapore, March 4, 2023 – Amphenol Communications Solutions is pleased to announce today, the release of its high-speed cable solutions with options to meet PCIe ®, EDSFF, OCP specifications, and power shelf requirements. In close collaboration with the PCI-SIG association ...
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
18 to 28 VDC; Constant Current Excitation. 2 to 20 mA; Input Connector. 10-32 Jack; Output Connector. BNC Jack; Resistance (Minimum required at input) 10; 8. ohms Size. 3.4 x 0.5 in; 86 x 13 mm. Notes [1] High frequency response may be limited by supply current and output cable length.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.