Search Results for 181422060·4
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0161Px-M1 REV B1
13.4 13.0 13.0 m8x1.25 rthp0161p*-m1 xxxx ø25.3 ø3.2(4x) of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rthp0161p*-m1 eco-mate,receptacle,8mm single pin contact,screw barrel type,flange wall mounting b1 - release new dwg format 08/14/14 drack see part number chart materials list
P4-BBUULL15-N1, -N1N, -S1, -S1N - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 1.5m, 2x 694-960/2x 1427-2690/2x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
Model TLD356M155 - PCB
Model TLD356M155 - PCB
C:Users orceDesktopNew folder (4)C-MB2LLN0900 REV A2 - Amphenol Sine
m 2 . 5 ( 4 x) 19.8 19.8 25.7 25.7 ø 2 . 7 36.3 Ø21.40 m23x1.0 mb2lln0900 xxxx Ø19.8 of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 mb2lln0900 m23b,rec.,str,9pos(4+5),flange,extension,checkmate a1 - first release 10/06/14 tod see part number chart materials list size process specifications: material ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
46.4 24.4 21 7 32.5 24.9 18.2 7 59.4 6 1 at04-6p receptacle, 6 pin, at series 4 1 aw6p p-wedgelock, 6 position, at series 5 6 at60-202-16141 contact, pin, solid, size 16, 16-20 awg 6 1 at06-6s plug, 6 socket, at series 1 1 aw6s s-wedgelock, 6 position, at series 2 6 6 at62-201-16141 contact, socket, solid, size 16, 16 - 20 awg 3 notes: unless ...
B A1 - amphenol-sine.com
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated condition ) 2.6 mating cycle durability: 500 min cycles 2.7 rohs compliant 3. mating part: ats06-34sx2-* plug (x = a,b keys ; * = all modifications) 4. all dimensions are for reference use only. p/n: ats13-34pa2-bm01 p/n: ats13-34pb2-bm01 key way (4 ...
Amphenol Aerospace
Amphenol Aerospace
High Current Connector and Cabling System from Amphenol Now Available ...
Editorial Contact: The Simon Group, Inc. Joanna Puglisi-Barley Phone: (215) 453-8700 E-mail: publicrelations@simongroup.com Reference # APL-A-5349
C:UsersjheadDesktopChrisFiles from ChinaC-AM-N04PX2-HA REV A2
2.1 current rating: 4 amps 2.2 voltage rating: 60v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (Diameter x Height) 4.0 in x 1.75 in 101.6 mm x 44.5 mm [5] Weight 4.9 lb 2.2 kg Mating Connector PT06A-8-4S PT06A-8-4S Connector DT02H-8-4P DT02H-8-4P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice ...
C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
Water Detection Sensor BAF147 - amphenol-sensors.com
Water Detection Sensor BAF147 - amphenol-sensors.com
EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Performance Channels 8 - PCB
[1]User adjustable, factory set at 4 mA (± 1.0 mA). One control adjusts all channels. [2]Typical. [3]The low frequency tolerance is accurate within ±25% of the specified frequency. [4]Assumes input resistance >10 MOhms. Lower input resistance can be used, but will degrade performance.
4U4VTSP1X12Fxys5 - Amphenol Antenna Solutions
Small cell, Canister Antenna, 4FT, 32-Port, Omni & Sector Combination, XPOL, (8x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt
Specialized Application Antennas from Amphenol Antennas
Specialized Application Antennas from Amphenol Antennas
Displays - Gemeco
4.1" High Bright Color Display, Black. Part # DSM410-01. MFG # DSM410-01. $595.00 / ...