Search Results for 181422060·4
Amphenol CS-DSDMDB50MF-002.5 50-Pin (DB50) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB50MF-002.5 Cables Direct from the Factory at Cables on Demand. 50-pin (DB50) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
4 3 2 1 9 12 10 11 p 69.50 ref. Ø28.0 24.9 1 12 ma5cap1200-sx sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 1 2 3 notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast ...
A1 -- TOMMY RELEASED DRAWING AUG-25-2023 RONALD - Amphenol Sine
33.4 19.3 2.2 MASTER KEYWAY UNEF 1" 1/16-18THREAD 2A UNEF 1" 1/4"-18 THREAD 2A Ø28.6 33.8REF RELEASED DRAWING AUG-25-2023 RONALD N KEY-40°C ~ +105°C PART NUMBER-40°C ~ +125°C RTS718N4P RTS718N4P03. Title: C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS184 DWG drawingsC-RTS718x4Pxx_A1.dwg
APXVB4LTY16AB_43-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 1.6m, 10-ports FDD 1x 698-960/4x 1710-2690, 65deg, 8T8R 3300-3800MHz, 90deg unit beam, Integrated RET
802.0x.05.00 - AMPHENOL PROCOM
802.0x.05.00 - AMPHENOL PROCOM
B175 Low Chirp, 1kW, 20° Tilt, M&M Transducer, DT
B175 Low Chirp, 1kW, 20° Tilt, M&M Transducer, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
mfk0252bw-002-tl30g-50 | Amphenol Global Search | Amphenol
GS-01-001 4.2 General Information The vertical press fit Converged MetralTM header is available in 4 and 5 row configurations. ... -11Z 3.50 Rear Plug Up-12Z 4.40 Rear Plug Up-13Z 6.90 Wire Wrap & Rear Plug Up PDS: Rev :F STATUS:Released Printed: Jan 17, 2018.
odel 2258A - pcb.com
sotron ® accelerometer odel 2258A. ENDEVCO www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications. The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted.
Cerbo GX - Gemeco
Four tank- and four temperature ports as well as 3 VE.Direct ports, 3 USB ports, 4 digital inputs and 2 relays allow you to expand control to a new level. Maximizing systems performance was never this easy. The Cerbo GX serves endless purposes, extending perfect control to the most diverse applications.
APXVBB4L26H2_43-C-I20, -A-I20, -C-I20S, -A-I20S - Amphenol Antenna ...
12-Ports, X-Pol, Panel Antenna, 2.7m, 2x 690-960/4x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
kit, at series, 4 pos. plug, receptacle, contacts, & wedgelocks 2 kit contents 3 5 6 reference dimensions - assembled plug assembled plug and receptacle 1 19.6 46 21 7 21.9 18.2 32.5 7 59 4 6 1 at04-4p receptacle, 4 pin, at series 4 1 aw4p p-wedgelock, 4 position, at series 5 4 at60-202-16141 contact, pin, solid, size 16, 16-20 awg 6
2U4VT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Narrow 9.5″ Diameter, Omni Pattern, XPOL, (2x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
4 3 2 1 9 1 2 1 0 1 p 8 7 6 4 3 2 1 9 2 0 1 e 8 7 6 5 4 3 2 19 1012 11 p 5 4 3 2 e 7 5 3 1 0 1 1 5 4 3 2 b3 - updated 04dec15 mrf tommy - ma1cae1200 m23, plug, st, 12pos, e type 1 - ma1caf1200 2 - ma1cag1200 3 - ma1cap1200 4 - ma1car1200 5 - ma1cas1200 6 m23, plug, st, 12pos, e type, keyed "f" m23, plug, st, 12pos, e type, keyed "g" m23, plug ...
ILLUSTRATION: COMPLETE KIT A1 RELEASED DRAWING MAY-3-2023 JUN TOMMY
4. materials: housing body:zinc die cast,nickel plated. insulation insert:pa66,ul94/v-0. contact : brass, gold flash plated seal :nbr 1 illustration: complete kit 2 5. electrical data: a) current (max): 3a. b) rated voltage (max):500v(ac/dc). c) insulation resistance (min):5000m ohms . d) test voltage (between contacts):3050 v. 6.
C:UsersROrmanDesktop$ drawingsC-04410310003 REV A1 - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.5 insulation resistance: 5000 megohms min @ 25°c. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 mating cycle durability: 25 cycles 2.8 rohs compliant 3. mating part is 044-104-10003-02. 4. all dimensions are for reference use only. ø13.4 ø18 ...
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6161SxH-50PSx ...
1.4 contact: copper alloy, silver plated 1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 180 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition)
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 42 0000000016 00000 n 0000001356 00000 n 0000001453 00000 n 0000001737 00000 n 0000001863 00000 n 0000003416 00000 n 0000004605 00000 n 0000005672 00000 n 0000005804 00000 n 0000006926 00000 n 0000007949 00000 n 0000008076 00000 n 0000009336 00000 n 0000010544 00000 n 0000011576 00000 n 0000011645 00000 n 0000011743 00000 n 0000046185 00000 n ...
USB 3.1 Gen 1 Type C Connector - Amphenol CS
Page 4 . USB 3.1 Gen 1 Type C Connector Product Facts • Transfer SuperSpeed up to 5 Gbps • Reversible • Minimizes user waiting- time • RoHS compliant, Lead-Free, Halogen-Free Electrical Performance • Low Level Contact Resistance: – Initial 40m Ω max. / After 50mΩ max. • Insulation Resistance: 100M Ω min. • Voltage Rating ...