Search Results for 181422060·4
R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT
The single, high-frequency ceramic operates at any frequency between 130 and 210 kHz and has a narrow, 8° to 4°, beam, delivering amazing target resolution and bottom detail. Features. Depth and fast-response water-temperature sensing; 2 to 3 kW of power for exceptional deep-water performance;
Positronic Releases New Zinc Die-Cast Backshell Series
DT/DS and CT/CS zinc backshells are available in shell sizes 1 through 4, providing compatibility with a range of different D-sub connector sizes. Their top or side exit options enable flexibility in cable routing and connection orientation, and the captive mounted jackscrews simplify the mating process by ensuring a secure attachment and ...
Brochures & Leaflets - RFS Technologies
October 25, 2024 RCA12-50JPLR PLENUM-RATED RADIAFLEX® 1/2” FLEXIBLE RADIATING CABLE. RCA12-50JPLR is the first RADIAFLEX® radiating cable that can be installed anywhere inside a building, including air handling spaces (plenums), to provide even coverage for all types of wireless communications systems including Wi-Fi, 5G and public safety.
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52744 07/23 SEE PDM
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7016-0064-0065 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
Amphenol SF-NDYRYH0001-001M 1m QSFP-DD (200G / 400G) to 2 x QSFP28 ...
Amphenol’s innovative new SF-NDYRYH0001-001M series 1m/3.3’ length QSFP-DD “Y” Splitter Cable Assembly offers IT professionals the ultimate degree of installation flexibility in high-throughput (up to 400-Gigabits-per-second) Ethernet backbone connections, where it passively splits a single QSFP-DD (QSFP Double Density) 200G/400G Ethernet port connection via a “Y cable ...
793X-A and 793X-B - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 3 Progress Drive Frederick, D 21701 SA An Amphenol Company buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873
B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT - Gemeco
B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Tower Mounted Amplifi er - Amphenol Antenna Solutions
Packing Weight ≤ 4 kg ≤ 8.8 lbs Connectors (number, type) BTS 2 Connectors / 7/16-DIN Female ANT 2 Connectors / 7/16-DIN Female AISG 8-pin female, IEC 60130-9 Mounting Characteristics Attaches to Mast Diameter Wall or Mast Mounting 30-125 mm 1.2-4.9 in Block Diagram!" $ TTA-UMG101H-06
FIRST RELEASE Sep.15,2015 Drack Tommy - Amphenol Sine
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only. Ø27.5 69.1 ref.
B ATV04-18PX A3 C- B ATV04-18PX A3 C- - Amphenol Sine
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip68 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
RT00164SNH Square Flange Receptacle, Female, 4 Contacts, Size 3.6mm ...
RT00164SNH Square Flange Receptacle, Female, 4 Contacts, Size 3.6mm, 45A/500V, Shell Size 16-Receptacle, Square Flange, 4 Position, Female, Shell Size Call Us 1-800-394-7732 My Account
NovaSensor NPC-1210 Medium/Low Pressure Sensor
NovaSensor NPC-1210 Medium/Low Pressure Sensor
TITLE: NOTES: UNLESS OTHERWISE SPECIFIED INSULATION INSERT: PA66,UL94 ...
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only.
C:Users ormanDesktopPDF for Dale 10-19C-RTHP0203SxH-10C REV B1
1.4 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
4U6VT360X06Fxys5 - Amphenol Antenna Solutions
Canister, 2FT, 20-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
TITLE: DWG NO - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-2s* plug (* = all modifications) 5. all dimensions are for reference use only.
C4UX065X06Fxys4 - Amphenol Antenna Solutions
Panel, 2FT, 10-Port, 65°, (1x) 698-960 | (2x) 1695-2700 MHz (Y1 & Y2) | (2x) 1695-2700 MHz (Y3 & Y4), Fixed Tilt
CXL 900-6LW - AMPHENOL PROCOM
CXL 900-6LW - AMPHENOL PROCOM