Search Results for 181422060·4
TITLE: NOTES: UNLESS OTHERWISE SPECIFIED INSULATION INSERT: PA66,UL94 ...
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs compliant 3. all dimensions are for reference use only.
APXVB4LTY16AB_43-C-I20 - Amphenol Antenna Solutions
Hybrid FDD/TDD Antenna, X-Pol, 1.6m, 10-ports FDD 1x 698-960/4x 1710-2690, 65deg, 8T8R 3300-3800MHz, 90deg unit beam, Integrated RET
EIGHT-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Performance Channels 8 - PCB
[1]User adjustable, factory set at 4 mA (± 1.0 mA). One control adjusts all channels. [2]Typical. [3]The low frequency tolerance is accurate within ±25% of the specified frequency. [4]Assumes input resistance >10 MOhms. Lower input resistance can be used, but will degrade performance.
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Telaire T19501 Humidity & Temperature Sensor - Amphenol Sensors
Water Detection Sensor BAF147 - amphenol-sensors.com
Water Detection Sensor BAF147 - amphenol-sensors.com
2C4U3MT360X06F020s4BK Archives - Amphenol Antenna Solutions
2C4U3MT360X06F020s4BK Archives - Amphenol Antenna Solutions
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
3.2 4.0: TECHNICAL INFORMATION: MATERIALS • Housing: High-temperature thermoplastic •olour: Black C • Flammability rating: UL94V-0 • Pin: Copper alloy: ELECTRICAL PERFORMANCE • Current rating: 2A, 80°C ambient • Contact resistance: 20mΩmax. • Dielectric withstanding v oltage: 650V
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 11/19/2009 4:41:56 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/4/2010 8:57:24 AM
RT00164SNHEC Square Flange Receptacle, Female, with O-ring Seal and End ...
RT00164SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 3.6mm, 45A/600V, Shell Si Call Us 1-800-394-7732 My Account
Model 079A52 RUGGED GRID CAP FOR 0.5 INCH (12 MM) DIAMETER HIGH ... - PCB
3758.4 1.15 . 3 -6-4-2 0 2 4 6 8 10 12 100 1000 10000 100000 2Hz Frequency (Hz) 377C20 Free Field Corrections for Different Angles of Incidence 0° 30° 60° 90° 120° 150° 180° RI Actuator to Free Field Corrections with 079A52 Grid Installed 0° ...
Amphenol Aerospace
piggyback seal cable jacket.750 cable braid crimp bushing cable jacket cable braid crimp bushing cable braid cable dielectric trim excess braid.384 cable braid
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
Indoor Patch Antenna for Wall or Ceiling Mount - Amphenol Antenna Solutions
Dimensions (approximate) Length: 345 mm (13.6 in) Width: 345 mm (13.6 in) Height: 60 mm (2.4 in) Weight 2.3 kg (5.1 lbs) Temperature Range -30° C to +75° C (-22° F to +167° F) Colour Marine White Materials Cover ABS White Chassis Aluminium Mounting For mounting on wall or ceiling. Ø5 mm (0.2 in). Three holes.
Item Part number Cable OD Range - Amphenol Sine
4 MB5CKN0800-Sx SC000260 CONNECTOR Socket contact,2.0mm,Crimp 14~18AWG 1 2 4 SC000259 Socket contact,1.0mm,Crimp 18~22AWG 3 4 SC000385 Socket contact,1.0mm,Crimp 24~28AWG 4 MB5CKN0800-Sx XXXX 24.90 70.90 REF. MB5CKN0900-Sx XXXX MB5CKN0800-S1 Item Part number Cable OD Range 1 2 3 7.5~11.0 mm 14.5~17.0 mm Connector P/N MB5CKN0800-S1-KIT ...
B3 - UPDATED 04DEC15 MRF Tommy B4 - UPDATED LOGO 20APR16 MRF Tommy
4 3 2 1 9 1 2 1 0 1 p 8 7 6 4 3 2 1 9 2 0 1 e 8 7 6 5 4 3 2 19 1012 11 p 5 4 3 2 e 7 5 3 1 0 1 1 5 4 3 2 b3 - updated 04dec15 mrf tommy - ma1cae1200 m23, plug, st, 12pos, e type 1 - ma1caf1200 2 - ma1cag1200 3 - ma1cap1200 4 - ma1car1200 5 - ma1cas1200 6 m23, plug, st, 12pos, e type, keyed "f" m23, plug, st, 12pos, e type, keyed "g" m23, plug ...
Gemeco
We would like to show you a description here but the site won’t allow us.
Mounting Kits for Base Station Antennas
Standard pole mount brackets and mechanical downtilt brackets, also called scissor tilt brackets, for base station antennas.