Search Results for 181422060·4
Repair and Maintenance Returning Equipment Contact Information ... - PCB
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
4U4MT360X06F40s0BR Archives - Amphenol Antenna Solutions
4U4MT360X06F40s0BR Archives - Amphenol Antenna Solutions
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
Thermometrics NTC Diode Thermistors - amphenol-sensors.com
¼ λ Mobile Rubber Antenna for the 160 MHz Band MH 4-Z - AMPHENOL PROCOM
ZP4-mount: Permanently attached 4 m cable terminated with FME-connector. SPECIFICATIONS Electrical Model MH 4-Z Frequency Tunable by cutting within : 144 - 175 MHz (Also applicable : 175 - 225 MHz) Antenna Type ¼ λ mobile whip antenna Max. Input Power 150 W Polarisation Vertical Impedance 50 Ω VSWR ≤ 1.3:1 @ f.res. Bandwidth ≥ 15 MHz ...
Mounting Kits for Base Station Antennas from Amphenol Antennas
Standard pole mount brackets and mechanical downtilt brackets, also called scissor tilt brackets, for base station antennas.
USB 3.1 Gen 1 Type C Connector - Amphenol CS
Page 4 . USB 3.1 Gen 1 Type C Connector Product Facts • Transfer SuperSpeed up to 5 Gbps • Reversible • Minimizes user waiting- time • RoHS compliant, Lead-Free, Halogen-Free Electrical Performance • Low Level Contact Resistance: – Initial 40m Ω max. / After 50mΩ max. • Insulation Resistance: 100M Ω min. • Voltage Rating ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/13/2009 1:25:53 PM
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0121Px-H1 REV B1
1.4 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 4 µg/√Hz 39.2 (µm/sec2)/√Hz [3] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Length x Height x Width) 1.65 in x 0.845 in x 0.74 in 41.9 mm x 21.5 mm x 18.8 mm Weight 2.61 oz 74.0 gm Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic ...
Ionix Systems Limited TC's 2.11.20
4.3 A delivery or advice note must accompany every delivery, detailing the Order number, quantities and description of the Goods included in the consignment. 4.4 All Goods must be delivered at the delivery point specified in the Purchase Order, between 0800- and 1600-hours Monday to Thursday unless ot herwise agreed by the Purchaser in writing.
Model 686B01 USB programmable electronic vibration switch with 2 ... - PCB
PAGE 4 SENSORS AND INSTRUMENT ATION FOR MACHINE CONDITION MONITORI NG Operating Principles The Smart Switch operates over just two wires. It installs in series with any load (ie. annunciator, PLC or relay coil). To energize itself, the vibration switch scavenges power from the load’s power source. When the alarm
Telaire Thermal Runaway Sensor AX222058 - Amphenol Sensors
Telaire Thermal Runaway Sensor AX222058 - Amphenol Sensors
Protimeter GrainMaster i2 Grain Moisture Meter
Protimeter GrainMaster i2 Grain Moisture Meter
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0141Px-25C REV B1
2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >100 cycles 2.9 rohs compliant 3. all dimensions are for reference use only.
SIZE TYPE B C- - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-6s* plug (* = all modifications) 5. all dimensions are for reference use only. recommended layout
AMPHENOL-5G-Beamforming-mMIMO-Antennas-1 - Amphenol Antenna Solutions
AMPHENOL-5G-Beamforming-mMIMO-Antennas-1 - Amphenol Antenna Solutions
37-PIN D-SUB PINOUT SCALE 1 - PCB
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005