Search Results for 1915(e)(2)
FAKRA GEN 3 Straight Crimp Jack RG-59 RG-62 50 Ohm A Key Code
Alias: 3FA1-NASJ-C65W6: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
GB SSI - Temposonics
Shock rating 100 g (Single hit) / IEC-Standard 68-2-27 Vibration rating 5g / 10-150 Hz, IEC-Standard68-2-6 EMC Test Electromagnetic emmision EN 61000-6-3 Electromagnetic immunity EN 61000-6-2 (EN 61326/A1) EN 61000-4, Criteria A, CE qualified EN 61000-4-2/3/4/6, Criterium A CE qualified Form factor / Material Sensor head Stainless steel 1.4305 ...
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
Ø.250 [6.35] ECO 13993 30055 .57[14.5) 1 - PCB
Ø.250 [6.35] ECO 13993 30055 .57[14.5) 1 . Wit t the wri e Of p B Pi cs . Created Date: 2/19/2009 2:33:19 PM
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm F Key Code
Catalog - amphenol-antennas.com
Weight with bracket 2.2 kg 4.9 lbs Wind load @ 160 km/hr (100 mph) 78 N 17.5 lbf M O Mounting bracket Integral mounting bracket to fit on 30-60 mm dia. mast. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and ...
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg IURP RXU VXSSOLHUV ,W LV QRW RXU VWDQGDUG SUDFWLFH WR SHUIRUP FRQILUPDWRU\ DQDO\VLV RQ VXSSOLHG PDWHULDOV
LC Field - Amphenol Fiber Systems International (AFSI)
800-472-4225. For international calls please dial 214-547-2400 or e-mail us at info@fibersystems.com. About Amphenol Fiber Systems International: Amphenol Fiber Systems International (AFSI) designs, manufactures, markets and supports reliable and innovative
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts. This feature mitigates wear from mating misalignment with ...
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Not To Scale - buy.customcable.com
Not To Scale
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm B Key Code Stamped Contact. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C04S1 PDF Customer Drawing (Size: 82 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Products - allsensors.com
Resource Center Toggle children for Resource Center. Main Menu (Press to Return) Resource Center News & Events
NUMBER TYPE PRODUCT SPECIFICATION - Amphenol CS
e. Number of mated connector pairs to be tested: 10 6.2 Compliant pin insertion force Perform in accordance with EIA 364-05B. Fully populated connectors shall be applied to test boards with minimum, maximum, and nominal size plated through holes (as defined in Table 2) using an electric application press and FCI recommended application tooling.
ARINC 801 | Fiber Optic Termini - Amphenol Fiber Systems International ...
Amphenol can now offer ARINC 801 compliant termini for use in both cylindrical and rectangular connectors in commercial and military applications.
µCom-10Gb+ Series - Amphenol PCDAmphenol PCD
Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standard. 15mm max external diameter Cat6A connector. Environmental testing based on MIL-DTL-38999 Series III military spec (Thread version) Environmental testing based on MIL-DTL-26482 military specifications (Push Pull version) Available also in 38999 Series III, Shell size 11