Search Results for 1915(e)(2)
RJF TV6A - アンフェノールジャパン株式会社
• Panel thickness: 1,6 mm min and 3,2 mm max for standard jam nut receptacle • Compatible with standard RJFTV plug Data Transmission: •10 BaseT, 100 BaseTX, 1000 BaseT and 10G Base T up to 500 MHz networks •Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standard Environmental protection: • Sealed against fluids and dusts ...
Temposonics
Temposonics® ET SSI Data Sheet I 7 I FREQUENTLY ORDERED ACCESSORIES FOR ET-P – Additional options available in our Accessories Guide 551444 Position magnets M 20 (0 43 (16 14 (0 12 (06 40 (1 18° 23 (1 18° (1.65) (0.55) M5 24 (0.94)
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
2082-6346-dB - Model - XMA Corp
e attenuator, sma-m/f, dc-6ghz, 2 watt 2082-6346-db 10/9/18 yyww = date code. d work order. added longer 30 db version added 13-30 db longer version 13 - 30 db only 18-027 e t.kuhn 3/21/18 t.kuhn replace "xx" with appropriate two digit db value from electrical frequency range: dc to 6.0 ghz
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin E Key Code 2FAH-NESP-C01W9 FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin C Key Code 2FAH-NCSP-C00W9
Whip Antennas MU 9-XP4R/... - AMPHENOL PROCOM
This antenna is especially designed for installation on non-conducting surfaces as e.g. glass fibre roofs, as can be found on some trucks, busses, transport vans and trains. The antenna is an end-fed, ½ λ-dipole concept which can be fed in such a way that the antenna does not require a “ground plane” as required by the standard 1/4 λ, 5/ ...
MILVA NGVA USB Cordsets & Jumpers - Amphenol Socapex
Amphenol Socapex offers MILVA NGVA USB Cordsets and Jumpers, which are factory tested and ready to install according to the MILVA NVGA standard. These cordsets feature overmolded Ethernet and USB cables that comply with NATO's Generic Vehicle Architecture standard. The cordsets come with three signal possibilities and three plating options: black zinc nickel, olive drab cadmium, and nickel.
NUMBER TYPE GS-12-1222 PRODUCT SPECIFICATION - Amphenol CS
3.2 Operating Current Rating = 3.3 Operating Temperature Range = 4.0 Applicable Documents 4.1 FCI Specifications 4.1.1 Engineering drawing 4.2 Industry or Trade Association standards 4.2.1 Telcordia GR-1217 4.3 National or International Standards 4.3.1 Flammability: UL-94V 4.3.2 EIA 364: Electrical Connector/Socket Test Procedures Includin
2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces - Amphenol Sine
2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces Part# 416RS6. Comparable to PNs# GW62482,115-6,D51S31,100,110,513.1657T,508146,PE 1665 PP,UI416-6S-RU
Model 080A120 Flat Surface Magnet Installation and Operating Manual - PCB
E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products
TECHNICAL FEATURES - rfstechnologies.com
(10.63*2.60*0.98) 205*65*46 (8.07*2.56*1.81) 254*66*45 (10*2.60*1.77) Net Weight, ±10% kg (lb) 0.43 (0.95) 0.36 (0.79) 0.455 (1) PRODUCT DATASHEET PDS4E-555/6000 Broadband Power Splitter for Wireless & Indoor Application, Support 555-6000MHz with 4-way PDS4E-555/6000 REV : P1 REV DATE : 04 Aug 2021 www.rfstechnologies.com
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Kaye Customer Portal - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Not To Scale - buy.customcable.com
Not To Scale
RP - svmicrowave.com
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smpm sb male to 1.85mm e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1132-6146 www.svmicrowave.com title: proprietary
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Catalog - amphenol-antennas.com
E ec ca C a ac e c Frequency range* 408..470 MHz Bandwidth 8 MHz Polarization Vertical Horizontal beamwidth 360° Vertical beamwidth 16° Gain 6.0 dBd Electrical downtilt 0° Impedance 50 Ω VSWR <1.5:1 Maximum power 50 W Connector type N-Female Lightning protection DC grounded * Specify center frequency at time of order. Mec a ca C a ac e c ...
Aquacon Series E - アンフェノールジャパン株式会社
Aquacon Series Insert Arrangements Insert Arrangement 8-3 8-6 8-35 8-44 8-98 10-5 10-13 10-35 Service Rating M M M M I I M M Number of Contacts 3 6 6 4 3 5 13 13
EMOBILITY + BATTERY - アンフェノールジャパン株式会社
2-3 Pole | 800V | 200-320A Available in 8mm and 14mm Radsok contact sizes, this connector family is a robust choice for DC traction power, transmission, and motor applications. • HVIL • Shielded • Sealed IP6k9k • USCAR 2&37, LV 215 Compliant HVC 6-12mm 1-3 Pole | 1000V | 220A