Search Results for 2,3-dimethylphenol m.p
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1N Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SP20M2F Pin Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range ...
Daughterboard for UbiSwitch
%PDF-1.7 %µµµµ 1 0 obj >/Metadata 2802 0 R/ViewerPreferences 2803 0 R>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI ...
Mobile Mounts MG-Mount - amphenolprocom.com
Extraordinarily high attaching power: takes up to 1.6 m long whips. Silicone layer on contact surface protects the car roof and ensures maximum friction. Whips are fixed on the mount using a “hat”-screw which is supplied with the mounttogether with a special fastening key.
AT06-12SB-OMBRN 12 Position, Overmolded Plug, Socket, Keyed - Amphenol Sine
AT06-2S-KIT01 2 Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605. REQUEST A QUOTE. AT16-1518S-CAP Protective Cover for 12,15,18-Way Plugs, Black. REQUEST A QUOTE.
TN02 025 0010 1 Stamped contacts on reel for crimp machines
Socket, 2.5mm contact diameter, silver plated. For contact arrangements 2+PE, 3+PE, 14+PE (size 1); 12+PE (size 2). Related Items. ecomate C16-3/C16-L Circular Connector Catalog. REQUEST A QUOTE. TN0102500101 2.5mm silver pin (male) stamped contacts on reel for crimp machines (feeds left). 2,000 pcs. REQUEST A QUOTE ...
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
HIGH DENSITY HIGH PERFORMANCE CONNECTOR Amphenol's PCIe ® M.2 Gen 3 and Gen 4 connectors provide... DETAILS. 3000W EnergyEdge™ X-treme HIGHEST DENSITY CARD EDGE SERIES The NEW 3000W EnergyEdge™ X-treme Card Edge series offers the... DETAILS. View as List Grid. Results 1-24 ...
5761400 - Amphenol Antenna Solutions
10-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 MHz 5 Rea 65 67 mm 5761400 5761400 5761400D x enta an 10-ort 65 OL anel Antenna ariale Tilt 67 mm 3
18.0 ± 0.2 - SV Microwave
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60060 ) SMPS Size 16 Pin ( 9921-40001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Model 3503A1160KG/020LY | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model K2060E060 | PCB Piezotronics
Model K2060E060:Modal Shaker Kit, 60 lbf pk sine force, 1.4" pk-pk stroke, includes 2060E modal shaker with 2050E09 power amplifier, cooling package,
5 4 3 2 1 DESCRIPTION ECO # D (ASSUMES OUTPUT MATCH OF OF 2.0:1 OR ...
3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface 5 5 4 3 2 written permission of xma corp. items without the express
N-Type to SMA Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type to SMA Cable Assemblies designed for radio frequency applications. N-Type to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p. 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
350A Dual-Feed High-Current Panel - amphenol-ns.com
Input terminals 2 -hole compression lug 0.375" stud size on 1" hole . spacing, size up to 750 MCM Output terminals, high-current 2 -hole compression lug #10 stud size on 0.625" hole : spacing, size up to 2 AWG Output terminals, GMT 6-32 panhead screws (max. lug width of 0.32"/8.1 mm) torque to 6.3 in.-lb. (0.7 N·m)
SMPM Product Series Solutions Guide Catalog - Amphenol RF
Radial (Function of Bullet Length) 3° Min Board to Board Distance 6.6 mm Temperature Range Thermal Shock Corrosion Vibration Mechanical Shock Moisture Resistance 50Ω DC - 26.5 GHz (DC - 65 GHz on Extended Range Designs) 325 VRMS Min DC - 10 GHz 1.15 (-23 dB) Max 10 - 26.5 GHz 1.25 (-19 dB) Max 26.5 - 50 GHz 1.35 (-16 dB) Max 5000 MΩ Min 6 ...
ATM04-12PA-PM01 12 Position Receptacle, Pin, Panel Mount wi - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE. AT27-003-1200 Metal Mounting Clips, 11mm hole diameter, stainless steel. Comparable to PN# 1027-003-1200.
Temposonics
Ø 15,3 Ø 2,2 Ø 16,4 O-Ring Artikelnr. 401 133 O-Ring Artikelnr. 560 315 Material: Fluoroelastomer 75 ± 5 Durometer Anwendung: Flanschtyp M Material: Fluoroelastomer 75 ± 5 Durometer Anwendung: Flanschtypen T und D GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Alle Maße in mm D70 Pin Funktion 1 4 2 6 3 5 7
USB3 FTV Amplifier / Extender - Amphenol Socapex
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
AHDP04-18-20SN-SRA Size 18 receptacle, 20 positions, socket - Amphenol Sine
Wire Range: 16-22 AWG (1.5-0.5mm²), 14-20 AWG (2.0-0.5mm²) Amperage: 13A,7.5A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 ...
Model 629A61/016NF | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840