Search Results for 2,3-dimethylphenol m.p
EXCEL|MATE CC - アンフェノールジャパン株式会社
P/N Cable quantity Charging mode Cable section (mm2) l CN1 CN2 PE N CC CP SS502 5 charging mode 2, rated current 16A 2.5 2.5 N/A N/A 2.5 2.5 0.75 0.75 SF506 5 charging mode 3, rated current 32A 6 6 N/A N/A 6 6 0.75 0.75 DC VEhIClE CONNECTOR TYPES P/N Cable quantity Charging mode Cable section (mm2) DC+ DC- PE S+ S- CC1 CC2 A+ A-
d:pdf919-415j-71p12g 2 - amphenolrf.com
Title: d:pdf919-415j-71p12g_2.ps Created Date: 10/14/2019 3:05:04 PM
AD-BXDFDF-F(2) - Amphenol Antenna Solutions
AD-BXDFDF-F(2) - Amphenol Antenna Solutions
Model M209C11 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
M2786 SERIES - Amphenol Aerospace
2 ELECTRICAL SPECIFICATIONS: Voltage range: 18 to 48 VDC, IAW MIL-STD-704E. No damage (but may restart) if exposed to over-voltage surges IAW MIL-STD-1275A (100 V / 50 ms) & MIL-STD-704A (80 V / 0.1 s) Output #1 Voltage range: 2.5 to 28 VDC Current range: 0 to 3 A. Power range: 0 to 15 W Output #2 Voltage range: 2.5 to 28 VDC Current range: 0 ...
Temposonics
2.Die Temperaturklasse des Sensors ist T4. 3.Alle in den ATEX-, IECEx-, CEC, NEC-, und CCC-Zertifikaten sowie in Kapitel „2.3 Montage, Inbetriebnahme und Bedienung“ auf Sei-te 4 definierten Punkte müssen berücksichtigt werden. 4.Der Positionssensor ist für explosionsgefährdete Bereiche gemäß Abb. 41 geeignet.
NOTES: DRAWING NO. 1. PACKAGE CABLE ASSEMBLY IN BAG. TAG IN BAG WITH ...
2 place decimal 3 place decimal angles # 1$ cad file approved engineer drawn third angle proj. drawing no. title date date date dwg sizedrawing no. b scale: rev sheet of rev description date revisions eco appr 2.5:1 1 1 amphenol connex length xx.xx (see table) 0.75" max [19.05 mm] ins. loss : ---- dbmax other
Model 052FV015BZ | PCB Piezotronics
Model 052FV015BZ:2-socket MS3106 connector with environmental boot (meets MIL-C-5015) to Blunt cut cable with 15 feet of General purpose, polyurethane jac. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
1 2 3 schematic chart pin 2 pin 1 pin 3 mating shell chassis revision history rev description date by chg/no 0 first issue 06-04-18 mh ----19.80 [.780] 1 9. 8 0 [. 7 8 0] p22.00 [.866] 2~p3.20 [.126] panel cut out rear view 3.81 [.150] 3.81 [.150] 1 2. 7 0 [. 5 0 0] 3. 8 1 [. 1 5 0] 8. 8 9 [. 3 5 0] 2~p1 . 60[ 3] pcb-layout component side ...
Model 350B50 | PCB Piezotronics
Model 350B50:High amplitude, triaxial ICP® accel., 0.5 mV/g, 10k g range, w/built-in 2nd order low-pass filter (-3dB at 20 kHz)
B5 TITLE - Amphenol Sine
2.2 termination type:crimping. 2.3 wire range:16~18awg. 3.suitable contact:mp16m23xx. 4.rohs compliant. 5.all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b5 ms16m23xx eco-mate,socket contact,machine, 16-18awg, size 16
SS175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Humminbird 21-Pin, DT
1 kW with depth tracking down to 400 m (1,300#39;) Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard) 16° average fore/aft; 40 kHz of total bandwidth from one transducer; Medium frequency for superior mid-depth performance and excellent fish-target separation;
C091 11G012 009 5 U Female Receptacle, Quicklock, Size M16, - Amphenol Sine
HN 02 010 0158 2 - 1.0mm socket contact, gold plated, wire gauge 0.25-0.09mm². Stamped contacts on reel, 2000 pcs. REQUEST A QUOTE. TA 0000 - TA Series hand crimping toolFor single contacts. Heavymate Series D,E,F,M, C091 A Series. REQUEST A QUOTE.
www.sgxsensortech.com
www.sgxsensortech.com
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Super-Trex® 4 Conductor Aramid Reinforced Orange Portable Power Reeling ...
2. TINNED CONDUCTORS — Resists corrosion. Easier to solder. 3. FLEXIBLE CONCENTRIC ROPE LAY BUNCH STRANDED COPPER — Has longer life in reeling, flexing and twisting applications. 4. LIVE-FLEX RIBBED EPR CONDUCTOR INSULATION RATED 90°C — Ribbed to prevent kinking and breakage due to twisting and flexing.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 15 0 R] /MediaBox[ 0 0 612 792 ...
AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18 - Amphenol Sine
Duramate AHDP 18-06 (6 Pos/2 Used) AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18; AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18 . AHDC04-18-T Protective Cap for Plugs, with Cord, Size 18. $0.00. Protective Cap. PART NUMBER: AHDC04-18-T. Datasheet: View / Download. Circular. Plastic. SPECIFICATIONS:
00112910439 - Amphenol Air LB
Cover BJT / module rail M5 4 BJT. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts