Search Results for 2,3-dimethylphenol m.p
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
Model 080A13 | PCB Piezotronics
Model 080A13:Sensor mounting pad, adhesive mount to machine, 3/4" hex x 0.2" thk, 1/4-28 threaded hole for sensor mount
5916308NG - amphenol-antennas.com
R1 690-960 1-2 4.3-10 Female R2 690-960 3-4 4.3-10 Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Lead Pins are made of Cu, Sn, P alloy and all parts are fully RoHS and REACH compliant. Ordering Information Output Accuracy VVD Mode Part Number I2C 2% 3.3 V Update CC2D23-SIP I2C 2% 5 V Update CC2D25-SIP I2C 2% 3.3 V Sleep CC2D23S-SIP I2C 2% 5 V Sleep CC2D25S-SIP I2C 3% 3.3 V Update CC2D33-SIP I2C 3% 5 V Update CC2D35-SIP I2C 3% 3.3 V Sleep ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration April 4, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model m508br050ac | PCB Piezotronics
Model M508BR050AC:2-socket, molded composite connector (MIL-C-5015 compatible) to BNC plug with 50 meters of Shielded 2-conductor twisted pair polyurethan . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1519 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;Ž¥$-š>ÐÒÚf#‘ )Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à !{Œß(J˜Œ@FœX Ì i ø™QÍW/G0x%€1 E Œ.€†Ÿâ ”ÑÄ0 ½ zP Œ4a\Ãh ? âcøé Œþ Ñ/ ?zç-rn criR J¨ØŤWD#½bó,ÿ} o Oß íŸ Ä0 í Þ ...
MKS09P02 - Amphenol Antenna Solutions
Mounting Kit, 3-point pole mounting bracket
MC57AC09Mxx 1/2" 5 Position Single-ended Plug Cable Assembly
1/2" 5 Position Single-ended Plug Cable Assembly, Male Straight. Comparable to part number(s): 889D-M5HJ,805006K03M Heavy Equipment,Industrial,Automation,Conveyors,Packaging Machinery,Motion Control,Servo Motors,Distributed Power,Audio & Entertainment
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2967 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5â\I AÛÍZq $Žco’‡º ...
AHDP04-18-20PN-SRA Size 18 receptacle, 20 positions, pin, s - Amphenol Sine
Wire Range: 16-22 AWG (1.5-0.5mm²), 14-20 AWG (2.0-0.5mm²) Amperage: 13A,7.5A; Housing Material: Thermoplastic; Color: Black; Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 ...
Model M210B | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840