Search Results for 2-sip
ChipCap 2-SIP (Single In-line Package) | Telaire
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. ChipCap offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of applications.
Telaire | CO2, Humidity & Dust Sensors
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature ...
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap 2-SIP by Telaire is a Single In-Line Package type of ChipCap with ready installed V-Core capacitor for easy and convenient application. ChipCap offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of applications.
2-sip | Amphenol Global Search | Amphenol
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. https://www.amphenol.com/search/2-sip?pagenumber=1
Product Data Sheet - All Sensors
Low Pressure (1” H 2 O to 30 “ H 2 O) Sensors. The Millivolt Output pressure sensors is based upon a proprietary technology to reduce all output offset or common mode errors. This. model provides a calibrated millivolt output with superior output offset characteristics. Output offset errors due to change in temperature, compensation methods.
2-sip | Amphenol Global Search | Amphenol
ChipCap® 2-SIP consists of a ChipCap 2 and a V-core capacitor soldered on the top of a FR4 substrate. Lead Pins are made of Cu, Sn, P alloy and all parts are fully RoHS and REACH compliant.
Kaye Thermocouple Sensors
Kaye offers a broad selection of different sensor types suitable for your application needs. Kaye is pleased to announce the introduction of our new Ultra-Premium Grade Autobond Thermocouple Wire. The Autobond wire was designed to eliminate leakage of water or steam through standard Teflon thermocouples.
cs2 20 fps | Amphenol Global Search | Amphenol
Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature compensation.
Critical Care Sensors | Respiratory / Sleep Apnea
Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application. Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature ...
Telaire ChipCap 2 - amphenol-sensors.com
The Telaire ChipCap 2 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package.
RF ValProbe II Loggers - Wireless Data Loggers - KAYE
The RF ValProbe II Wireless Data Logger system utilizes a 2.4 GHz RF Mesh network and Wireless Data Logging, together with multiple redundant data storage, to provide ultra-reliable and robust communications and storage of critical validation data.
Amphenol Mini Fakra Connectors
uscar-2 uscar-17 uscar-49 iso20860-2 : 多种code选择 360°屏蔽 性能参数: 阻抗:50Ω 频率:dc to 9ghz 绝缘电阻:1000mΩ min. 配合次数:25 min. 工作温度:-40℃~+105℃ 测试电压:≤800v rms 工作电压:≤60v dc 工作电流:≤1a dc 结构材质:
Air Quality Sensors | Humidity Sensors - amphenol-sensors.com
Individually calibrated and tested, ChipCap 2-SIP performs ±2% from 20% to 80%RH (±3% over entire humidity range), and yet is simple and ready to use without further calibration or temperature compensation.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Patient Monitoring | Medical Instrumentation
Telaire ChipCap 2-SIP | Humidity and Temperature Sensor. Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application.
Heavy Equipment Sensors | Engine Management
Telaire ChipCap 2-SIP | Humidity and Temperature Sensor. Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application.
Industrial Applications | Room Monitoring
Telaire ChipCap 2-SIP | Humidity and Temperature Sensor. Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application.
Product Datasheets | Amphenol Advanced Sensors
Product Document Telaire ChipCap 2-SIP | Humidity and Temperature Sensor AAS-920-628. Telaire ChipCap2 | Humidity and Temperature Sensor - Datasheet. Product Document Telaire ChipCap2 | Humidity and Temperature Sensor AAS-920-558. Telaire DSF Series | Automotive PM2.5 In-Cabin Sensor - Product Datasheet.
Marine Sensors | Engine Management
Telaire ChipCap 2-SIP | Humidity and Temperature Sensor. Telaire ChipCap 2-SIP is a Single In-line Package (SIP) type of ChipCap with ready installed V-core capacitor for easy and convenient application.
Telaire Air Quality Sensors
2 concentration levels up to 5000ppm, while maintaining accuracy across the range. T6715 The new T6715 is the smallest most accurate dual channel CO 2 sensor available on the market today. Telaire dual channel technology allow self calibration in applications where ABC logic will not work. i.e.