Search Results for 2-sip
Thermal Validation – Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
2C4U6VT360X06Fwxys5 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
Autoclave Validation | Autoclave and Steam Sterilization Validation - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
BA1312-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 156-163, 5.1dBi, N Female
CTR-80 Ultra Low Temperature Bath - KAYE
The Kaye CTR-80 Calibration Bath is the ideal unit for the precise calibration of temperature sensors and data loggers used in the qualification of freeze-dryers, freezers, and ultra-low temperature units.
Amphenol Pension Plan
Version 1 RESTRICTED Amphenol Pension Plan | Statement of Investment Principles | 25 January 2023
Rent Thermal Validation Equipment - KAYE
Rent reliable validation equipment from Kaye for short and long-term needs. Ensure compliance with high-quality thermal validation tools, perfect for testing and calibration. Get a return authorization and choose from our rental options today.
Kaye ValProbe Temperature Logger
Steam-in-Place (SIP) Freeze Dryer/Lyophilisator; Freezer/Fridge; Liquid-Nitrogen (LN2) Cold Room; Stability Chamber Validation; Incubator; Glove Box/Isolator; Warehouse; ... ±0.2°C from 140°C to 250°C. ±0.5°C from 250°C to 360°C. Documents. English. Kaye Upgrade ValProbe to ValProbe RT Cut Sheet - English. Kaye ValProbe Brochure - English.
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
2C4U3MX065X06Fwxys0 - Amphenol Antenna Solutions
Panel, 2FT, 18-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
CTR-25 Liquid Calibration Bath - KAYE
2.5 liters (0.66 gallons) Fluid working area: 75 mm x 75 mm (3 in x 3 in) Maximum fluid depth: 154 mm (6.1 in) Factory calibration: NVLAP accredited calibration certificate included: Remote Interface RS-232 port. / USB 2.0 device port / USB 2.0 host port: Supply Voltage 115V - 50 or 60 Hz / 230V - 50 or 60Hz: Power Consumption Max 1150 W
Printed Circuits | Products - Amphenol
Amphenol is a leading design engineer and manufacturer to the printed circuit industry across all markets. Our capabilities are among the world’s most advanced, delivering consistent quality and reliability for demanding high-bandwidth systems and mission-critical applications.
Table of Contents - All Sensors
B001D -1 1 Differential 100 3.1 310 10.3 1034 17.2 1724 BF25D -2.5 2.5 Differential 250 7.2 720 17.2 1724 17.2 1724 B005D -5 5 Differential 500 12.4 1240 17.2 1724 17.2 1724 B010D -10 10 Differential 1000 17 1700 17.2 1724 17.2 1724 BN01G -1 0 Gage -100 to 0 2 200 5.2 517 17.2 1724 B001G 0 1 Gage 100 2 200 5.2 517 17.2 1724
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
2C4U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 20-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
DLVR Low Voltage Digital Pressure Sensor Series
2 14 Where: Pout dig is the sensor 14-bit output OS dig is the specified digital offset output (gage = 1,638 and differential = 8,192) FSS(inH 2O) is the sensor Full Scale Span in inH2O for Gage Operating Range sensors: Full Scale Pressure for Differential Operaing Range sensors: 2X Full Scale Pressure P resu (inH 2 = 1.25 x ( ) x FS(inH 2O)
Steam-in-Place (SIP) Validation Solutions - KAYE
The SIP process itself consists of several phases and must be adapted to the specific equipment. Common procedural patterns include preheating, steam sterilization, and cooling. During the preheating phase, the system is flushed with steam to achieve uniform heating. In the steam sterilization phase, saturated steam is introduced at 121.1°C ...
Liquid-Nitrogen (LN2) Solutions - KAYE
Cryogenic gases like liquid nitrogen (LN 2) are crucial in the pharmaceutical and biotechnology industries, enabling the safe storage of intermediates and raw materials by preventing interactions with moisture or oxygen.LN 2 and dry ice are also used in various processes, including mixing, storage, and cryogenic cooling.. Benefits of Cryogenic Containers
Level Plus - temposonics.com
3.2 from tip typ. 2. End plug style comes with permanently mounted floats. These floats cannot removed from the pipe. TB Sanitary * DB Drain-in-place with end plug CB Clean-in-place DN Drain-in-place no through hole Fig. 1: SoClean® transmitter Fig. 2: Sanitary Pipe Installation and Mounting Reference CIP, SIP & AUTOCLAVE