Search Results for 2-sip
Kaye Validador AVS - Amphenol
Duração útil da bateria, até 6 horas 2 Retrocompatibilidade Possibilidade de execução com Kaye Validador, Kaye ValProbe Software e IRTDWin 1. O peso representa o peso aproximado do sistema medido com uma bateria de 40 WHr. O peso real do sistema pode variar dependendo dos componentes e das variáveis de fabricação. 2.
Kaye Kundenportal - kayeinstruments.com
Unser Kundenportal bietet Ihnen einfachen Zugang zu einer Vielzahl von Ressourcen und Downloads für Kaye Produkte. Erste Schritte: Um Zugang zu allen verfügbaren Downloads zu erhalten, registrieren Sie sich bitte auf unserem Portal.Die Registrierung geht schnell und stellt sicher, dass Sie die aktuellsten Informationen und Ressourcen erhalten, die auf Ihre Bedürfnisse zugeschnitten sind.
Switzerland2 - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
Kaye租赁服务
Kaye ValProbe RT CO 2 记录器. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Validation Zubehör - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Kaye LabWatch Pro - Environmental Monitoring
Logger Dimensions: 2.5 in x 5 in x 1.25 in (64 mm x 127 mm x 32 mm) Base Station Dimensions: 7.5 in x 5 in x 1.75 in (190 mm x 127 mm x 45 mm) Battery Life: 8000 hours at 1 minute sample rate: RF Base Station: Max number of nodes: 100 Connection: Ethernet or USB2.0: RF Specifications: 2.4 GHz SmartMesh® Technology
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Kaye IRTD Display
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Validation Instruments
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Videos - KAYE
ValProbe RT 1.2 Erfahren Sie mehr über die wichtigsten Funktionen des neuesten Updates des Kaye ValProbe RT Echtzeit-Datenloggers, Version 1.2. Mit diesem Software-Update wird die Benutzerfreundlichkeit weiter verbessert, zahlreiche neue und erweiterte Schlüsselfunktionen erhöhen den Bedienkomfort weiter.
Kaye CTR-80 超低温油槽
CTR-80 油槽是一款专用于冻干机、冰箱和超低温设备验证时,校准温度探头使用的。使用从 -80°C至30°C,CTR-80 可以为低温应用带来快速的响应和极高的稳定性。
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT n I II ccess acon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contacts Contact Size JT II LJT I TV III III JT/LJT Solder Class H Y TV* 23 HD 22D 22M 22 20 16 (Cx) 12 (Coax) 10 (Power) 8 8†† (Twinax) 4 7-D2 M 2 2 8-2n P M 2 2 8 ...
Incubator - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Login - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
ValProbe Real-Time Base Station - KAYE
The base station serves as the interface between individual loggers and the powerful ValProbe RT system software. It is used for qualification, calibration, and verification studies.
Austria 2 - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
Thailand - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
Philippines - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}