Search Results for 2-sip
APXVBB4L26H2 43-C-I20
• 4 ports / 2 cross pol systems in low band (690-960 MHz) • 8 ports / 4 cross pol systems in high band (1695-2690 MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Dual primary support for antenna sharing
High Speed/Fiber Optics Connectors & Cables - Amphenol Aerospace
Amphenol Aerospace designs and manufactures a broad range of Contacts, Connectors, and Cable Assemblies utilizing High-Speed Contacts and Fiber Optic Termini for high-speed applications throughout the Military and Aerospace markets.. High Speed Contacts. High Speed Contacts include Octonet Contacts, a 10G Ethernet-complaint size 8 contact in both crimp and PC tail versions; Quadrax Contacts ...
Amphenol
2 2 A3 ATM06-08SX-XXX PLUG, KEYED, 8 SOCKET, ATM SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 ...
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709
2 6 Pin Audio plug connector with crimp sleeve terminal & wire strain relief M55116/2-X 164-229-6-X M55116/1-X M55116/2-X X Stands for the Cable size accommodation, is identified by a dash number as shown in above table. the connector will accommodate.
Contacts - Industrial Connectors with Heavy Duty Capabilities
Contacts - • Stamped Contacts • Turned Contacts • Coax Contacts . PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ.
Amphenol FCI 10160920
ELX-I-50845-2 E Released PDS: Rev :E STATUS:Released Printed: Mar 28, 2024-2024/03/28 2024/03/28 2021/06/28-Vipin M-G Paul Mithun Akhil Rajan ELX-I-50845-2 E Released PDS: Rev :E STATUS:Released Printed: Mar 28, 2024. Title: Amphenol FCI 10160920.pdf Created Date:
Temposonics R-Series Position Sensors
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS184 DWG ...
2.2 rated voltage:600v ac / 800v dc. 2.3, operating temperature:see table. 2.4, dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5, insulation resistance:5000 megohms min. 2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min.
Introduction to 4-20 mA vibration monitoring
4-20 mA Monitoring Wilcoxon Sensing Technologies proprietary and confidential | No unauthorized copying or disclosure Vibration is monitored on rotating machinery across the world Some data requires analysis –think frequency or spectral content • Allows for troubleshooting and fault identification
Chem-Gard 200 RTD Cable - Color Code Conductor Number Color 3 Red, Red ...
Conductor Number Color 3 Red, Red, White 4 Red, Red, White, White Chem-Gard® 200 RTD Cable - Color Code
B B2 - Amphenol Sine
2.1.1 2.5mm contact 23a (max) . 2.1.2 20# contact 5a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 ...
PCB Connectors - CONEC
Part of this range are Compact PCi, AdvancedTCA, MicroTCA, PC104/PC104Plus, DIN EN 60603-2, DIN 41617TE as well as Din 41651 flat cable connectors. Optionally and depending on the connector type, models with turned or stamped contacts in soldering, press-in or crimp technology are available.
UE62B462302021 | OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number UE62B462302021
AT&T MOBILITY APPROVED CHARLES SMALL CELL SOLUTIONS - Charles Industries
CUBE-SC2NN12HN3 CEQ.18956 Pad 30x67x21 Off-White (2) 60W/90W Nokia RRH, (2) Diplexers, (2) Delta Fan Cooled 190 Advantage 1kW Rectifiers CUBE-SC2NN12HN4 CEQ.47705 Pad 30x67x21 Off-White (2) dual band Nokia AHxxx radios and (2) Delta 2kW PSUs Fan Cooled 190
NETBridge+ ® Automotive Ethernet Connector System
NETBridge+® Automotive Ethernet Connector transmits up to 100Mb/s and 1Gb/s (100BASE-T1, 1000BASE-T1), upgradeable to 10Gb/s for automotive applications.
INDUSTRIAL RELAY SOCKETS
Visit amphenolpcd.com for more information Miniature Type S - Unshielded INDUSTRIAL RELAY SOCKETS • Sockets mounted via copper alloy retaining ring (provided, loose) • Alignment dot, raised numbered contact identifiers on top
UPC Connectors for HEV - Amphenol Industrial Operations
Patented RADSOK® Technology: Our 2-pole and 3-pole connectors incorporate patented RADSOK® technology, revolutionizing power transmission. Experience higher amperage, lower T-rise, reduced voltage drop, and minimal resistance. RADSOK’s unique twisted grid configuration allows for up to 50% more current to flow through the same size pin ...
Intrinsically safe 4-20 mA loop powered sensors
2 Lower resistance is allowed, greater than 10 Ω recommended. 3 Minimum R L wattage determined by: (0.0004 x R L). DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 20 VDC 400 Ω 1/4 watt 24 VDC 600 Ω 1/2 watt 26 VDC 700 Ω 1/2 watt V DC power – 10 V 20 mA. Created Date:
Find Your Product | Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
Description: Option for when the unshielded cables are terminated with heat shrink boots. It has a groove where the boot lip can be held which provides good grip apart from sufficient space inside for the cable looping.