Search Results for 20 27b
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
July 20, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) DB-4-D YES GROMMET N/A
ACCESSORIES - PCB
Used with: 602-Series (081B97, M081B97) 604/605-Series (081A68, M081A68) 624-Series (081A67, M081A67) 629-Series (081A56, M081A59)
Model 699A06 - PCB Piezotronics
To preserve battery charge, the 699A06 will automatically power off after 20 minutes of inactivity when not plugged in to the charger. After Testing 11. Plug the 699A06 into an AC power source when not in use. This will ensure the batteries are fully charged for your next test and also help to maximize the lifespan of the batteries.
MINIATURE ACCELEROMETERS - PCB
2. model 356a4x model j356a4x. 1 1 2 2 3 3 4 4 a a b b. code ident. no. 52681. dwg. no. scale: sheet. drawn checked engineer title. unless otherwise specified ...
SENSOR STOP - pcb.com
KRM 9/20/18 KRM 9/20/18 BAM 9/20/18 6 9 1 9 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A REVISED TITLE BLOCK 48703.05 [1.3].71 [18.0] SENSOR STOP ...
Connectors | Products | Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles.
COLD-022 - Cold shrink tube, 1/ - RFS Technologies an Amphenol Company
Cable Size: 20 ccm (0.68 fl. oz.) Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Wall Feedthrough Sealing. Tube of Plast 2000, 70 ccm. Add to my e-catalog Download PDF datasheet. Gel seal weather shield for coaxial connector junction 1/2" jumper to 7/8" feeder.
PCB
-20 50 100 Temperature (OF) 150 Entere Engineer: Sales: pprove£4pl Spec Number: 12— Date: Date: 11853 Date: Date: ( Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] All specifications are at room temperature unless otherwise specified.
Amphenol TPC Wire & Cable Blog | Products (2)
Products | Amphenol TPC Wire & Cable Corp. is an industrial cable supplier providing custom MRO and OEM supply chain solutions. Stay up to date on the latest news and trends on our blog. (2)
Amphenol - Aircraft Interiors Expo Hamburg
The Amphenol Team welcomes you to our booth, every day from 09:00 am to 05:00 pm
HDMI FTV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
USB Connectors | Products | Amphenol
Amphenol Mini USB Type B design offers customized design. Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices.
MICROPHONE HANDBOOK
standard atmospheric conditions (20 °C and 101.325kPa) is 343 m/s. The purpose of this handbook is to assist in the basic understanding of the operation of various types of measurement microphones. Topics include: microphone . selection, calibration, handling, and an explanation of product specifications.
at60-16-0622 | Amphenol Global Search | Amphenol
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004 REQUEST A QUOTE AT60-16-0644 - Stamped & Formed Gold-Plated Male Contact, Size 16.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
November 20, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) TVPS00RK21-29P YES CONNECTOR, ELECTRICAL, RECEP.
Lighing Brochure 2024 | Amphenol
Zhaga Book 20 FLM Series DALI . connectors. Zhaga Book 20 specifies the 2 position DALI-2 (Digital Addressable Lighting Interface) connector interface between interior LED . lighting control modules and easily . replaceable, interchangeable sensors used . for presence detection, temperature and air . quality sensing and other applications.
Company
22-20 (0.34-0.50mm²) 20# contact 5A (Omit Option) Note: Contacts must be ordered separately, see page 6 thru 7. 1000 5. 5. To avoid cross-mating problems in applications requiring the use of more than one miniature cylindrical connector of the same size and arrangement, alternate
Amphenol Corporation Compensation Committee Charter
reporting directly to the Chief Executive Officer and the other top 20 paid executives of the Company based on annual base salary for employees of the Company and its subsidiaries; and o Review and approve the Compensation Committee Report for inclusion in the Company’s annual Proxy Statement.
CUSTOMER OUTLINE DRAWING - Amphenol RF
vswr: 1.20 +.025f (ghz) insertion loss: .03 f(ghz) db max 4. center contact is supplied loose. section a-a scale 3.000 recommended cable stripping dim's. scale 3.000 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date:
ATP15-4PA-BM01 4 Position PCB Receptacle with Flange, Pin,
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE. AUTK-12 Size 12 Contact Adjustable Crimping Tool. REQUEST A QUOTE. Browse Similar Items.