Search Results for 20-15
TR Multicoax Series 20/40/70 - Amphenol Ardent Concepts
Description. TR Multicoax delivers superior signal integrity from multiple high speed analog or digital channels. With a choice of 20 GHz, 40 GHz, or 70 GHz configurations, users can upgrade their connectors as bandwidth require- ments on their applications increases. TR is the highest density high speed multicoax connector on the market.
3D files | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
ALUMALIGHT BACKSHELLS
10 1.480 37.59 1.03 26.20 1.19 30.20 0.170 4.31 12 1.553 39.45 1.06 26.90 1.21 30.70 0.170 4.31 14 1.614 41.00 1.08 27.40 1.24 31.50 0.250 6.35 16 1.678 42.62 1.11 28.20 1.26 32.00 0.250 6.35 18 1.773 45.03 1.12 28.40 1.27 32.30 0.500 12.70 20 1.796 45.62 1.15 29.20 1.30 33.00 0.500 12.70 22 1.859 47.22 1.17 29.70 1.33 33.80 0.500 12.70
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
Model EX640B01 | PCB Piezotronics
Subscribe to our newsletter to get the latest news & product updates from PCB. Subscribe to PCB... 3425 Walden Avenue Depew, NY 14043. Sensorline SM +1 716-684-0001. +1 800-828-8840. Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn.
ABS Coaxial Cable Product Type: T6TSFx77-LTV Black - 051M
Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com.
TFC Power Cable Product Information Sheet Part Number: TFC-T168-0200-08 ...
Outer Diameter 0.321 in 8.15 mm Color Black Shield Braid, Inner Tinned Copper, 36AWG, 24 Carriers, 10 Ends, 85% Coverage Braid, Outer Tinned Copper, 36AWG, 24 Carriers, 10 Ends, 85% Coverage Jacket Ripcord Material UV Resistant, Flame Retardant PVC, Black PVC Wall 0.030 in 0.76 mm Outer Diameter 0.421 ± 0.022 in 10.69 ± 0.56 mm
TEDS low-frequency accelerometer - Wilcoxon Sensing Technologies
1.20"1.65" 0.25" 1.05" dia. 2.15" 2 pin connector safety wire hole 0.062 dia. Key features • Contains transducer electronic data sheet (IEEE 1451 - TEDS) • Self-identifying • High sensitivity; ultra low noise electronics • Designed to integrate with wireless transmitters & receivers • Manufactured in ISO 9001 facility Connections
Model 132B38 | PCB Piezotronics
Lead Time for 11-15 is 6 Wks. Product Description. Specifications. Documents & Downloads. Micro ICP® pressure sensor, 140 mV/psi, integral cable, for high frequency velocity or TOA measurements. Measurement Range: 50 psi (345 kPa) Sensitivity: (±30%)140 mV/psi (20.3 mV/kPa)
ChipCap 2 | Telaire
A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package.Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further calibration or temperature ...
44Series - Amphenol Sine
0441021414S5000. Female Socket Contact for Plug, Tinned Copper Alloy, 5,000 Piece Reel. 18-14AWG. 8A. sine.com2022 Amphenol Sine Systems Corporation, 44724 Morley Drive, Clinton Township MI 48036 USA. www.amphenol-sine.com. Customer Service +1 800 394 7732 Every effort has been made to ensure that the information contained in this document is ...
Hazardous Area Approved | PCB Piezotronics
Output: 4-20 mA; Output: 4-20 mA; Machinery RPM Range: 240 to 10000 cpm; Machinery RPM Range: 4 to 166 Hz; Temperature Range: -40 to 212 °F; Temperature Range: -40 to 100 °C; Excitation Voltage: 15 to 30 VDC; Excitation Voltage: 15 to 30 VDC
M23 Hybrid Connectors - Amphenol Sine
The Motiongrade™ M23 Hybrid Series is designed to excel in the most demanding de-centrally controlled, daisy chained environments. Ideally suited for applications where Power, Signal and Data are necessary. Applications: Robotics, machine tool, and any other industrial application requiring a rugged compact delivery system.
Model 422E35 | PCB Piezotronics
High Frequency Response (20 mA) 100 kHz: 100 kHz [1] Non-Linearity: ≤1.0 % FS: ≤1.0 % FS: Environmental: Temperature Range (Operating) -65 to +250 °F ... +12.00 to 15.00 VDC +12.00 to 15.00 VDC: Settling Time: 6 min: 6 min: Output Polarity: Inverted: Inverted: Maximum Input Voltage: 30 V: 30 V: Broadband Electrical Noise (1 to 10000 Hz) 14 ...
Amphenol
sert number 20-7 is the one you want because it contains eight 16-ga. con-tacts and it is one of the most often used. The one you choose might de - pend on your space or voltage re-quirements. The voltage capacity of each insert is listed under its diagram. If you have mor e than one wire size to connect, the method is essentially . the same.
General Purpose Force Sensors | PCB Piezotronics
General Purpose Quartz Force Sensors. General purpose force sensors are offered in either stud or axial mounted configurations. They are internally pre-loaded and can be used for dynamic compression, tension, and impact force measurements. Tapped mounting holes on both ends of the radial connector style support link, platform, integrated link ...
Underwater Sensors: Manufacturer | PCB Piezotronics
Sensors for Underwater Testing and Monitoring. PCB® has extensive experience with underwater vibration testing and dynamic pressure measurement caused by unsteady water flow. Our waterproof accelerometers and underwater pressure transducers can be used to measure and identify vibration, cavitation, and dynamic impact pressure from waves.
PRODUCT DATA DRAWING REV DESCRIPTION DATE
15-20 db 0.6 db .870 .298 21-29 db 1.0 db 1.040 .298 30-39 db 1.0 db 1.040 .298 40 db 1.0 db 1.040 .298 50 db 2.0 db 1.350 .298 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
Microsoft Word - LT93-ISOBOO-2 PR2 11-3-14.docx
In this case, the Iso-BoostTM will always be in a boost mode unless voltage drops below the preset “low voltage cutoff” point. A drop in voltage may be caused by a high current draw on-board placed on a highly-resistive line coming from the dock. Once the Iso-BoostTM shuts. Issue 1 Print 2. LT93-ISOBOO-2.
Model 137B22A | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Physical: ... Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: Product Documents. Datasheet.