Search Results for 20-15
Model 354C02 | PCB Piezotronics
Model 354C02. $1373.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. 2. Lead Time for 1-10 is 8 Wks. Lead Time for 11-20 is 10 Wks.
Model 443B102 | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. 1-channel module only, dual-mode charge amplifier. For ICP® and charge output sensors, includes medium and long discharge time constant settings. Part of 443B02 System. Sensor Input Type (s): ICP®, Charge. Power Required: +15 at 230 mA.
Data Sheet R-Series V RH5 SSI
typical ± 15 µm ± 20 µm ± 25 µm maximum ± 25 µm ± 30 µm ± 50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
Amphenol
ATM, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Machined Contacts, Sockets & Pins.
A3 - UPDATED 04DEC15 MRF Tommy
2 pl dec ±0.15 quantity signatures fractions ±1/64 ... 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
20.7 35 notes: unless otherwise specified 1. material: housing: thermoplastic; color: grey wedgelock: thermoplastic; color: orange seals: silicone rubber contacts: copper alloy; nickel plated 2. specifications: 2.1 current rating: 25 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2
High Power Planforms - Amphenol
23 H 12.70 20.07 34.93 31.75 43.3 3.91 M34X1-6g 22.99 6.15 25 J 12.70 20.07 38.10 34.93 46.4 3.91 M37X1-6g 22.99 6.15 Designates true position dimensioning High Power 38999 Performance Information Test/parameter Description Electrical Current Rating size #20 contacts: 7.5A d.c.
715 Piece Standard Connector Kit - amphenol-sine.com
www.amphenol-sine.com www.amphenol-sine.com Standard products. Custom solutions Customer Service 1 00 772 715 Piece Standard Connector Kit Part Number: AT-CK-715 Amphenol Sine Systems’ AT Series™ 715 Piece Standard Connector Kit contains the plugs, receptacles, wedgelocks, contacts and tool to assist with on- site repairs.
APXVBBLL20H2 43-C-I20
First Upper Side Lobe Suppression dB 14.6 15.1 15 16.6 20.2 Cross Polar Discrimination Over Sector dB 3 6.5 4.7 2.5 0.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18 22.9 20.8 16.6 21.2 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA guidelines.
ICP® FORCE SENSOR - PCB
Sensitivity(± 15 %) 10 mV/lb 2,248 mV/kN Measurement Range(Compression) 500 lb 2.224 kN Measurement Range(Tension) 500 lb 2.224 kN ... Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Spectral Noise(1 Hz) 0.000211 lb/√Hz 0.000942 N/√Hz [1] ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
ETV38999 is a high-performance circular connector product range developed for next-generation Aeromotive applications where performance must be met with affordability. This Aeromotive 38999 is ideal for the Urban Air Mobility market where high-performance mil-spec style products are needed at a cost-effective price.
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a 40 ghz size 8/bmz socket to tflex405 for d38999 connector
TR Series Multicoax Catalog High Speed | Solderless - Amphenol CS
that simulation on its own is not always suficient. Ardent’s in house Signal Integrity Lab features 40 GHz & 67.5 GHz PNAs, and equipment to ensure that your connec. ensure success.TR Multicoax ConnectorDescriptionTRTM Multicoax delivers superior signal integrity from multiple high speed analog or digital choice of 20 GHz, 40 GHz, or 70 GHz+ ...
PwrMAX Power Connectors - Amphenol CS
The PwrMAX® connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current. PwrMAX® is available in coplanar, backplane, mezzanine and orthogonal configurations, making it suitable for PCB and busbar applications. In addition, PwrMAX® is plated in Amphenol ICC ...
Amphenol Pcd
M6106/20-002 M12883/55-03 RSE112044 1 Pole / 25 Amp 20. Dimensions Top ie Side ie Socket Congurations Recommended Mounting Panel Cutout ... /40-05 RSL116087 Loose 14 16/20 /5/117 A M83536/15-022, M83536/16-006,-014,-031,-034 Relay Sockets | Amphenol Pcd. 1 Relay Sockets | Amphenol Pcd. Relay Sockets ...
Model HT640B02 | PCB Piezotronics
Model HT640B02:High temperature vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn . f Main Menu. 0 1 1. Total Customer Satisfaction ... 15 sec: 15 sec: Electrical Isolation (Case) >100000000 Ohm >100000000 Ohm: Physical: Size - Hex: 1.0 in: 25.4 mm: Size - Height: 2.6 in: 66 mm: Weight: 4.7 oz: 131 gm ...
B A1 - amphenol-sine.com
2x Ø4.20 for m4 x 8 thread forming screw circuit board hole locations and keep clear areas for at13-12pa-r015,at13-12pa-gr02 ... 15.0±0.5 pocket for adhesive vent patch (customer supplied) c section c-c 8.0±0.5 52.9+0.50-1.50 3d view with vent holes vent hole without vent holes aipxe-5x650a
RG 58 A/U-L - AMPHENOL PROCOM
Description. RG 58 A/U-L is a coaxial cable with stranded tinned copper wire and with a tinned copper wire braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material. The jacket material is Flame retardant. ECE R118.02 approved cable.
Model M353B17 | PCB Piezotronics
Model M353B17. $392.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 5 Wks. Lead Time for 11-20 is 6 Wks.
Amphenol
SeriesTM. - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.