Search Results for 20-33
SK Socket Series Catalog High Speed | Compression Mount
Frequency up to 33 GHz Insertion Loss -1 dB at 33 GHz Return Loss -20dB @ 13 GHz DUT Compression 0.20 to 0.25 mm Temperature -40°C to +150°C Life 500,000+ insertions Specifications Pitch 0.4 mm and above Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Return Loss -15dB at 37 GHz @ 1 mm pitch Self-Inductance 0.5 nH Mated Height 0.76 mm and above
RRZZVV-65D-R6N43V2 - andrew.com
USLS (First Lobe), dB 17 18 20 19 Front-to-Back Ratio at 180°, dB 33 29 34 36 Isolation, Cross Polarization, dB 25 25 25 25 Isolation, Inter-band, dB 27 27 27 27 VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 Input Power per Port at 50°C, maximum, watts 250 250 200 200
www.tpil
34.1 20.8 49.1 36.5 26.5 30.3 29.8 RRF 33.8REF 46.2REF. www.tpil.com 04 P16 P16 16POS HC08A-P16 R HC08B-P16 Gold Plating R HC08C-P16 Tin R HCTM16161 HCTM16164 HCTM20101 HCTM20104 Gold Plating ... Tel: +86 20 3210 6099 Add: 9th Floor, No.10, the 4th Street, Kehui Jingu, Huangpu District, Guangzhou, China P.C: 510663
Wire and Cable Trex-Onics Individually Shielded Resolver Cable
68604 20/4 pr 7 0.350 83 55002 68606 20/6 pr 5 0.410 117 55004 68607 20/7 pr 5 0.410 125 55004 68609 20/9 pr 5 0.500 189 55005 68702 22/2 pr 6 0.275 43 55002 68703 22/3 pr 6 0.300 52 55002 68704 22/4 pr 5 0.315 62 55002 68706 22/6 pr 4 0.370 86 55002 68707 22/7 pr 4 0.370 92 55002 68709 22/9 pr 4 0.450 138 55004 68802 24/2 pr 6 0.275 33 55002
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 20, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 21-033433-001 YES CONTACT, SOCKET, TRIAXIAL 6(c)
TFC Coaxial Cable Product Information Sheet
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CM-CATV) XXXX-XXXX / HE 08X UNIT Document: t59scsq9595-v (cm-catv) xxxx-xxxx he 08X _1.8ghz19.docx
High-Density Bulkhead-Style Fiber Optic Splitters Datasheet - Custom Cable
80/20: ≤ 1.5/8.2dB 85/15: ≤ 1.3/9.3dB 90/10: ≤ 0.95/11.6dB 95/5: ≤ 0.7/14.9dB 33/33/33: ≤ 6.0/6.0/6.0dB 25/25/25/25: (PLC) ≤ 7.5/7.5/7.5/7.5dB 20/20/20/20/20: ≤ 9.0/9.0/9.0/9.0/9.0dB 60/20/20: ≤ 3.2/8.8/8.8dB Polarization loss 0.1 dB maximum Return loss >55 dB Ordering Information Specifications Chassis/Panels Part Number
Chem-Gard 200 Individually Shielded Multi-Pair Control / Resolver Cable
4 Black & Blue 8 Red & White 12 Red & Yellow 16 Green & Brown 20 White & Brown. Created Date: 9/23/2020 10:33:54 AM ...
Receiver Multicouplers PRO-AR...G (To be discontinued) - AMPHENOL PROCOM
> 33 dBm > 25 dBm: Impedance: 50 Ω: Input VSWR ... 18 dBm: Isolation between outputs: 30 - 800 MHz : > 20 dB 800 - 960 MHz : > 18 dB: Input-Output Isolation > 23 dB > 46 dB: Power Supply: 230 V AC models : 198 to 264 V AC 47 - 63 Hz/ Max. 0.16 A 115 V AC models : 99 to 132 V AC 47 - 63 Hz/ Max. 0.32 A: Current Consumption: 0.6 to 0.7 A
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
1.20. 30.53. CRIMP RING ADAPTER. Straight; Spin Coupling. Connector Group L. MIL-DTL-38999 Series III & IV. M85049 /20-11. W. SERIES. SLASH # ACCESSORY SHELL SIZE . FINISH. 20: Straight. ... W: Cadmium Olive Drab over Electroless Nickel. Z: Black Zinc Nickel. BACKSHELLS. Contact backshells@amphenolpcd.com. 1.33 (33.02) max V-THREAD c B 1485049/ ...
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec Spectral Noise(1 Hz) 1000 µg/ √Hz 9810 (µm/sec2)/ Hz [1]
Amphenol CS-DSDMDB37MF-005 37-Pin (DB37) Deluxe D-Sub Cable - Copper ...
Buy 5ft Amphenol CS-DSDMDB37MF-005 Cables Direct from the Factory at Cables on Demand. 37-pin (DB37) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
SS175 High Wide Chirp, 1kW, 20° Tilt, Humminbird #9, DT
Tilted Element ™ transducers have the element fixed at either a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. It orients the ceramic element horizontally to ensure maximum echo returns to the transducer. ... Cable-Length: 10 m (33') Common ...
DA T 3XXX - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to ...
Amphenol
Accessories / Zubehör / Accessoires 20 - 21 Polarization / Kodierung / Polarisation 22 Technical information / Technische Daten / Caractéristiques techniques 23 - 24 ... 33 1 E 103 M Z 2 - 1 Aluminium / Aluminium / Aluminium 2 Brass / Messing / Laiton 6 Stainless Steel / Edelstahl / Inox ...
00172027000 - Amphenol Air LB
20 g: Vibrations - Duration: 12 h: Shocks - Type: Demi sinusoide: Shocks - Amplitude: 50 g: Shocks - Duration: 11 ms: Static load: 40 daN: Environment; Operating temperature - Min ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news ...
Model 320C33 ESS high sensitivity, quartz shear ICP® accel., 100 ... - PCB
Model 320C33 ESS high sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 side conn., to +325 F/+163 C Installation and Operating Manual
Model 084A33 | PCB Piezotronics
Model 084A33:Tip - hard plastic, black polyurethane (for Model 086D50)
00111520203 - Amphenol Air LB
00110420202 Pin contact #20 Barrel #22 (for junction module) 00110420302 Pin contact #20 (for junction module) ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email.
NMEA 0183 / NMEA 2000® Combination Cable Kit, 30m - AIRMAR EMEA
MFG # 33-632-02. Share. Allows the sensor data to be shown on both NMEA 0183 devices and NMEA 2000® networked instruments simultaneously. For WeatherStation® Instrument, GPS Receiver, and Heading Sensor. ... 3M connectors, Junction Box, and 6 m (20’) devicenet cable with molded NMEA 2000® male connector. 30m/100' Specifications. Sensor ...