Search Results for 20-33
LUMINUS - Amphenol PCD
Square Receptacle 33 Oval Receptacle 38 Circular Receptacle 40 Accessories 42 Contacts 43 Tooling 44-45 Index • Two stage Latch Connector • 3-Way H Splice ... SJ5704111 4 20 M39029/57-357 INLINE PLUG. 10 ontact producedamphenolpcd.com LS 5 Position, Size 22 Inline Plug
Model 691A51/02 | PCB Piezotronics
Lead Time for 11-20 is 3 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 2 channels, terminal strip input, BNC jack output, 2 PGME07 cord grips ... 4.33 in: 110 mm: Size - Width: 2.95 in: 80 mm: Size - Depth: 2.16 in: 55 mm ...
Amphenol
20-33 11 11 24-20 11 2 9 28-9 12 6 6 20-27 14 14 22-19 14 14 28-20 14 10 4 24-7 16 2 14 20-29 17 17 20A48 19 19 22-14 19 19 28-11 22 4 18 32-6 23 2 3 2 16 24-28 24 24 28-12 26 26 28A63 28 9 19 28-15 35 35 32-7 35 7 28 28-21 37 37 36-10 48 48 32A10 54 54 32A55 55 55 32A69 61 20 41 Contact arrangements. 8 Front face of pin
Model 070A33 | PCB Piezotronics
Model 070A33:Patch panel, 32-channel, rack mount, (32) BNC jack inputs, (32) IDC pin inputs, (2) DB-50 male outputs
Model 691A51/04 | PCB Piezotronics
Lead Time for 11-20 is 3 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; BNC termination box, 2.95" x 5.27" x 2.16" NEMA 4X (IP66) fiberglass enc, 4 channels, terminal strip input, BNC jack output, 4 PGME07 cord grips ... 4.33 in: 110 mm: Size - Width: 2.95 in: 80 mm: Size - Depth: 2.16 in: 55 mm ...
Sensor Temperature Resistance Curves Reference Guide
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 3 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...
D-Subminiature Pin-in-Paste Connectors - Amphenol CS
§ 20% lower price compared to SMT ... 15 33.32 19.18 16.44 25 47.04 33.12 30.36 37 63.50 49.68 46.92 RECOMMENDED LAYOUTS AND PAD DIMENSIONS SPECIFIC DIMENSIONS Europe Style US Style Contacts A±0.38 B±0.12 C±0.10 G-0/+0.25 J ±0.10L N±0.30 Termination 13A Termination 33E Termination 13A Termination 33E
Contents
20 LED Strip Status Summary. 21 Charging a Sensor. 21 Using the Virtual Charger Room. 23 Interface with Mosa2. 26. Mosa2 Discovery page. 26 Dock Page. 27 Connecting the Sensor to Mosa2 via the . Dock 29. Troubleshooting 32. Warning Messages 33. The Dock screen is frozen or the contents do not update correctly . 34 The Dock screen does not ...
696-900 MHz - Amphenol Antenna Solutions
Dimensions Length x Width x Depth 2616 x 518 x 177 mm 103.0 x 20.4 x 7.0 in Weight without Mounting Brackets 33.2 kg 73 lbs Survival Wind Speed >241 km/hr >150 mph ... X-Pol | 33° | 19.5 dBi | Variable Tilt REV061605O www.amphenol-antennas.com 2 of 3. 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60 ...
MS, 97 AND 97B SERIES - Amphenol In
Neoprene sleeve MS-3420 Rubber bushing. Protects wire bundles and unjacketed cables from possible damage by cable clamp. All dimensions are in mm
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
33 µV rms ; Temperature Range -65 to +250 °F-54 to +121 °C Excitation Voltage. 18 to 28 VDC; Constant Current Excitation. 2 to 20 mA; Input Connector. 10-32 Jack; Output Connector. ... Frequency Response (-5%, 20 mA) 5 to 100k Hz. Resistance (Minimum required at input) 10000 ohms.
ATEX certified, 0 dBd, Omnidirectional Base Station for the 450 MHz Band ...
Wind Load 33.6 N (160 km/h) Diameter 25.5 mm / 1.00 in. Height Approx. 1050 mm / 41.34 in. Weight Approx. 1.45 kg / 3.20 lb. Mounting On 16 to 54 mm / 0.63 to 2.13 in. dia. mast tube ATEX Marking II 3G Ex nA IIC T6 Environmental Operating temperature range -30 °C to +60 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING
SS60 50/200kHz, 600W, 12° Tilt, Raymarine A, DT
This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise. ... +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL.
Chirp Transducers - Gemeco
The Airmar Technology chirp transducer is a game-changer for anyone looking to upgrade their fish-finding experience! With its advanced Chirp technology, this transducer produces higher-quality, more detailed images of the underwater world, allowing you to pinpoint schools of fish and structure with ease. The Chirp transducer's narrow beam angle and fast pulse rate provide a superior level of ...
CDS10E-380/2700 - 10dB Directional Coupler - RFS Technologies
20 @380-698 MHz (18@698-2700 MHz) Impedance Ohm 50 Total Input Power W 200 RF Peak Power kW 3000 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height mm (in) 25 (0.98) Width mm (in) 50 (1.97) Length mm (in) 190 (7.48) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET ...
Certified accelerometer and charge amplifier system
Frequency response, ± 3 dB 0.5 Hz - 20 kHz 0.5 Hz - 20 kHz Resonance frequency >37.5 kHz >37.5 kHz Transverse sensitivity 3% of axial, max 3% of axial Temperature response: –50°C • Charge output +260°C –10% +20% –10% +20% Capacitance, nominal 1,000 pF - Resistance, min 1,000 MΩ - Power requirement: Voltage source Current regulating ...
ABS Coaxial Cable Product Information Sheet Type: TX10540JB
ABS Coaxial Cable Product Information Sheet Type: TX10540JB regulations Document: tx10540jb_3.0ghz19.docx Revision: 2019-09-03 Page: 2 of 2
Amphenol Reports Record Second Quarter 2024 Results and Announces ...
Second Quarter 2024 Highlights: Record sales of $3.61 billion, up 18% in U.S. dollars and 11% organically compared to the second quarter of 2023 GAAP Diluted EPS of $0.41, up 11% compared to prior year Record Adjusted Diluted EPS of $0.44, up 22% compared to prior year GAAP and record Adjusted Operating Margin of 19.4% and 21.3%, respectively Operating and Free Cash Flow of $664 million and ...
B RTS710*4Pxx A3 - Amphenol Sine
33.4 22.2 19.3 RTS710*4Pxx XXXX N KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS710N4P RTS710N4P03--A2 -- UPDATE NOTES Jun-20-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-19-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part ...
P51 Pressure Sensor - ssi-sensors.com
20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult factory. MOQ's apply. *Other harness lengths available - contact factory. MOQ's will apply. Harness Information • Stranded Copper: Tinned • Outer Jacket PVC: 24 mil • Vent Tube: 1.57 mil