Search Results for 2003 r-1
Kalibrierung von industriellen Beschleunigungsmessern - PCB
ICS-1: Kalibrierung liefert ein detailliertes Kalibrierungszertifikat, das der Norm ISO 10012:2003 "Measurement Management Systems - Requirements for Measurement Processes and Measuring Equipment" entspricht und auf das National Institute of Standards & Technology (NIST) rückführbar ist. Ein Beispiel für ein ICS-1-Kalibrierungszertifikat ...
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Temposonicsr E-Series EP2 Position Sensors | MTS Sensors
R-Series V RH5 R-Series V RP5 R-Series V RM5 R-Series V RF5 R-Series V RFV R-Series V RDV TempoLink® Smart Assistant TempoGate® Smart Assistant Discover the R-Series V R-Series Position Sensors Toggle Sub Menu. R-Series RH R-Series RP R-Series RD4 R-Series RT4 R-Series RF
Amphenol IDS-64
1 4 5 /“ 133 mm 1 4 16 / “ 413 mm 1 4 14 / “ 362 mm 1 4 32“ 813 mm 12 / “ 311 mm 1 4 8 /“ 210 mm 1 4 11“ 279 mm 4“ 102 mm 27.0 lb 12.3 kg 100.0 lb 45.0 kg 4 /“ 121 mm 3 4 A A B B C C C A A A D D B C C B B JAN 2003 -7- C150 PC-2 + 8 HOLES 9/16“ DIA Illustration (not to scale) C150F1004 C150F1005 1 /“ 38 mm 1 24 / “ 622 mm ...
Kabelkonfektionierungen nach Allen-Bradley Standard 2090 - Lutze
• Mantelfarbe orange RAL 2003 UL-Zulassung AWM 21223 Nennspannung 1000 V 80 °C Nennspannung U0/U 0,6/1 kV Prüfspannung 4000 V Temperaturbereich bewegt -25 °C bis +80 °C fest verlegt -40 °C bis +80 °C Mindestbiegeradius bewegt D × 10 fest verlegt D × 6 Brennverhalten Flammwidrig nach VDE 0482 T 265-2, IEC 60332-1, UL 1581 section 1080 ...
C4 — BRAID CRIMP - SOLDER CENTER CONTACT - Amphenol RF
Step 1 Step 2 Step 3 Step 1 Cut end of cable even. Strip cable to dimensions shown in table. All cuts are to be sharp and square. Do not nick braid, dielectric or center conductor. Tin center conductor avoiding excessive heat. ... 5/14/2003 3:24:02 PM ...
operaciones 4.0 | Amphenol Global Search | Amphenol
2003-61XX-XX-CRYO - Sheet1 - XMA Corp ... Temposonics® R-Series V EtherCAT ® Operation Manual I 5 I 3.1 Order code of Temposonics® R-Series V RP5 3. Identification e Number of magnets X X 01…30 position(s) (1…30 magnet(s)) f Connection type D 5 6 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) ...
area code 003 | Amphenol Global Search | Amphenol
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title unless otherwise specified 5 break / r of .003" to .0005" description eco # date approved a c see note surface b apply before / after processing mil-std-100 & 1000 4 1 b c d 1 1 finish: see note sheet and shall not be reproduced, drawing number of rev a
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
ESTABLISHED 1913 - connorms.com
2003 North American manufacturing concentrated in Portland, OR. Celebrated 100th anniversary. 2013 Expanded North American production facilities to Monterey, Mexico. 2019 www.ConnorMS.com. CORPORATE HEADQUARTERS UNITED STATES Connor Manufacturing 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-634-0220
vibra manual to mitsubishi plc | Amphenol Global Search | Amphenol
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
Cable assembly in compliance with SIEMENS 6FX Standard - Lutze
U0/U 0.6/1 kV Test voltage 4000 V Insulation resistance min. 500 M × km Temperature range moving -5 °C to +80 °C fixed -25 °C to +80 °C Minimum bending radius moving D × 10 fixed D × 6 Burning behavior Flame-retardant according to VDE 0482 T 265-2, DIN EN 50265-2, IEC 60332-1, UL 1581 section 1080 VW-1, CSA FT 1
R-Serie V RH5 - Temposonics
Entdecken Sie die RH5 Hochleistungssensoren in Stabform für präzise Positionsmessungen in hydraulischen oder pneumatischen Zylindern. Betriebstemperatur bis +85°C, Druckfestigkeit bis 800 bar. Modulares Design ermöglicht einfachen Austausch von Sensorelement und Elektronik. Verfügbar in Längen von 25 bis 7620 mm. Zertifiziert nach CE, UL/CUL, EAC und UKCA.
EXCEL|MATE - amphenolpcd.com.cn
Derating acc.DIN EN 60512-5-2:2003-01 Connector: HVSLS60 Ambient Temperature C u r r e n t HVSL 25mm² Crimp HVSL 16mm² Crimp 0 A 5 A 10 A 15 A 20 A 25 A 30 A 0 ℃ 25 ℃ 50 ℃ 75 ℃ 100 ℃ 125 ℃ Derating acc.DIN EN 60512-5-2:2003-01 Connector: HVSL28 Ambient Temperature C u r r e n t HVSL 4mm² Crimp A 0 Remark: tests carried out on the ...
Assembly Instructions-C23 Amphenol Triax C Bayonet Lock
Step 1 Cut off end of cable and remove jacket to dim. shown. Do not nick braid. Step 2 Comb out braid. Step 3 Taper braid, slide nut, gasket and clamp over tapered braid making sure inner shoulder of clamp is positioned tightly against end of jacket. Step 4 Trim braid to dim. shown. Step 5 Flare back braid over clamp.
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
PRMSeries - Amphenol Sine
R M 2. 4 0 0 CONTACT HOUSING RETAINER CLIP CUSTOM LASER ENGRAVING AVAILABLE 0.36 [9.27] 0.56 [14.20] 1.04 [26.54] SURESOCKET™ FEMALE SOCKETS ... 2003-01 Pin #SC000531-8, Socket #SC000532-10-R4, Wire 10AWG 120 Current (A) 100 80 60 40 20 0 0°C 20°C 40°C 60°C 80°C Ambient Temperature Power 100°C 120°C 140°C 160°C 180°C
21-033492-021 (PIN) 21-033493-021 (SOCKET) Contact, Pin and Socket ...
Type LJT-R & TV-R (MIL-DTL-38999 Series I & III) Crimp, Size 10D Installation Instructions See table on reverse side for coaxial cable recommended & crimp tool information. A 1. Slide outer crimp ferrule over cable outer jacket as shown. 2. Strip cable outer braid as illustrated. Ends must be cut cleanly and at right angles to the axial plane ...
1.HOUSING: 33 % GLASS FILLED PPA, BLACK, UL 94-V0 POINT OF MEASUREMENT ...
1.02 3.40 60° 0.51 5.10 45° 3xr0.15 3x0.38 3x2.00 3x0.64 6.35 9x5.84 – 0.13 9x1.00max 4.8max 0.5min 9x2.67 9 solder tails 0.32 profile to a continuous smooth curve no parting line permitted anywhere through r3.00 profile 4xØ 3.50 4x6.10 7.80 Ø 2.50 4x1.00 – 0.25 r0.76 4x3.3max 4x0.50min h h r0.50 1.52 3.05 1.14 Ø1.52 5-lower terminal 0 ...
little green men | Amphenol Global Search | Amphenol
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash ...