Search Results for 2006-1600-103-ud
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19VC 0 to 103.4 kPa 0 to 206.8 kPa 0 to 344.7 kPa 0 to 689.4 kPa 0 to 1379 kPa 0 to 2068 kPa 0 to 15 psi (0 to 1 bar) 0 to 30 psi (0 to 2.07 bar) 0 to 50 psi (0 to 3.44 bar) 0 to 100 psi (0 to 6.89 bar) 0 to 200 psi (0 to 14 bar) 0 to 300 psi (0 to 21 bar) Maximum Overpressure 2x rated pressure Electrical @ 77°F (25°C) unless otherwise stated
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 909.1 947.9 987.3-15 687.7 715.9 744.7
surlok plus | Amphenol Global Search | Amphenol
The R4 RADSOK connector significantly increases amperage, while reducing insertion force, temperature rise and voltage drop. The Surlok Plus 3.6mm 1500VDC conforms to UL4128, while the 5.7mm and 8.0mm inline 1000VDC conforms to UL1977; a standard set for safety component connectors for use in data, signal, control and power applications.
To our valued customers - amphenol-po.de
15.07.2022M.Läufer attachment to the Opinion REACh Regulation and RoHS Directive Article groups / article families Contain: lead in alloys ARCAP: 0,8-1,1%; nickel silver: 3,0%; brass: 1,8% (Depending on the connector / coupling variant, all 3 alloys can be installed in one article)
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
T 3263 000 - M16 Front mounting female receptacle with ring - Amphenol Sine
Comparable to PN# 99-2006-00-03, 09-0006-00-03. REQUEST A QUOTE. T 3261 002 - M16 Female straight cable connector with internal strain relief and metal locking ring. 3 contacts, silver plated, 6 - 8mm cable diameter Contacts included. Comparable to PN# 09-0006-02-03, 99-2006-02-03. REQUEST A QUOTE.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
32孔低压信号连接器 - amphenol-auto.com
%PDF-1.5 %âãÏÓ 6 0 obj /Type /XObject /Subtype /Image /BitsPerComponent 8 /Width 788 /Height 524 /ColorSpace [/Indexed /DeviceRGB 255 7 0 R ] /Filter /FlateDecode ...
2M803 - 2M mikro minijaturni | Amfenol Socapex
Amphenol Socapek KSNUMKSMKSNUMKS konektori su serija mikro-minijaturnih kružnih konektora koji imaju minijaturnu bajonetnu spojnicu od 1/4 okreta. Oni su najlakši od 2M serije i idealni su za lagane aplikacije koje zahtevaju često isključivanje. Ovi konektori su dostupni u više od 45 kontaktnih aranžmana, u rasponu od 1 do 130 kontakata, što ih čini svestranim i prilagodljivim ...
SMA Female PCB Edge Launch Connector, .031" PCB Thickness
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
BMMA Female to SMA Female Flange Mount Adapter
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
SMPM Female to SMPM Female 6" Cable Assembly for .085 Cable
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required.
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
4x .103±.003 2.62±0.08.005 date approved revision history rev description third angle projection interpret dimensions and tolerances n/a see notes see notes scale: 5:1 size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 95077 sf2960-6025 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary
Datasheet
%PDF-1.7 %äãÏÒ 9 0 obj > stream xÚíÜÇW Y»Àá ¶ "ˆ ’3 r |Èé s C ÷_¿UǶ»¿;¼“bð£Z{Õh ~ëÝ»ê—_þåWnƒ_þ› ¸Õíö÷ãoÜ&ÿ®¶Ÿk ...
TV - Reducerat flänsuttag - 38999-serien | Amphenol Socapex
TV Reduced Flange Receptacle är ett litet och lätt kontaktdon som är konstruerat för användning i militära, flygtekniska och avancerade industriella applikationer där storlek och vikt är avgörande. Detta uttag härrör från MIL-DTL-38999 serie III-versionen och finns i konfigurationer med sylmutter (TV07/TVS07). Det har ett 41% mindre panelavtryck och är i genomsnitt 20% lättare ...
2.4mm Female Sparkplug Connector (Accepts .008 Pin)
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6-15 657.2 684.0 711.4
Declaration - SV Microwave
ITEM # SVHC CAS PPM M39012/55-3007 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
(EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The compliance status of the product is confirmed by the sections below. REACH SVHC Declaration.