Search Results for 2006-1600-103-ud
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7038-0253 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Serie 387TV - Steckverbinder taille 7 - Série 38999 | Amphenol Socapex
zurück Série PS: Elektrische Geräte (Appareils de puissance électriques). Leistungswandler; Stromverteilungseinheiten; Clés USB et Prolongateurs
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6-15 657.2 684.0 711.4
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
ABS Coaxial Cable Product Information Sheet Type: T10875
1600 2.01 6.59 1700 2.05 6.73 1794 2.12 6.96 1800 2.13 6.99 2000 2.29 7.51 2200 2.43 7.97 2400 2.56 8.40 2600 2.69 8.83 2800 2.81 9.22 3000 2.92 9.58 Structural Return Loss dB 5-1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
アンフェノールブースへのアクセス
アンフェノールブースへのアクセス アンフェノールジャパン(株) E, Fホール 小間番号︓81 Aichi Sky Expo (愛知県国際展示場)
To our valued customers - amphenol-po.de
15.07.2022M.Läufer attachment to the Opinion REACh Regulation and RoHS Directive Article groups / article families Contain: lead in alloys ARCAP: 0,8-1,1%; nickel silver: 3,0%; brass: 1,8% (Depending on the connector / coupling variant, all 3 alloys can be installed in one article)
NTC Type A990 Series - amphenol-sensors.com
un 103 ut 103 un 223 ut 223 un 443 ut 443 0 14129.9 56519.5 31452.1 125808 64394.4 257577.5 5 11335.1 45340.5 25168.0 100672 51167.4 204669.5 10 9152.8 36611.2 20273.6 81094.6 40931.5 163726.2 15 7437.4 29749.5 16435.7 65742.7 32956.3 131825.2 20 6080.3 24321.1 13406.3 53625.1 26701.3 106805.3
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 Cable"
The SMPM Female R/A to 2.92mm Male 6" Cable Assembly for .047 Cable" 7032-6759 was designed by SV Engineers. Access the design resources now!
Telaire CO2 Sensor UART Communications Protocol
CO2 Sensor UART Communications Protocol T63182-004 September 2014 Page 1 of 11 ® Amphenol Advanced Sensors Communications Interface The CO2 sensors communicate with an external host by means of an asynchronous, RS-232, UART serial communications port.
Thermometrics temperature sensor solutions - amphenol-sensors.com
Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy