Search Results for 2017 c
PRODUCT DATA DRAWING A DCN 46715 8/17 STW DESCRIPTION - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. 95077 cage code rev is the sole property of sv microwave, inc. 6) dia.’s on common centers to be concentric any reproduction in part or as a whole material: finish: per asme y14.5m - 1994
12402214E512A | USB 2.0 | Amphenol
USB2.0, Type C, Top mount, Center Height 1.50mm, Dual Row Surface Mount, IP68. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 30, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 48-1825-2 YES CONTACT, PIN 6(c)
Compact 4-Channel UHF/LTE 450 MHz Tx/Rx Combiner - AMPHENOL PROCOM
Ant-Tx Isolation > 40 dB @ 25 °C Isolation Rx-Rx > 20 dB Isolation Tx-Tx > 70 dB @ 25 °C VSWR < 1.5:1 Current Consumption 500 mA @ 12 V DC LNA Noise Figure < 3.5 dB Gain Rx 1 dB ±1 dB (factory set) No. of channels 4 Mechanical Connection(s) N(f) Dimensions 19" x 3 HU (482.6 x 132.55 mm) / 19 x 5.22 in. - see Mechanical Outline for depth of tray
list of connectors pdf | Amphenol Global Search | Amphenol
c10-765127-0701 | Amphenol Global Search | Amphenol C10 -752508-Z2P - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and ...
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 4/7/2014 1:00:23 PM
GTFP08432BEU | Micro SD | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Micro SD, part number GTFP08432BEU.
8638PSS2005LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Contacts 8638 Socket Solder Bucket 20A, >200 Cycles
Multiacopladores Receptores HPRS - AMPHENOL PROCOM
-30 °C to +50 °C: Protección De Ingreso: IP31: Designaciones de pedido. Modelo Producto No. Descripción; HPRS2-N(f) 210000201: OUTPUTS: 2: Agregar a la cotización: HPRS2-TNC(f) 210001958: ... el Reglamento de equipos de radio del UK de 2017 (S.I.2017 No. 1206). El texto completo de la Declaración de Conformidad está disponible en:
Power Splitter - Amphenol Antenna Solutions
Operating Temperature -35° C to +70° C (-31° F to +158° F) -35° C to +70° C (-31° F to +158° F) -35° C to +70° C (-31° F to +158° F) Relative Humidity Up to 95% Up to 95% Up to 95% RoHS Compliant yes yes yes Application Indoor / Outdoor Indoor / Outdoor Indoor / Outdoor Environtmental IP65 IP65 IP65
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01043 056 1 KEY FEATURES! 1.83⌀ x 5.6H mm!Au plating Pogo! DIP Type! Spring force 80gf! Durability:10000 cycles
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
In 2017, the Wilcoxon brand became part of Amphenol Corporation, joining an impressive group of companies dedicated to industrial improvement. Today, we ... Output connector 2-pin MIL-C-5015 2-pin MIL-C-5015 2-pin MIL-C-5015 BNC Extended temperature range 5 info@wilcoxon.com wilcoxon.com 1-800-WILCOXON
Types of Memory Modules and Their Applications - Amphenol CS
Memory modules can be defined as PCBs mounted with integrated-circuit-based memory. These are used in various computing applications ranging from notebooks and laptops to servers and data center. Memory module standards have evolved over generations to meet the growing demands of high-speed, data-hungry applications. Unlike earlier days when memory modules were designed specifically to meet ...
2017-6-28 The training of self-management_Amphenol Assembletech
2017-6-28 The training of self-management. From:Amphenol Author:Admin Clicks:12000 times PubDate:2017/6/28 On June.28th ,2017, UAST invited Mrs. Rao to share the self-management to salaried. It is really useful for all of us. Last:2017-06-23&24 AST Outward Team Training Next:2019-4-22 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
December 12, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) M39029/33-268 YES CONTACT, SOCKET 6(c)
TITLE
-40°c ~ +125°c rts6bs14n12p rts6bs14n12p03 key n cable od range 6.0-12.0mm 9.0-14.0mm dimension Øa 12.3mm 14.3mm a2 -- update notes jun-22-2017 nick tommy a3 -- update cable od range aug-24-2017nick tommy a4 -- update cable od range feb-07-2018 nick tommy a5 -- update drawing mar-19-2018whitetommy
U10A474241T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X8 30µin Gold plating, Latch pin length=2.2mm, 12G, T&R packing
D25P24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
PCB spec sheet.asp?item id=16981&model
Temperature Range(Operating) -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Electrical Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA ... 3/2/2017 Date: 3/2/2017 Date: 3/2/2017 Date: 3/2/2017 6957 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684 ...
ATCSeries - アンフェノールジャパン株式会社
-40°/+125°C, 100 cycles, 1 hour per cycle Crimp Tensile Strength: 25 lbs Vibration: Maintains continuity and exhibits no mechanical or physical damage during or while subject to sinusoidal : vibration,having an amplitude of .060 inches double am- ... 11/28/2017 4:26:28 PM ...