Search Results for 2017 c
Amphenol
Amphenol 5 C 091 A Main Features • Metal locking ring; screw locking according to DIN EN 60130-9 / IEC 60130-9 • Number of contacts: 2 – 8, 12 and 14 contacts
D25S13A4GX00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Socket Right Angle Solder Europe standard, 200 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
L717HDE15PC309 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717HDE15PC309
Directional Coupler - amphenol-antennas.com
-35° to +70° C (-31° to +158° F) Relative Humidity Up to 95% Up to 95% Up to 95% RoHs Compliant yes yes yes Application Indoor / Outdoor Indoor / Outdoor Indoor / Outdoor Ingress Protection IP65 IP65 IP65. Title: ADC-xx-WBS-LP-43F-CC.indd Author: mebrown Created Date: 7/31/2017 3:43:16 PM ...
EU Declaration of Conformity - AMPHENOL PROCOM
Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a. Health and safety: EN 62368-1:2014 EN 62368-1:2014/AC:2015 Audio/video, information and communication technology equipment – Part 1: Safety requirements Article 6.1.b. Electromagnetic compatibility:
CHARGE OUTPUT ACCELEROMETER Revision: F - PCB
Temperature Range -100 to +350 °F -73 to +177 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity ≤ 0.10 g/µε≤ 1.0 (m/s²)/µε [1] Electrical ... Date: 8/8/2017 Date: 8/8/2017 Date: 8/8/2017 Date: 8/8/2017 11545 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com.
PRODUCT DATA DRAWING - SV Microwave
code c, class 0.76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: freq.range: dc to 50.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ... 12/19/2017 2:46:11 pm ...
50 Ohm HD-BNC Cable Assemblies Offer High-Density Solutions
50 Ohm HD-BNC Cable Assemblies Offer High-Density Solutions Amphenol RF introduces fixed length 50 Ohm HD-BNC cable assemblies as an ideal pre-configured solution for high-performance applications. These lightweight, compact cable assemblies deliver a space conscious option for designers and engineers, at a footprint of 51% smaller than traditional BNC connectors, and allows for four times the ...
AT Series - Amphenol Australia
82 AT PANEL MATE SERIES RECEPTACLES (con’t) Go to AT Standard Connectors for Plug options starting on page 46 AT04-12PA-PM11 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Keyed A 16 AT04-12PA-PM12 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Keyed A 16 AT04-12PA-PM13 12 Pos. Receptacle, Pin, Panel Mount, Self-Threading, Cap, Keyed A 16
Amphenol Socapex G POWERSAFE
Able to withstand a maximum temperature of 150°C & have a CTI <400 (Material Group II according to DIN EN60664-1(VDE 0110-1):2008-01,4.8.1.3). V inserts have been tested according to VG96944 and DWV limit is 2500 VRMS. → E inserts : using the same material than our 38999 series connectors and able to whistand a temperature up to 200°C. DWV
EXCEL|MATE - Amphenol Australia
temperature 70°C Insulator resistance > 200MΩ Dielectric withstand voltage 3000V AC Temperature rise ≤ 55°C Shielding 360° from wire to device ENVIRONMENTAL Sealing IP67, IP6K9K (mated) Touch-proof IP2XB Temperature range -40°C to 125°C Salt spray 48 hours Excel|Mate S (HVSL 800)
D37S24A6RV09LF | D-Subminiature Delta D | Amphenol
D-Sub Pin in Paste Connector, Input Output connectors, Signal 37 way Socket Straight, Pin in Paste,, Female screw UNC 4-40 + Metal pegs +Electrical continuity, High Temp. Insulator, Tray packaging.
L17H2560130 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17H2560130
F34G-1A7Q1-E8C06|FLEX 0.5MM PITCH|Amphenol
Flex Connector, Position 0.50mm, Height 1.5mm, Right angle, Flip type,Bottom contact, ZIF, 6P
DA3W3S500A30LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DA3W3S500A30LF.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-660977-121N YES KIT, CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... 10/5/2017 4:28:44 PM ...
IECEx - Amphenol Australia
C Ellaby ItD/) /n-ê Position: Deputy Manager Signature: (for pr¡nted version) Date: 2nt-7-t I 2Z ''l. This certificate and schedule may only be reproduced in full. 2. This certillcate is not transferable and remains the property of the issuing body. 3. The Status and authenticity of this certificate may be verified by visiting the Official ...
PSASF3130201TR | SAS PCIe | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of SAS PCIe, part number PSASF3130201TR