Search Results for 2024 2進数
A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
2. modifications: strain relief end cap; reduced dia. wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
ATP04-4P-SR02BK 4 Position Receptacle, Pin, Reduced Diamete - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A QUOTE. AT11-337-1205 Contact Removal Tool, plastic Size 12. REQUEST A QUOTE. AT11-VCLIP Zip tie attachment clip for AT, ATM, ATP receptacles.
DBM25P532N | D-Subminiature | Amphenol
High Performance D-Sub Power Board Mount Connectors, Input Output Connectors, machined contacts 25 Way Pin Right Angle
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Terminator 4-Hole Flange 0.250-inch Conformable | 142359 - Amphenol RF
RF Connector Terminator 4-H Flange 0.250. Alias: BC00ABC01: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Model 482C27 Bridge/Differential, ICP®/Voltage Sensor Signal ... - PCB
1-2. Model 482C27 System Description 2 1-2.1 Model 482C27 ICP® Input/Output Mode 2 1-3. Block Diagram 3 1-4. Installation 3 1-4.1 Grounding Techniques 3 1-4.2 Quick Set-up Instructions 4 1-5. Operation: Standard AC Line 7 1-6. Maintenance and Repair 7 2-0. FRONT PANEL MODULE CONTROL 7 2-1. Introduction 7 2-2. Unit Initialization 7
Auto-Latching Medical Connector | Pulse-Lok Connector 320028
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320028
G88MPH1022CEU | Micro power plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power , part number G88MPH1022CEU
NO - SGX Sensortech
(the tolerance is +/- 0.2 mm). The outside dimension of the reel is either 178 +- mm (for a maximum of 700 sensors ) or 330 + 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-2714 1107 rev 6 Whilst SGX sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences
AgilBrick™ 2.54mm Board-to-Board Header G800 - Amphenol CS
AgilBrick 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
65781-024LF | PV® | Amphenol
Amphenol is one of the leading manufacturers of PV ® 2.54MM. Contact us today for more details of PV ® , part number 65781-024LF.
General purpose accelerometers - Wilcoxon Sensing Technologies
2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C Vibration limit 500 g peak
DESCRIPTION L I S T A m p h e n - Amphenol Sine
2. contact size: 20 3. specifications: 3.1 current rating: 7.5 amps 3.2 contact millivolt drop: 60 millivolt drop @ 7.5 amp test current. 3.3 rohs compliant 4. recommended wire range: 20 - 22 awg 5. available hand crimper: ca-5d12 6. all dimensions are for reference use only at60-202-20141
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
P3-P4 Status 1 and 2 Ethernet and RS-232 TV06RF-13-35S M39029 size 22D socket P5-P9 Fiber Connectors 1-5 25G/100G Ethernet CF-594621-04P 48MT Ferrule 12599 with CF-198234-001 kit. DIMENSIONAL INFORMATION. All connectors on the front of the unit are based on MIL-DTL-38999 Series III and are electroless nickel plating,
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
2.额定电流 Current rating: 13A 3.端子类型 Terminatin type:Crimp 4.压线规格 Wire size: AWG16~18 5.电镀信息 Plating specification: 镍底,整个端子飘金. Gold flash plate overall. 6.材料规格 Material specification: ...
130-4182-11H | Paladin® | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® , Part number 130-4182-11H
SIM2D49NG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.