Search Results for 2024 2進数
PSAS4F3130151TR | U.2, SAS PCIe 4.0 | Amphenol
U.2, SAS PCIe 4.0, 68pin, Plug, Right Angle Surface Mount. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
Industrial plugs and sockets Tough & Safe
Cable area 2.5-6 mm2 432C6W B A Dmax Dimensions (mm) Type A B Dmax 232C..W 177 102 21.5 332C..W 177 102 21.5 432C..W 182 109 21.5 Terminals/ Poles Color code Voltage Frequency Type Order Code Pkg qty Weight pkg (1pce) V Hz kg 2P+E 3 Grey AC 232C1W 2CMA166590R1000 1 0.35
HVSLシリーズ - HVSL364XX4 - アンフェノールジャパン ...
3 hvslシリーズ - hvsl364xx4 品番: プラグ品番 ・ hvsl364064 x03i(2.5mm² ケーブル対応) ・ hvsl364064 x04i (12awg/3.3mm² ケーブル、4mm² ケーブル対応)
L I S T ITEM - Amphenol Sine
2. modifications: smooth ring adapter (sra); standard dia. wire seal. 3. specifications: 3.1 operating temperature: -55 °c to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
2 Temposonics® R-Series V RDV PROFINET Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can
LD15S24A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 15 way Socket Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
SIME2022SNG - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
A1 RELEASE NEW DRAWING 01/JUN/23 MILO -- TOMMY - Amphenol Sine
2. modifications: small threaded adapter (sta); thin wall dia. wire seal; 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 ...
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: MCX6121A1-NT30G-316U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
100Gb/s QSFP28 Transceivers | Optical Interconnect | Amphenol
Amphenol’s 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports
ICP® ACCELEROMETER - PCB
[2]Zero-based, least-squares, straight line method. [3]Weight measured without cable [4]See PCB Declaration of Conformance PS023 for details. Date: 12/27/2023 Date: 12/27/2023 Date: 12/27/2023 Date: 12/27/2023 66096 Entered: ND Engineer: NJF Sales: KK Approved: NJF Spec Number:
3U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
By using 2 Samtec HQDP-020 headers for right angle installs of Samtec ribbon cables (with screw down option), 8 channels 10G-Base-T / 1G-Base-T-100-Base-T are accessible. In the event an application requires 10G-Base-KR / SGMII / 1000-Base-X, these 8 channels become 16 channels and they can be used for media conversion or other system components.
UPC Series - Amphenol Industrial Operations
2-pole and 3-pole connectors incorporate patented RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability
SmartBoat - 4 Input / 4 Run-Detect / 4 Relay, W/ CAN2 and Serial
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
LEAP OBT 12-TRX 192G NRZ - RUGGED - Amphenol AOP
The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of running data-rates of up to 16Gbps per channel (192Gbps cumulative) on multi-mode fiber.
72454-020LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating.
SECTION A-A SECTION B-B B A2 - Amphenol Sine
2.8 a b a b Ø1.9 4.7 6.35 typ. 12.7 2.5 20±0.7 carrier strip id: 0.35-0.5 nickel gold at62-20-0422 at62-20-0444 platingpart number part number chart tin at62-20-0477 selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact
SIM2D84N - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
CO-AXIAL 10-32 UNF-2A B B - pcb.com
angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 23055 2x 1 of 1 model m106b52 off-ground pressure sensor xxx ±.005 bb 12/2/15 ecb 12/2/15 bam 12/2/15 2 3 0 5 5
SiO2- セミリジッド同軸ケーブルアセンブリ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
SiO2 - セミリジッド同軸ケーブルアセンブリ. カタログ; SiO2 シリーズは、誘電体に高純度のSiO2(二酸化ケイ素)を用い、外部導体にSUS304スチール(クロム・ニッケル合金)を採用したセミリジッドケーブルです。