Search Results for 2024 2進数
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
VZ8(6)9 rev B I2C communication - SGX Sensortech
Oct-19th, 2015 rev. A 2 / 13 1. VZ PCBA considerations VDD for VZ8(6)9T = 3V3 VDD for VZ8(6)9F = 5V0 External pull-up resistors (4k7) are required on SDA And SCL (they are not implemented on VZ PCBA) HW level : rev D SW level : VZ869_PA8_B_151015
Data Sheet EP2 SSI - Temposonics
Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit)/IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded)
Features - Amphenol Antenna Solutions
2C6U4VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV010325NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
National Technical Systems Test Report for Environmental Testing of the ...
Page 2 of 46 This report contains restricted information. Revision History Rev. Description Issue Date 0 Initial Release 07/02/2021 1 Added acceleration testing section; Section 5.8, page 40 7/21/2021 . Test Report TR-PR131850-3, Revision 1 Page 3 of 46
AMPHENOL, 34-11006-NA, AND DATE CODE
2.00 REF A RELEASE TO MFG. 1/31/14 49737 A B REFERENCE EAR # AND EAR 4997 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary third angle projection without the written ...
PLATINUM 4-20 MA VELOCITY TRANSMITTER - PCB
Settling Time(within 2% of value) < 15 sec < 15 sec Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size - Hex 1.0 in 25.4 mm Size - Height 2.6 in 66 mm Weight 4.7 oz 131 gm Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 3 to 5 ft-lb 4 to 7 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
2. rohs compliant 3. cavities: 2 4. keyed: n/a 5. use with connectors atp04-2p* ( * = modifications and colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr p-wedgelock, 2 position, atp series awp-2p a3 1 1 a3 release new dwg format 18/sep/13 drp 12.6 5.4 14.5 3.7
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC57A4AC05M
2) electrical data: current (max): 4a voltage (max): 300v ac/dc insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized contact: gold flash over copper alloy overmold material: thermoplastic color: yellow
GP-IE515546DS-000.3 | Premium GPIB Cable | Amphenol
Amphenol is one of the leading manufacturers of Cable Assemblies. Contact us today for more details of Premium GPIB Cable, Part Number GP-IE515546DS-000.3
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
a b c d e f a b c d e f 1 2 345 67 8 132 4 5 6 7 cb4.17.f1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof ...
SIM2D82N - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
AS85049/41 - アンフェノールジャパン株式会社
2. Interface dimensions: shall conform to AS85049, 3. Material and finish: in accordance with AS85049 4. Dimensions are in inches and apply after plating. PART NUMBERING M85049/41-10A-10A BASIC PART NUMBER M85049/41 Dash Number (3 to 40) INCH MM
Amphenol
2. specifications 2.1 rated current 5a (max). 2.2 rated voltage 250v(ac/dc). 2.3 operating temperature see table. 2.4 dielectric withstanding voltage less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance 5000 megohms min. 2.6 ip class ip67 and ip69k in the mated condition, wire seals fully populated.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
7434L0425F01LF | Smart Card | Amphenol
Amphenol is one of the leading manufacturers of smart card. Contact us today for more details of smart card , part number 7434L0425F01LF.
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Customer Drawing - amphenol-gec.com
M8 : 7.2~8.8 Nm M10: 17.1~20.9 Nm 11.推荐法兰盘螺丝安装扭矩 Recommended Screw Assembly Torque on Flange : 6.2~7.6 Nm Notices: 1、All non-dimensioned surfaces according to 3D-model & 2、Planeness of panel surface should less than or equal to 0.1mm 3、Roughness of panel surface should be or better.