Search Results for 21-33019-32
Model 086C04 | PCB Piezotronics
21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight: 2.6 oz: 75 gm: Electrical Connector: BNC Jack: ... 10-32 thread tip, 3.0 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: 084B04: Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: HCS-2 ...
AmphenolAmphenol Line Replaceable Module (LRM) - Amphenol Aerospace
• Size 12 coax for DC-2 GHz; size 8 coax for DC-32 GHz • SMPM coax contacts* • LRM Power Supply Modules • Custom designs of LRMs have been developed with 270VDC sections which are capable of providing corona-free operation at 100,000 feet. They utilize size 22D contacts and are available in both crimp and compliant pin terminations.
PRELIMINARY ISSUE CUSTOMER OUTLINE DRAWING
21.44 ref [0.844] 1.07 [0.042] 3.05 [0.120] 5.21 [0.205] 120$ 120$ 120$ revisions rev description date ecn by-- release to mfg -- -- --k cod sheet added -- -- sg b 33-7015-7 k ... 11/32" wrench scale 2.000 polarity 'e' preliminary issue customer outline drawing all other sheets are for internal use only 6 6 6.
Model 356B18 | PCB Piezotronics
10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A68: ... 21.6 mm: Size - Length: 1.03 in: 26.1 mm: Size - Width: 0.85 in: 21.6 mm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI;
How to Order FEATURES - アンフェノールジャパン株式会社
Contact Amphenol Canada for more information at 416-291-4401 www.amphenolcanada.com Download 2D drawins & 3D models usin our online conurator. 85 CANADA
EXA Thermometrics India -Company
Temperature °C/°F: Material System - 2 β(25/85)°C = 3980K Rt / R25 nominal: Material System - 4 β(25/85)°C = 3690K Rt / R25 nominal : Material System - 5
164-SERIES WATERPROOF AUDIO CONNECTORS AC16403 0118 - Amphenol In
Q PL Approval Letter Defence Logistics Agency Defence Supply Centre, Columbus Post Office Box 3990 Columbus, OH 43218-3990 DSCC-VQP-09-017606 (Mr. Funk/614-692-6608/jf)
Model 138A50 | PCB Piezotronics
Weight: 0.75 oz (21 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] See PCB Declaration of Conformance PS023 for details. ... 10-32 Coaxial Jack: Weight: 0.75 oz: 21 gm * All specifications are at room temperature unless otherwise specified. Optional Versions. Product Documents.
R-VPX EVOLUTION SERIES HIGH SPEED EVOLUTION - Amphenol Aerospace
21. Office: +1 (607) 563-5129 . Mobile: 1 (607) 643-5071 • Email: cbrandasamphenol-aao.com amphenol-aerospace.com . amphenolmao.com. RVPX EVO. BACKPLANE EVOLUTION 2: 8 Position Backplane. PLATING THICKNESS AND MATERIAL BY PART NUMBER Part Number Gold in Contact Area Compliant Nickel Overview RVPX-JE208EM1 50 μ-INCH MIN 50 μ-INCH MIN TIN 50 ...
TFT - 5G - アンフェノールジャパン株式会社
• -160 dBc PIM for optimal system performance • UL listed, type CMP (plenum), UL file # E-170516 • Extremely flexible • Durable FEP outer jacket
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
AR - Amphenol Canada
(32) 32 (32) 32C4 (32) 32C2 (33) 33C4 (33) 33Q4F4 (36) 36C7 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 29 20 24 20 30 20 25 20 25 20 29 22 3 16 4 16 2 5 C 4 16 4 16 F 7 5 C 4 9 C 4 5 C 4 8 Q (40) 40 (40) 40C1 (45) 45 (57) 57 (67) 67 (73) 71F2 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 40 20 39 20 45 20 57 20 64 20 67 20
Underwater Sensors: Manufacturer | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:138A50. Sensitivity: (±15%)0.1 mV/psi; ... Weight: 21 gm; $1735.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison [ Email this comparison ] Compare selected models
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Insert availability and identification Illustration Insert Pattern 18-4 18-11 18-16 Contact Size 10 12 16 Contact Quantity 4 5 16 Voltage Rating 600 600 600 Dielectric withstanding voltage
Jumper Cable - Amphenol Antenna Solutions
Weather Standard IEC 68 40 / 85 / 21 Weatherproofi ng Standard IP68 Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 ... Minimum Bend Radius, Repeated Bend 32 mm (1.3 in) Number of Bends (Minimum) 15 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of ...
ALUMALITE BACKSHELLS - Amphenol PCD
Contact backshellsamphenolpcd.com ALUMALITE Strain Relief EMI/RFI. BML1 S. S K: 10 W
Outdoor Telecom Cabinets & Enclosures - Charles Industries
Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub; 288/432/576/864 Optical Hub Cabinets (OHC) Optical Broadband Cabinet (OBC) Fiber Distribution Hub Enclosures – Indoor. Fiber Building Terminal Hubs (CFBT-H) Fiber Distribution & Optical Monitoring Panels. Fiber Rack Solutions ...
SAS/PCIe® 5.0 (U.2 & U.3) Connectors - Amphenol CS
§ Insulation Resistance: 1000MΩ min. per EIA 364-21 MECHANICAL PERFORMANCE § Durability: 500 mating cycles § Mating Force: 59N max. § Unmating Force: 6N min. ENVIRONMENTAL § Humidity: 96 hours at 40°C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85°C for 500 hours. Per EIA 364-17 test
SV Microwave, Inc.
stw 07/21/08 stw 07/21/08 dal 07/21/08 used on: n/a 3221-40006 configuration control level: 3 - nrn 34817 07/08 stw a dcn 40830 09/14 stw rohs compliant.060 90° proprietary n/a sv microwave, inc. scale: 12:1 size dwg. no. a material: sv microwave, inc is prohibited..xxx per asme y14.5m - 1994 interpret dimensions and tolerances sheet 1 of 1 ...
Model 130F20 | PCB Piezotronics
Lead Time for 21-30 is 3 Wks. Lead Time for 21-30 is 3 Wks. Product Description; Specifications; Documents & Downloads; Videos; ICP® Array Microphone with integral preamplifier, BNC jack connector, TEDS. Nominal Microphone Diameter: 1/4" ... $32.00 USD (Pricing valid only in the U.S.)