Search Results for 21-33019-32
Model 508 | PCB Piezotronics
Capacitance (conductor to conductor @ 70 °F (21 °C)) 19.5 pF/ft: 64 pF/m [2] Capacitance (conductor to shield / drain @ 70 °F (21 °C)) 38.1 pF/ft: 125 pF/m [2] Physical: Cable Jacket Diameter (+/-0.010 in) ... Stranded - 19 strands 32 AWG: Stranded - 19 strands 32 AWG: Conductor Material: Tin Plated Copper: Tin Plated Copper: Conductor ...
Amphenol 67 and 165 Series Miniaturized Standard Connectors
3 Suggested 67-02E 67-03E Mounting Hole Connector Size ABC Connector Size AB E F 12 .662 .062 .690 12 1.031 .750 .695 .755 14 .781 .062 .812 14 1.156 .875 .820 .880
Data Sheet R-Series V RP5 SSI - Temposonics
Data length 8…32 bit Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters
Model 320C03 | PCB Piezotronics
Model 320C03:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn., to +325 F/+163 C . Model 320C03:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn., to +325 F/+163 C ... 21.9 mm (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents ...
Fastener Basics | PCB Piezotronics
Torque is the most commonly used measure of bolted joint integrity, and for many non-critical joints it will suffice. Tightening a joint creates an energy transfer process in which torque energy transforms into clamp load as the coils of the threads draw the parts together.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
3 Suggested 67-02E 67-03E Mounting Hole Connector Size ABC Connector Size AB E F 12 .662 .062 .690 12 1.031 .750 .695 .755 14 .781 .062 .812 14 1.156 .875 .820 .880
Cables – Amphenol Tecvox
is the culmination of our innovative engineering, planning, and production efforts that provides our customers with a comprehensive automotive infotainment system.
www.carlisleit.com
Created Date: 8/30/2007 1:32:42 PM
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284.7 303.2-35 197.2 209.6 222.5-30 147.1 155.9 165-25 110.8 117.1 123.6-20 84.16 88.68 93.35-15 64.46 67.73 71.11
CHARGE OUTPUT ACCELEROMETER Revision: P - PCB
Size (Hex x Height) 5/8 in x 0.85 in 5/8 in x 21.6 mm Weight 0.73 oz 21 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
SMP Connectors - RF Connectors - Amphenol RF
32 W @ 1 GHz @ 25ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock: MIL-STD-202, Method 107, Condition C: Corrosion: ... Plug 21 items; Orientation. Right Angle 12 items; Straight 76 items; Termination Style. Cable - Crimp 6 items; Cable - Solder 16 items; PCB - End Launch 9 items;
Operation Manual T-Series SSI - Temposonics
Dust-Ex Zone 21 2D IIIA, IIIB, IIIC Dust-Ex Zone 22 3D IIIA, IIIB, IIIC Gas-Ex In the baffle between Zone 0 and Up to IIC (at the rod) Zone 1 or Zone 2 Up to IIC (at the connection chamber) Gas-Ex In the baffle between Zone 0 and Up to IIC (at the rod) Dust-Ex Zone 21 or Zone 22 Up to IIIC (at the connection chamber)
Model 130A23 | PCB Piezotronics
ACS-21: Calibration 130 Series microphone; microphone/preamplifier together: 1: Product Documents. Datasheet. ... Product Videos. Build Out Your Measurement Chain. Other; Model: 079A53. Miniature Windscreen for 0.25 inch micro... $32.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: 079A07. Windscreen (for 1/4-inch microphones) $40.00 ...
2019 - Marport
14–15 16–17 18–19 20–21 22–23 24–25 26–27 28–29 30–31 32–33 34–35 36–37 38–39 40–41 42–43 44–45 46–47 48–49 50–51 52–53 54 55 56 58–59 3. Our solutions improve operational efficiency, reduce waste and increase catch quality Marport designs and
Model 352A24 | PCB Piezotronics
Lead Time for 21-50 is 4 Wks. Lead Time for 21-50 is 4 Wks. Product Description; Specifications; ... low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug: 1: 039A28: Removal tool (for Model 352A24, 357A07) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% ...
Data Sheet MH-Series MH Threaded Analog - Temposonics
21 M18×1.5 10 10 52 40 Sensor electronics housin 35.5 ull one 30 Stroe lenth 50…2500 3 Dead one 52.5 ... Ø 32.8 Ø 23.8 Ø 13.5 Ø 4.3 7.9 Ø Ø 53 Ring magnet Part no. 401 032 Ring magnet Part no. 400 533 Ring magnet Part no. 201 542-2 Float Part no. 561 612 Material: PA neobind Weight: Ca. 5 g
Product Brief MH-Series Analog - Threaded version - Temposonics
Operating voltage 12 / 24 VDC (8…32 VDC) Connection styles MH Threaded (A/F46) with M12 connector MH Threaded (A/F46) with cable output Document Part Number: 551836 Revision B (EN) 01/2017 temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: [email protected] GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
350A Dual-Feed High-Current Panel - Amphenol Broadband Solutions
Output terminals, GMT 6-32 panhead screws (max. lug width of 0.32"/8.1 mm) torque to 6.3 in.-lb. (0.7 N·m) Chassis ground 2-hole compression lug 0.25" stud size on 0.625" hole spacing, size up to 1 AWG . 3 350A Dual-Feed High-Current Panel ... 5/9/2019 12:21:50 PM ...
10947 - pcb.com
Title: 10947 Author: bbehringer Created Date: 4/21/2015 10:24:13 AM