Search Results for 21-33019-32
REVISIONS ECO DESCRIPTION DATE BY CHKAPPR - Amphenol Sine
revzone revisions eco description date by chkappr a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
Model 3711F1150G | PCB Piezotronics
Model 3711F1150G:Platinum Stock Products; Single Axis MEMS DC accelerometer, 27 mV/g, 50g, 1/4-28 4-Pin Plug
NTC Type MA - amphenol-sensors.com
32 gauge bifilar heavy isomid insulation. 100DD Series 100, 0.050 in (1.27 mm) diameter kapton sleeve with 32 gauge bifilar heavy isomid insulation. 100BF Series 100, 0.030 in (0.768 mm) diameter kapton sleeve with 38 gauge bifilar heavy isomid insulation. 200LC Series 200, 0.156 in (3.96 mm) diameter aluminum tip, 30 gauge PTFE leads.
BT HIGH-TEMPERATURE CONNECTORS - アンフェノールジャパン ...
32-7 35 7 28 *** 80 125 235 280 32-17 4 4 D 45 110 250 - BT-M / BT-MA INSERT AVAILABILITY IDENTIFICATION & ALTERNATE POSITIONS ** Tooled in Socket Arrangement Only. *** B, C, F, G=A, Balance = Inst. - Indicated positons not available Position W Position X Position Y Position Z Views looking into front face of pin insert or rear of socket insert.
UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY - Amphenol Sine
21.3 15.8 13.7 4xR7.0 45.0 31.2 16.5 23.9 13.8 19.7 4xR4.0 4xR0.8 4xM4 4x6-32 Thread M4 21.8 RECOMMENDED MOUNTING HOLE A1 RELEASE NUMBER 20/NOV/17 ROOKIE TOMMY A2 C0866S UPDATE DRAWING 14/MAY/18 ROOKIE TOMMY A3 UPDATE DRAWING 18/MAY/20 ROOKIE TOMMY 4xR0.8. Machined Contacts, Sockets & Pins
Assembly - Amphenol Sine
Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation ... Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F ...
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors. Precisely designed for military, aerospace, and rugged aviation applications.
ACCESSORIES - PCB
Used with: 602-Series (081B97, M081B97) 604/605-Series (081A68, M081A68) 624-Series (081A67, M081A67) 629-Series (081A56, M081A59)
M39012/26-0503 TNC Straight Crimp Plug RG-58 RG-142 RG-223 RG-400 50 ...
Assembly Instructions C36 (Size: 21 kb) 031-4452 PDF Customer Drawing (Size: 862 kb) 031-4452 IGS 3D Model (Size: 1078 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm 031-6962.
Data Sheet MXR 551601 RevA EN - Temposonics
Phone: +44 79 21 83 05 86 E-mail: [email protected] SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Office Phone: +81 3 6416 1063 E-mail: [email protected] temposonics.com
Model 351B14 | PCB Piezotronics
Model 351B14:Cryogenic, miniature, quartz shear ICP® accel., 5 mV/g, 0.3 Hz to 20 kHz, 10-32 top conn. (-320 to +250F/-196 to +121C)
Distributor Network - Positronic The Science of Certainty
Tel: +32 2 716 7330 email. www.digikey.be DigiKey (BE) 701 Brooks Avenue South Thief River Falls MN 56701 USA. Tel: 0800 78 962 +31 53 484 ... Europa 21, 1° lzq., Parque Empresarial La Moraleja 28108 Madrid-Alcobendas, Spain. Tel: +34 91 304 30 40 email. www.digikey.es
OCP-Compliant Connectors & Cables - アンフェノールジャパン ...
32 Amps 10 AWG 6.0 30 Amps 12 AWG 4.0 20 Amps 16 AWG 1.5 All connector components are UL approved. Power cord shall meet UL/CSA SOOW or EU CENELEC H07RN-F with +75ºC temperature rating. 5-Wire 6mm2 Leads Part Number: ACCEU071169-03 This 5-wire, 6mm2 high-flex, halogen-free cable comes with the OCP ORV3 AC Input connector on
Model 603C01 | PCB Piezotronics
Lead Time for 21-30 is 15 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibration ... 5.56 mV/°F + 32 +10 mV/°C: Electrical Connector: 3-Pin MIL-C-5015 ...
B TYPE - amphenol-sine.com
127(6 81/(66 27+(5:,6( 63(&,),(' 0$7(5,$/ +286,1* 7+(5023/$67,& &2/25 *5$< &217$&7 &233< $//2< :,7+ *2/' 3/$7,1* 6($/ (32;< */8( &2/25 %/$&.
CHARGE OUTPUT ACCELEROMETER Revision: N - PCB
Weight 0.73 oz 21 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Connector Solutions M40 Series - Amphenol Sine
MC3CG-S5 Cord grip 19.0-21.0mm 7 MC3CG-S6 Cord grip 21.0-23.0mm 7 MC3CG-S7 Cord grip 23.5-25.5mm 7 MC1CJN0600 MC1LKN0600 MC1NJN0600 MC1JJN0600 MC3CG-S5 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. MC3CG-S4 MC3CG-S6 MC3CG-S7 Cord Grips BULK CABLE starts on page 23 See page 20 for connector configurations FlexGrip™ Backshell System
Reduced Flange 38999 Jam Nut Receptacles
15 41,6 32,1 40% 17 44,8 36,1 35% 19 49,5 38,1 41% 21 52,7 41,1 39% 23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension
Assembly - Amphenol Sine
Rated voltage IEC 60664-1 150 V 100 V 32 V V 32 V Rated impulse withstand voltage IEC 60664-1 1500 V 800 V 15000 V 800 V Pollution degree IEC 60664-1 31) Installation ... Insulation resistance IEC 60512-3-1 >1010 Ohm2) Contact resistance IEC 60512-2-1 <5mOhm Climatic category IEC 60668-1 40 / 100 / 21 Temperatur range-40°C...+100°C / -40°F ...
Z14 High Heat Node Pedestal Housings | Outside Plant Enclosure
Fiber Compact Hubs, 32 Ports (CFIT-Flex FCH 32) Fiber Interconnect Terminal Hubs (CFIT-H) CFITH-144 Compact Fiber Hub; 288/432/576/864 Optical Hub Cabinets (OHC) Optical Broadband Cabinet (OBC) Fiber Distribution Hub Enclosures – Indoor. Fiber Building Terminal Hubs (CFBT-H) Fiber Distribution & Optical Monitoring Panels. Fiber Rack Solutions ...