Search Results for 21-33019-32
www.sgxsensortech.com
www.sgxsensortech.com
WireLock Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions WireLock ® Product Specifications 7 Board Header Connector contact: Copper alloy Housing: High temp. UL94V-0
K060714-5 GUTS 090712 K060714-5 all pages.qxd 9/7/12 3:40 PM Page 65 ...
Toll Free: (800) 423-5873 65 International: +1 (661) 295-3100 www.thermaxconnects.com MIL-DTL-27500 Cables—general information MIL-DTL-27500 (NEMA WC27500)cables incorporate from one to fifteen M22759, MIL-W-25038, or MIL-DTL-81381 wires, plus a single or double shield and a single or double jacket.
Connector Solutions M40 Series - Amphenol Sine
MC3CG-S5 Cord grip 19.0-21.0mm 7 MC3CG-S6 Cord grip 21.0-23.0mm 7 MC3CG-S7 Cord grip 23.5-25.5mm 7 MC1CJN0600 MC1LKN0600 MC1NJN0600 MC1JJN0600 MC3CG-S5 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. MC3CG-S4 MC3CG-S6 MC3CG-S7 Cord Grips BULK CABLE starts on page 23 See page 20 for connector configurations FlexGrip™ Backshell System
4-20 mA vibration transmitter modules iT150 series
4-20 mA vibration transmitter modules iT150 series 99304 Rev.A 12/17 INPUT Sensor types ..... IEPE accelerometers, IEPE piezo-
ms3106e-22-19s torque | Amphenol Global Search | Amphenol
Search Results for ms3106e-22-19s torque TRIAXIAL ICP® ACCELEROMETER - PCB Size - Length 0.78 in 19.8 mm Size - Width 0.47 in 11.8 mm Weight 0.20 oz 5.7 gm OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below.
Type PRODUCT SPECIFICATION - Amphenol CS
09,17,20,21,28,31,32,65,70,101,108,638 1.2.4 PCI Express Connector High Speed Electrical Test Procedure. 1.2.5 FCI drawing, PCI Express connector, inspection & ... Less than or equal to -32 dB max up to 1.25 GHz . Type PRODUCT SPECIFICATION NUMBER GS-12-233 TITLE PAGE REV. PCI EXPRESS 11 H AUTHORIZED BY DATE Richard Chiu 07/04/08 . Type
APPROVED - Amphenol RF
k. capozzi 2/21/14 scale: 6.0:1.0 title sma jack to type n bhd jack approved date adapter amphenol rf date 24-oct-13 www.amphenolrf.com engineer rajavijayan s material see notes date 24-oct-13 drawn rajavijayan s finish drawing no.901-3143-1000 901-3143-1000 part no.901-3143-1000 notes: 1. materials and finishes: body & hex nut - stainless ...
ATSeries - Amphenol
ahenol-sineco tanar proucts Custom solutions Customer ervice 1 8 ahenol-sineco 1 of 2 18 Position (AT16-18XX) Heavy-Duty, Multi-Pin, Thermoplastic Connectors Key Features
A quick-mating connector ideal for medium power applications - Amphenol PCD
≥5000 MΩ at 500 VDC (EIA-364-21) Dielectric : Withstanding Voltage. Size 23: 1300 VRMS (EIA-364-20 Test Condition I) Size 16: 1500 VRMS (EIA-364-20 Test Condition I) Dielectric : Withstanding Voltage (25,000 FT) Size 23 and 16: 1000 VRMS (EIA-364-20 . Test Condition III and IV) Mechanical Durability. 100 Mating Cycles Minimum (EIA-364-09 ...
Temposonics
Supply voltage 12 VDC (tolerance range 8…32 VDC) 24 VDC (tolerance range 8…32 VDC) Current consumption Typ. < 100 mA Typ. < 50 mA ... T 21 6485 21 6495 6329 info.cn@mtssensors.com www.mtssensors.com ITAY MTS Systems Srl Sensor Division C I T 030 988 3819 030 982 3359
CHARGE MODE PRESSURE SENSORS - PCB
0.835± .001 [21.21 ± .03] shown with mounting adaptor 060a59 . 7/16-27 uns-2a 2-pin connector positive(+) negative(-) 120 [3048] sensor chain components. sensor. 176a02. hardline : cable. n/a: ... .32.79 [8.0] [20.0].39 [10.0] n.98 [25.0] 1.02 [26.0].54 [13.7] 1.35 [34.3] 7/16-27 uns-2a 2-pin connector 1, recomended mounting torque: 3.4 ft ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; ... 12/12/2017 11:04:32 AM ...
FEP Fahrzeugelektrik Pirna GmbH - fepz.de
For more than 70 years, FEP has been an integral part of the automotive industry. We are recognized as a competent manufacturer and development supplier of plastic electrical connectors for use in vehicle electrical system architecture, switching and sensing elements and other plastic parts.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Size 24, 32 Way, Wall Mounting Receptacle UPT07D-24-32P Size 24, 32 Way, Jam Nut Receptacle Front Face of Pin Illustrated Insert Arrangement 24-32 Number of Contacts 4 28 Contact Size 12 16 42.2 REF 3.5 ... 21.05 REF Ø3.5 REF. Amphenol Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales ...
VITA 46 • VITA 66.1 • VITA 66.4 VITA 66.5 • VITA 67
Cat Brandas Office: +1 (607) 563-5129 amphenol-aerospace.com Mobile: 1 (607) 643-5071 amphenolmao.com• Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 3 amphenol-aerospace.com amphenolmao.com R-VPX Ruggedized VITA 46 Amphenol’s R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps,
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
www.temposonics.com
목차 1. 연락처 정보 ...
CHARGE OUTPUT ACCELEROMETER Revision: C - pcb.com
Insulation Resistance(at 70° F [21°C]) >10 10 Ohm >10 Ohm Output Polarity Negative Negative Electrical Isolation(Base) ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic ... (3 m), 3-56 plug to 10-32 plug. (1) Model 039A29 Removal Tool (1) Model 080A109 Petro Wax (1) Model ACS-1 NIST traceable frequency response (10 Hz to upper 5% point ...
Marine Antennas CXL 2000-6/... - amphenolprocom.com
21 mm / 0.83 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: Approx. 1200 mm / 47.24 in. Weight: Approx. 0.6 kg / 1.32 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Diagram and Mounting.