Search Results for 21-33019-32
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
STRAIN RELIEF CLAMP - amphenol.co.jp
14 14 1.28 32.49 1.20 30.48 1.44 36.58 0.99 25.15 0.46 11.68 16 16 1.41 35.71 1.34 34.04 1.58 40.13 1.06 26.92 0.55 13.84 ... 24 24 1.87 47.47 1.83 46.48 2.07 52.58 1.42 36.07 0.85 21.59 M85049 /123 - 10 W Series Slash Sheet Coupling Dash Number (Table A) Finish 123: 90° S: Self Lock (Table 2, pg. 14)-: Non Self Lock MIL Part Number.
II - Temposonics
8 INSTALLING THE ANALOG OUTPUT MODULE (AOM) 21 9 ANALOG OUTPUT MODULE ADJUSTMENTS 22 9.1 Nominal Range of Adjustments 22 9.2 Null and Full-Scale Adjustments 23 9.3 Velocity Null Adjustments 24 ... 11 TROUBLESHOOTING THE ANALOG OUTPUT MODULE 32 11.1 General 32 11.2 Power Supply Check 32 11.3 Grounding 33 11.4 Connections 33 11.5 LDTSignals 33 12 ...
B75 Low Chirp, 600W, 12° Tilt, Raymarine 11-Pin, DT
32° to 21° beamwidth; Great deep-water performance; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull; Bronze housing for use in a fiberglass or wood hull; Also available in a stainless steel housing (SS75L) for use with all hull materials
12 element Yagi 400-435 MHz 7018420 - AMPHENOL PROCOM
Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 2280 mm / 89.76 in. Wind Load 164 N (160 km/h) Weight Approx. 6.5 kg / 14.33 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe ...
TECHNICAL CHARACTERISTICS - アンフェノールジャパン株式会社
0.170 [4.32] Fixed female jackscrews Push-on fastener, phosphor bronze 0.082 [2.08] 0.145 [3.68] 2 22 AWG Fmax. [0.25mm ] ixed female ja cks rews Fixed female jackscrew Fixed male jackscrew CONTACT CODE D Ø 3-----For solder cup contacts, specify code 21 in step 4 of ordering information. SOLDER CUP CONNECTOR CODE 21 STRAIGHT PRINTED BOARD ...
NOTE: BOTTOM SIDE TRAVEL - ardentconcepts.com
9 031dp0125 1/32 x .125 dowel pin 8 modified u1 for 49mm 2304 bga revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev. date approved proprietary and confidential scale: 1:1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a----finish material change metric note angles: unless otherwise specified. tolerances: projection 3 ansi y14.5m ...
SGX-7OX - SGX Sensortech
SGX SENSORTECH Head office Courtils 1, 2035 Corcelles-Cormondreche, Switzerland Tel. +41 (0) 32 732 16 70 Fax. +41 (0) 32 732 16 99
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Changzhou 21 3022 Telephone: +86-519-851 10301 www.amphenol.info www.industrial-amphenol.com USA Amphenol SINE SYSTEMS 44724 Marley Drive Clinton Township, MI 48036 USA Telephone: +1-586-465-3131 KOREA Amphenol DAESHIN Fax: -586-913-9618 +82-32-673-2507/665-6219 558 Sosa, SongNea Bucheon-city Kyunggi-Do - Korea 420-130
ePower-Lite Series - アンフェノールジャパン株式会社
21.2 Z KEY Y KEY A KEY C B A 18.5 2 11.5 7.5 16 46 30 16.70 3.2 3.2 (MIN.) BLIND HOLE 0.2M A B C 4.5 3.5 9.5 36 21.20 36 3.2 3.2(MIN.) BLIND HOLE 4 X M4 THREAD LENGTH 6 MM LENGTH BLIND HOLE Product Series Connector Type RADSOK® Size Pole Number Keyway Crimped Wire Size EMI & HVIL (Omit for EMI & HVIL option) EL P Plug 2 2-Pole A Key A 1 2 ...
PT SERIES - Amphenol-Air LB
21 22-21 21 23 16-2322 1 24 20-2424 25 20-2525 26 16-2626 27 20-2727 30 18-3029 1 32 18-3232 32 22-3232 34 22-3434 36 22-3636 39 20-3937 2 41 20-4141 41 22-4127 14 55 22-5555 61 24-6161 OVERVIEW Additional contact arrangements upon request. These include coaxial, high-voltage, and thermal contacts.
Danmike DM 8350 F - amphenolprocom.com
Microphone part : 20 x 20 x 21 mm / 0.79 x 0.79 x 0.83 in. Amplifier part : 12 x 59 mm / 0.47 x 2.32 in. Poids: Microphone part : Environ 60 g Amplifier part : Environ 12 g: Environnement; Gamme De Température De Fonctionnement-30 °C to +70 °C: Plage de température de stockage
Backshell - amphenol-in.com
For Connector Shell Size (REF) A max. B Thread Class 2B
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
11/20 Micro38999 - amphenol-airlb.de
Plug 2M805-001, 002 32 In-Line Receptacle 2M805-003-01, 004-01 33 Square Flange Receptacle 2M805-003-02, 004-02 34 Jam Nut 2M805-003-07, 004-07 35 ... Specifications 21-27. Technical Reference A Micro38999 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 3 2M Series Selection Table ...
FSK4X420SN0501 - BENCH
bench test configuration d c b a a d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc.
Amphenol
Phone:82-32-610-3800 Fax:82-32-673-2507 www.amphenol.co.kr Information mail : info@amphenol.co.kr Amphenol Daeshin Korea Amphenol DaeShin. Amphenol www.amphenol.co.kr www.amphenol.com ... Fax : +86-21-5763-3575 iSAA@amphenol-saa.com.cn CHINA - Shenzhen Amphenol East Asia Elec. Tech. Phone : +86-755-2717-7945 Fax : +86-755-2717-7622 info ...
SKCER92LG1001 - Sheet1
21.00±0.1 pitch 1.00 10.00±0.05 + 0.05 0.00 16.90 2x 1.80 thru 3.70 x 90° 2x m1.6 c'sunk 2x 17.50 m2x0.4 - 6h thru all 4x r1.00 4x 1.60 thru all 10.80 13.60 0.05 0.00 + 14.20 r0.50 typ 0.05 0.00 m1.6 flathead 3.40 c'bore 1.80 thru + 2x 2x 2x 2.00 + 0.025 0.000 2.00 dd c c a a section a-a scale 5 : 1 b detail b scale 30 : 1 92 plcs 1.32 free ...
Feeder Cable - Amphenol Antenna Solutions
Average Power 5.22 kW 3.78 kW 3.69 kW 3.32 kW 2.62 kW 2.35 kW 2.21 kW 2.21 kW 1.92 kW 1.72 kW 1.35 kW Maximum attenuation value shall be 105% of the nominal attenuation value. Mechanical and Environmental Characteristics Bend Radius (min) Single 200 mm Repeated 380 mm Tensile Strength 2500 N Cable Weight 760 kg/km Temperature Storage -70° C to ...
Amphenol Aerospace
Amphenol Aerospace CF-020011-01X Thermal Analysis June 10, 2020 Md Islam, Arjan Kole Electronic Cooling Solutions Inc.