Search Results for 21-33101-24
APXVBLL26B 43-C-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 25.6 24.5 24.9 24.0 22.9 First Upper Side Lobe Suppression dB 19.1 20.4 21.3 18.4 12.7 Cross Polar Discrimination at Boresight dB 19.3 18.2 14.3 11.5 12.5 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines.
Commercial Aerospace | Markets | Amphenol
Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by 3-point bayonet coupling system. 34 insert patterns available from 3 to 55 circuits.
Bedienungsanleitung GB-Serie Analog - Temposonics
Steckflansch Ø 21 mm, Ø 12,7 mm Stab, 800 bar K Gehäusematerial Edelstahl 1.4305 (AISI 303) Stabmaterial Edelstahl 1.4306; 1.4307 (AISI 304L) Steckflansch Ø 18 mm, Ø 10 mm Stab mit Gleitbuchse am Stabende N Gehäusematerial Edelstahl 1.4404 (AISI 316L) Stabmaterial Edelstahl 1.4404 (AISI 316L)3 Steckflansch Ø 18 mm, Ø 10 mm Stab
REVISIONS - Amphenol Sine
ip68 ( im of water for a period of 24 hours, mated condition ); ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant ... a1 - release new drawing 05/apr/21 sullen tommy key a (2) place ref drc12-40pa part number arc12-40px variants arc12-40pb ref drc12-40pb part number arc12-40px variants arc12-40pc ref
SIZE TYPE B C- - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-2s* plug. ( * = modifications and colors ) 5. all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 atp04-2p-sr0x
IT Datacom | Markets - Amphenol
With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market.
B A3 - Amphenol Sine
31.1 21.6 4.5 34.0 15.3 15.3 17.2 24.0 36.1 4.0 4.0 pin #1 2xØ2.79±0.12x10.15 dp reservoir 2.5 6.7 7.8 0.8 22.0 2xØ2.38 atp15-2p-bm0xxxx no potting potting or not in reservoir potting color gold contact plating gold atp15-2p-bm0xxxx variants tin no potting tin potting gray gray gray gray part number
B A5 - Amphenol Sine
21.0 19.6 58.5±0.6 REQUIRES CONTACT RETENTION WEDGE AW4P OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR A3 RELEASE NEW DWG FORMAT ... Gold-plated 1622-24 Machined AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling ...
High Speed Connectors | Products - Amphenol
DSFP SMT Connectors offer dual high-speed lanes operating at 28Gb/s NRZ and 56Gb/s PAM-4 for a 50G & 100G aggregated bandwidth solution. It has additional 2 pins compared to the SFP/SFP+ family, which enables it to have a second high-speed channel with an identical connector form factor.
Defense | Markets - Amphenol
Improved version of the CC5516 standard series, these Amphenol Air LB France's lightweight versions offer additional weight saving (up to 24% more!). Designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure, they are easy-to-install, robust, flexible, and provide safety over time vs. metallic clamps.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Example: PG sizes include PG 9, PG 11, PG 13.5, PG 16, PG 21, PG 29, PG 36, and PG 42. Remember, selecting the appropriate thread type ensures reliable cable management and protection. At Amphenol TPC Wire & Cable we offer cable glands with options for metric, PG, or NPT threads. Feel free to contact us for more information or to discuss your ...
SIZE B C- - Amphenol Sine
ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp04-2p* receptacle. ( * = modifications and colors ) 5. all dimensions are for reference use only. requires contact retention wedge awp-2s 6 strain relief end cap - black - all ...
MA431X21 - Amphenol Antenna Solutions
MA431X21 - Amphenol Antenna Solutions ... MA431X21
Temposonics
Phone: +44 79 21 83 05 86 E-mail: info.uk@temposonics.com SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: info.cn@temposonics.com JAPAN Branch Office Phone: +81 3 6416 1063 E-mail: info.jp@temposonics.com temposonics.com
Temposonics
O-Ring 21,89 x 2,62 560 705 O-Ring 15,3 x 2,2 FPM 401 133 Backup ring 560 629 From F-No. 0546 xxxx LD-Analogue sensors are adjustable with following servicetools: Handheld-Programmer G-Analogue 253 294 PC-Programmer G-Analogue incl. power supply 253 145 (100-240 VAC/24 VDC), cable and programming software (CD) Lieferumfang: - Messstab ...
Systems Corporation - amphenol-sine.com
MATERIALS LIST ITEM PART NUMBER Qty DESCRIPTION Fractions –1/64 3 PL DEC –0.05 Angles –1° 2 PL DEC –0.10 1 PL DEC –0.20 2) Tolerances are as follows:
DISCONTINUED - Amphenol Antenna Solutions
8-Port Panel Antenna (4x) 2496-2690 MHz. Features • TDD beamforming 8T8R • Integrated RET • ACU-A20-S, ACU HW version HW05 • Compliant with AISG v2.0 and 3GPP
4U6VX065X06F xys5 - Amphenol Antenna Solutions
65° 24.7 in Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Wind Area m2 (ft2) 0.21 (2.3) Connector Type --- 4.3-10 Female Quantity --- 20 Position --- Bottom Radome Color --- Grey Operating Temperature degrees -40 ...
IDS-106 Amphenol
Ingress Protection Ratings IP68, mated (1 meter, 24 hour) & IP2X touch-proof (reverse gender design) Ambient Temperature Range -40ºC to +85ºC Enviornmental Ratings Flammability Classification: UL 94 V-0 UV Resistance Outdoor suitable (f1) rated materials, per UL 746C ... 12/21/2021 4:46:03 PM ...
Amphenol ARINC 801 Connectors
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225