Search Results for 21-33101-24
Filter
3° to 21 ° (136) up to 28° (33 ... Up to 24° with fairing (68) Up to 26° with fairing (114) Up to 28 ...
Connector Solutions M40 Series - Amphenol Sine
MC3CG-S5 Cord grip 19.0-21.0mm 7 MC3CG-S6 Cord grip 21.0-23.0mm 7 MC3CG-S7 Cord grip 23.5-25.5mm 7 MC1CJN0600 MC1LKN0600 MC1NJN0600 MC1JJN0600 MC3CG-S5 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. MC3CG-S4 MC3CG-S6 MC3CG-S7 Cord Grips BULK CABLE starts on page 23 See page 20 for connector configurations FlexGrip™ Backshell System
REQUIRES CONTACT RETENTION WEDGE AW12P - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 010 | PCB Piezotronics
Model 010:4-conductor, 30 awg (7/38), twisted bundle, shielded, FEP cable (price per foot)
B B1 - Amphenol Sine
ip68(1m of water for a period of 24 hours , mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at16-18px-* receptacles ( x = a,b,c,d,e keys; * = modifications and colors ) 5. all dimensions are for reference use only. shown with strain relief shown with end cap
E-Series ER Product Data Sheet, 550996 Rev E
%PDF-1.4 %âãÏÓ 1887 0 obj > endobj xref 1887 57 0000000016 00000 n 0000002502 00000 n 0000002672 00000 n 0000003265 00000 n 0000003517 00000 n 0000003693 00000 n 0000004499 00000 n 0000005119 00000 n 0000005234 00000 n 0000005347 00000 n 0000006044 00000 n 0000006655 00000 n 0000006768 00000 n 0000007196 00000 n 0000007874 00000 n 0000008441 00000 n 0000008648 00000 n 0000009010 00000 n ...
ICP® PRESSURE SENSOR - pcb.com
Weight(with clamp nut) 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... Model 060A03 Clamp nut, 5/16-24-2A thd, 1/4" hex, stainless steel (1) Model 060A05 Clamp nut M7 x 0.75-6g thd (1)
EXCEL|MATE - Amphenol Australia
24 INSTALLATION CLEARANCE HVSL800 06 2 A 0 50 Product type: 02: Box mounted receptacle 06: Straight plug 08: Right angle plug Position: 2: 2 position coding / alternate position: a: Coding A B: Coding B c: Coding C (N/A) inter-lock:
Temposonics® G-Series GH Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
IT Datacom | Markets | Amphenol
FCI Basics DIN IDC cable connectors are available in 4 connector sizes as 96, 42, 21, and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard accessories are also offered to make up a fully modular system.
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
7/8 Air Dielectric Cable - RFS Technologies
Capacitance pF/m (pF/ft) 71 (21.6) Inductance uH/m (uH/ft) 0.178 (0.054) Peak Power Rating kW 73 RF Peak Voltage Volts 2700 Jacket Spark Volt RMS 8000 Inner Conductor dc Resistance Ω/1000 m (Ω/1000 ft) ... 4200 9.17 2.79 1.24 External Document Links Notes PRODUCT DATASHEET HCA78-50JPL 7/8" Air Dielectric Cable
Low PIM - TFT 5G-401 - アンフェノールジャパン株式会社
800-867-2629 www.timesmicrowave.com. Bundle Solutions for 5G . Number of Cables
Model 039237-50051/B | PCB Piezotronics
Model 039237-50051/B:Rotary Torque Angle Transducer, w/Auto-ID, 50 lbf-ft (68 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
rdf 04/24/91 stw 06/30/11 dwc 04/24/91 rohs compliant.312 7.92 hex. .330 8.38 ref. only.520 13.21.250 6.35 see notes date approved revision history rev description third angle projection see notes sv microwave, inc. scale: 8:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs ...
Series 3 - amphenol-in.com
24: designates jam nut receptacle: 26: designates straight plug: 29: designates Lanyard Release plug with pin contacts* 30: ... 21: 23: 25: Amphenol Shell Size. Insert Arrangement MIL-DTL-38999, see insert arrangement chart, Page 5. Contact Type. P: designates pin contacts: S : designates socket contacts: A:
CERTIFICATE OF COMPLIANCE - Temposonics
Class II/III, Zone 21 AEx tb IIIC T130°C * Enclosure type marked depends on material selected - Grade 1.4305 is marked Type 3, Grade 1.4 404 (316L equivalent) is marked Type 3X. Ta= -40°C to +90°C. Voltage: +24 Vdc ( -15%/+20 %) or +9Vdc to +28.8Vdc with HVR option Current: up to 140 mA CSA-C22.2 No.61010-1-12, edition 3 (2012)
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQOTABLE A for more information DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch ...
Base Station Products by Amphenol Antennas
Base Station Products by Amphenol Antennas